Fluorosilicone Rubber O-Ring, 70 Shore A, Automotive Applications (Prädifa Series L8559-70) | Product Series

Filter by

    No filters selected

Inside Diameter (mm)

Cross Section Width

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fluorosilicone Rubber O-Ring, 70 Shore A, Automotive Applications (Prädifa Series L8559-70)

Fluorosilicone Rubber O-Ring, 70 Shore A, Automotive Applications (Prädifa Series L8559-70)

FVMQ O-ring for Couplings and Quick Connects, excellent cold flexibility with equally excellent resistance to demanding media environment, blue.

Technical Specifications

  • Industry: Automotive
  • Polymer Material Options: Fluorosilicone Rubber (FVMQ)
  • Minimum Operating Temperature: -60 °C, -76 °F
  • Maximum Operating Temperature: 170 °C, 338 °F
  • Durometer: 70 Shore A
  • For Fluid Type: Fuel
  • Specifications Met: None, WL 5.5710, AS 528, ISO 3601, BS 1806, BS 4518, JIS B2401, NF T 47-501, SMS 1586
  • Region of Origin: Europe
  • Color: Blue
  • Inside Diameter: 40.87 to 221.84 mm, 1.609 to 8.734 inch
  • Cross Section Width: 0.5 to 9.5 mm, 0.020 to 0.374 inch
  • Trade Name: L8559, L8559-70

Full Product Description

The Parker Prädifa fluorosilicone rubber L8559-70 is suitable for automotive, general industrial and aerospace.

Special Features:
• Excellent cold flexibility
• Very good biofuel and biodiesel resistance
• Long life time

Chemical Resistance to:
• Air (oil-free)
• Compressed air (oily)
• Water
• Fuel C
• Diesel (water-free)
• RME (water-free)
• Petrol (unleaded)
• Ethanol
• FAM A (test fluid no. 1, DIN ISO 1817)
• FAM B (test fluid no. 2, DIN ISO 1817)
• Glysantin G48/water
• Water/glycol (1/1)
• Methanol
• Benzene
• Petroleum (sulphur-free)
• DOT-4
• PAO (Polyalphaolefines)

Related Documents

×
Products Inside Diameter (mm) Cross Section Width
020226L8559 50.39 3.53 mm
020244L8559 107.54 3.53 mm
020261L8559 171.04 3.53 mm
020269L8559 221.84 3.53 mm
020223L8559 40.87 3.53 mm

687854
687424