Fluorosilicone Rubber O-Ring, 70 Shore A, Automotive Applications (Prädifa Series L3355-70) | Product Series

Filter by

    No filters selected

Inside Diameter (mm)

Cross Section Width

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fluorosilicone Rubber O-Ring, 70 Shore A, Automotive Applications (Prädifa Series L3355-70)

Fluorosilicone Rubber O-Ring, 70 Shore A, Automotive Applications (Prädifa Series L3355-70)

FVMQ O-ring for Couplings and Quick Connects, excellent cold flexibility with equally excellent resistance to demanding media environment, yellow.

Technical Specifications

  • Polymer Material Options: Fluorosilicone Rubber (FVMQ)
  • Minimum Operating Temperature: -60 °C, -76 °F
  • Maximum Operating Temperature: 170 °C, 338 °F
  • Durometer: 70 Shore A
  • For Fluid Type: Fuel
  • Industry: Aerospace
  • Specifications Met: AS 528, ISO 3601, BS 1806, BS 4518, JIS B2401, NF T 47-501, SMS 1586
  • Region of Origin: Europe
  • Color: Yellow
  • Inside Diameter: 21.95 to 50 mm, 0.864 to 1.969 inch
  • Cross Section Width: 0.070 to 0.079 inch, 1.78 to 2 mm
  • Trade Name: L3355, L3355-70

Full Product Description

The Parker Prädifa fluorosilicone rubber L3355-70 is suitable for automotive, general industrial and aerospace.

Special Features:
• Excellent cold flexibility
• Very good biofuel and biodiesel resistance
• Long life time

Chemical Resistance to:
• Air (oil-free)
• Compressed air (oily)
• Water
• Fuel C
• Diesel (water-free)
• RME (water-free)
• Petrol (unleaded)
• Ethanol
• FAM A (test fluid no. 1, DIN ISO 1817)
• FAM B (test fluid no. 2, DIN ISO 1817)
• Glysantin G48/water
• Water/glycol (1/1)
• Methanol
• Benzene
• Petroleum (sulphur-free)
• DOT-4
• PAO (Polyalphaolefines)

Related Documents

×
Products Inside Diameter (mm) Cross Section Width
020020L3355 21.95 1.78 mm
020024L3355 28.3 1.78 mm
020025L3355 29.87 1.78 mm
060051L3355 50 2 mm

687854
687424