Fluorosilicone Rubber O-Ring, 80 Shore A, Demanding Applications (Prädifa Series L0806-80) | Product Series

Filter by

    No filters selected

Inside Diameter (mm)

Cross Section Width

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fluorosilicone Rubber O-Ring, 80 Shore A, Demanding Applications (Prädifa Series L0806-80)

Fluorosilicone Rubber O-Ring, 80 Shore A, Demanding Applications (Prädifa Series L0806-80)

FVMQ O-ring, excellent cold flexibility with equally excellent resistance to demanding media environment, blue.

Technical Specifications

  • Inside Diameter: 3.68 to 164.77 mm, 0.145 to 6.487 inch
  • Polymer Material Options: Fluorosilicone Rubber (FVMQ)
  • Maximum Operating Temperature: 170 °C, 338 °F
  • Durometer: 80 Shore A
  • Minimum Operating Temperature: -60 °C, -76 °F
  • For Fluid Type: Fuel
  • Industry: Aerospace
  • Specifications Met: WL 5.5813, AS 528, ISO 3601, BS 1806, BS 4518, JIS B2401, NF T 47-501, SMS 1586
  • Region of Origin: Europe
  • Color: Blue
  • Cross Section Width: 1.78 to 3.53 mm, 0.07 to 0.139 inch
  • Trade Name: L0806, L0806-80

Full Product Description

The Parker Prädifa fluorosilicone rubber L0806-80 is suitable for automotive, general industrial and aerospace.

Special Features:
• Excellent cold flexibility
• Very good biofuel and biodiesel resistance
• Long life time

Chemical Resistance to:
• Air (oil-free)
• Compressed air (oily)
• Water
• Fuel C
• Diesel (water-free)
• RME (water-free)
• Petrol (unleaded)
• Ethanol
• FAM A (test fluid no. 1, DIN ISO 1817)
• FAM B (test fluid no. 2, DIN ISO 1817)
• Glysantin G48/water
• Water/glycol (1/1)
• Methanol
• Benzene
• Petroleum (sulphur-free)
• DOT-4
• PAO (Polyalphaolefines)

Related Documents

×
Products Inside Diameter (mm) Cross Section Width
020007L0806 3.68 1.78 mm
020014L0806 12.42 1.78 mm
060907L0806 6.8 1.8 mm
020114L0806 15.54 2.62 mm
020123L0806 29.82 2.62 mm
020165L0806 164.77 2.62 mm
020256L0806 145.64 3.53 mm
020258L0806 151.99 3.53 mm

687854
687424