Fluorosilicone Rubber O-Ring, 80 Shore A, Demanding Applications (Prädifa Series L8585-80) | Product Series

Filter by

    No filters selected

Inside Diameter (mm)

Cross Section Width

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fluorosilicone Rubber O-Ring, 80 Shore A, Demanding Applications (Prädifa Series L8585-80)

Fluorosilicone Rubber O-Ring, 80 Shore A, Demanding Applications (Prädifa Series L8585-80)

FVMQ O-ring, excellent cold flexibility with equally excellent resistance to demanding media environment, blue.

Technical Specifications

  • Polymer Material Options: Fluorosilicone Rubber (FVMQ)
  • Minimum Operating Temperature: -60 °C, -76 °F
  • Maximum Operating Temperature: 170 °C, 338 °F
  • Durometer: 80 Shore A
  • For Fluid Type: Fuel
  • Industry: Aerospace
  • Specifications Met: NSA 8200, NSA 8203, NF L17-261 Category 61D8, AS 528, ISO 3601, BS 1806, BS 4518, JIS B2401, NF T 47-501, SMS 1586
  • Region of Origin: Europe
  • Color: Blue
  • Inside Diameter: 145.72 mm, 171.12 mm
  • Cross Section Width: 2.62 mm
  • Trade Name: L8585, L8585-80

Full Product Description

The Parker Prädifa fluorosilicone rubber L8585-80 is suitable for general industry sensors, automotive and aerospace applications.

Special features:
• Very good mechanical robustness
• Good resistance to gap extrusion
• Long life time

Chemical resistance to:
• Air (oil-free)
• Compressed air (oily)
• Water
• Fuel C
• Diesel (water-free)
• RME (water-free)
• Petrol (unleaded)
• Ethanol
• FAM A (test fluid no. 1, DIN ISO 1817)
• FAM B (test fluid no. 2, DIN ISO 1817)
• Glysantin G48/water
• Water/glycol (1/1)
• Methanol
• Petroleum (sulphur-free)
• DOT-4
• PAO (Polyalphaolefines)

Related Documents

×
Products Inside Diameter (mm) Cross Section Width
020162L8585 145.72 2.62 mm

687854
687424