Bioprocess Cryobags EVA, PureTain® | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Bioprocess Cryobags EVA, PureTain®

Bioprocess Cryobags EVA, PureTain®

Parkers PureTain® single-use EVA (Ethylenvenylacetate) freezings bags support a single-use closed system for cryoconservation and low-temperature storage from 2ml.

Technical Specifications

  • Material Type: Single-layer EVA/Polyolefin Film

Full Product Description

The single layer EVA/polyolefin film of the PureTain® freezing bags contains no binders, agents, or adhesives and therefore offers excellent biocompatibility as a product contact material. The EVA combines high durability with excellent flexibility. The freezing bags are compatible with many cell preservation media such as DMSO/dextran, making them perfect for handling cell and gene therapy intermediates and products.

PureTain® freezing bags are available in over 50 sizes available from 2 ml to 3 l. They can be custom-configured, e.g. in terms of the number of connections. Specifically designed for controlled freezing and thawing, their multi-compartment design minimizes fluid loss during transfer operations.

Our process specialists will be pleased to discuss your requirements and work with you to find the best solution for your application. Please contact us for more information.

Range of Application:
  • Single-use systems for biopharma processing.
  • Freezing and storing of cells
Product Benefits:
  • Safe storage down to -196 °C due to flexible and highly durable single-layer EVA film
  • Clear product visibility due to very good film transparency
  • Wide range of size configurations available, from 2 ml to 3 l
  • Custom configurable
  • Optional accessories, e.g. cassettes

Related Documents

×

687854
687424