FULFLO P MULTI-CARTRIDGE FILTER VESSELS | CARBON STEEL, ASME CODE DESIGN FOR HIGH-FLOW FILTRATION | Product Series

Filter by

    No filters selected

Quantity

Length

Connection Size

Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
FULFLO P MULTI-CARTRIDGE FILTER VESSELS | CARBON STEEL, ASME CODE DESIGN FOR HIGH-FLOW FILTRATION

FULFLO P MULTI-CARTRIDGE FILTER VESSELS | CARBON STEEL, ASME CODE DESIGN FOR HIGH-FLOW FILTRATION

Fulflo P series multi-cartridge filter vessels are designed for high flow rate where contaminants can be effectively removed by pleated paper (surface type) media.

Technical Specifications

  • Industry: Industrial / Inks, Paints and Coatings
  • Brand: domnick hunter
  • Function: Clarification, Polishing, Prefiltration
  • Filter Construction: Multi-Cartridge Filter Vessel
  • Specifications Met: ASME, ASME Sec. VIII, Div. 1, U stamp
  • Maximum Operating Pressure: 150 psi, 10.3 bar
  • Maximum Operating Temperature: 250 °F
  • Flow Rate: 50 to 1800 gal/min
  • Seal Material: Buna-N (250 F max.)

Full Product Description

Fulflo® P series multi-cartridge filter vessels are designed for high flow rate where the contaminants can be effectively removed by pleated paper (surface type) media. The P filter vessel series is designed for use with the Fulflo Flo-Pac® styles 718 and 736 pleated filter cartridge series.
Features/Benefits
• Designed and fabricated in accordance with the ASME Boiler and Pressure Vessel Code, U or UM stamp with 150 psi (10.3 bar) rating at 250°F (121°C)
• Mechanical coverlifts
• Designed for minimum pressure drop
• Filter cartridge capacity from 1 to 18 cartridges
• All P models feature swing bolts for easier cleaning and servicing
• O-ring seals provide positive closure sealing
• Optional hydraulic coverlifts
Applications
• Fuel Filtration
• Lubricating Oil Filtration
• Solvent Filtration
• Coolant Filtration
• Filtration of Refineries
• Hydraulic Oil Filtration
• Rolling Mill Oil Filtration
• Processing Liquid Filtration

Related Documents

×
Products Quantity Length Connection Size Options
P1-1-2F 1 cartridge 18 inch cartridge 2-inch ANSI flange No Cover Lift
P1-2-2F 1 cartridge 36 inch cartridge 2-inch ANSI flange No Cover Lift
P1-2-3F 1 cartridge 36 inch cartridge 3-inch ANSI flange No Cover Lift
P3-1-3FK1 3 cartridges 18 inch cartridge 3-inch ANSI flange Mechanical Cover Lift
P3-2-3FK1 3 cartridges 36 inch cartridge 3-inch ANSI flange Mechanical Cover Lift
P3-2-4FK1 3 cartridges 36 inch cartridge 4-inch ANSI flange Mechanical Cover Lift
P6-2-6FK1 6 cartridges 36 inch cartridge 6-inch ANSI flange Mechanical Cover Lift
P6-2-8FK1 6 cartridges 36 inch cartridge 8-inch ANSI flange Mechanical Cover Lift
P9-2-6FK1 9 cartridges 36 inch cartridge 6-inch ANSI flange Mechanical Cover Lift
P9-2-8FK1 9 cartridges 36 inch cartridge 8-inch ANSI flange Mechanical Cover Lift
P18-2-8FK2 18 cartridges 36 inch cartridge 8-inch ANSI flange Hydraulic Cover Lift

687854
702106