Fully Fluorinated Fluorocarbon O-Ring, 70 Shore A, Pharmaceutical Applications (Prädifa Series V8951-70, Parofluor®) | Product Series

Filter by

    No filters selected

Inside Diameter (mm)

Width (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fully Fluorinated Fluorocarbon O-Ring, 70 Shore A, Pharmaceutical Applications (Prädifa Series V8951-70, Parofluor®)

Fully Fluorinated Fluorocarbon O-Ring, 70 Shore A, Pharmaceutical Applications (Prädifa Series V8951-70, Parofluor®)

FFKM O-ring with excellent performance with broad chemical applicability in clean and sterile applications, white.

Technical Specifications

  • Polymer Material Options: Perfluoroelastomer (FFKM, ULTRA®, Parofluor®)
  • Trade Name: V8951-75, V8951, Perfluorinated Elastomer (FFKM)
  • Thermal Application Type: Extremely High Temperature (> 400°F), Extremely High Temperature (> 200°C)
  • Minimum Operating Temperature: 5 °F, -15 °C
  • Maximum Operating Temperature: 464 °F, 240 °C
  • Durometer: 70 Shore A
  • For Fluid Type: Broad Range
  • Industry: Pharmaceuticals
  • Specifications Met: None, (EC) No. 1935/2004, ADI-free, USP Class VI, AS 528, ISO 3601, BS 1806, BS 4518, JIS B2401, NF T 47-501, SMS 1586
  • Region of Origin: Europe
  • Internally Lubricated: No
  • Color: White

Full Product Description

The Parker Prädifa perfluoro elastomer Parofluor® V8951-70 is suitable for a wide range of challenging clean applications.

Special Features:
• Very good thermal resistance
• Excellent chemical resistance
• Very good mechanical robustness
• Very good long life time

Chemical Resistance to:
• Methy ethyl ketone (MEK)
• Sulphuric acid (concentrated)
• Nitric acid (concentrated)
• Ammonium hydroxide
• Ethylene diamine
• Tetra hydro thiopene (THT)
• Ethylene acrylate
• Methylene acrylate
• Acetone
• Hot steam
• Water
• Acetic acid (1-molar)
• Oxidising media
• Natural gas
• N-methyl-2-pyrrolidone (NMP)

Related Documents

×
Products Inside Diameter (mm) Width (mm)
020005V8951 2.57 1.78
020009V8951 5.28 1.78
060018V8951 3 1
060069V8951 5 1.5
060714V8951 1.8 1

687854
687424