Fully Fluorinated Fluorocarbon O-Ring, 75 Shore A, Demanding Applications (Prädifa Series V8930-75, Parofluor®) | Product Series

Filter by

    No filters selected

Inside Diameter (mm)

Width (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fully Fluorinated Fluorocarbon O-Ring, 75 Shore A, Demanding Applications (Prädifa Series V8930-75, Parofluor®)

Fully Fluorinated Fluorocarbon O-Ring, 75 Shore A, Demanding Applications (Prädifa Series V8930-75, Parofluor®)

FFKM O-ring with excellent high temperature performance in combination with broad chemical applicability, black.

Technical Specifications

  • Polymer Material Options: Perfluoroelastomer (FFKM, ULTRA®, Parofluor®)
  • Trade Name: V8930-75, V8930, Perfluorinated Elastomer (FFKM)
  • Thermal Application Type: Extremely High Temperature (> 400°F), Extremely High Temperature (> 200°C)
  • Minimum Operating Temperature: 5 °F, -15 °C
  • Maximum Operating Temperature: 617 °F, 325 °C
  • Durometer: 75 Shore A
  • For Fluid Type: Broad Range
  • Industry: Chemical Processing
  • Specifications Met: None, AS 528, ISO 3601, BS 1806, BS 4518, JIS B2401, NF T 47-501, SMS 1586
  • Region of Origin: Europe
  • Internally Lubricated: No
  • Color: Black

Full Product Description

The Parker Prädifa perfluoro elastomer Parofluor® V8930-75 is suitable for a wide range of challenging applications.

Special Features:
• Excellent thermal resistance
• Excellent chemical resistance
• Very good mechanical robustness
• Very good long life time

Chemical Resistance to:
• Methy ethyl ketone (MEK)
• Sulphuric acid (concentrated)
• Nitric acid (concentrated)
• Ammonium hydroxide
• Ethylene diamine
• Tetra hydro thiopene (THT)
• Ethylene acrylate
• Methylene acrylate
• Acetone
• Hot steam
• Water
• Acetic acid (1-molar)
• Oxidising media
• Natural gas
• N-methyl-2-pyrrolidone (NMP)

Related Documents

×
Products Inside Diameter (mm) Width (mm)
020211V8930 20.22 3.53
020214V8930 24.99 3.53
020229V8930 59.92 3.53
020269V8930 221.84 3.53
020340V8930 85.09 5.33
060603V8930 50 4
061428V8930 185 4
060106V8930 15 2.5
060894V8930 27 2.5
060216V8930 90 3
061027V8930 24 3
020014V8930 12.42 1.78
020019V8930 20.35 1.78
020112V8930 12.37 2.62

687854
687424