Cast Iron Pumps – G101/G102 Series | Product Series

Filter by

    No filters selected

Configuration

Rotation

Additional Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Cast Iron Pumps – G101/G102 Series

Cast Iron Pumps – G101/G102 Series

Parker’s G101/G102 series dump pumps provide the most reliable, trouble free performance in the industry for dump truck and trailer applications. Operating pressures up to 172 bar (2,500 psi), speeds up to 2,400 rpm, flows up to 16.9 gpm.

Technical Specifications

  • Operating Pressure: up to 2500 psi, up to 172 bar
  • Flow Rate: n/a
  • Displacement: up to 64 cm3/rev, up to 3.9 inch3/rev
  • Body Material: Cast Iron
  • Drain Option: No
  • Charge Pump Included: No
  • Circuit Path: Open
  • Configuration: Single
  • Control Method: n/a
  • Energy Recovery Capability: No
  • Filter Included: No
  • For Fluid Type: Standard Hydraulic Fluids, Phosphate-ester
  • Maximum Displacement: 64 cm3/rev, 3.9 inch3/rev
  • Maximum Flow Rate: n/a
  • Maximum Fluid Temperature: 80 °C, 180 °F
  • Minimum Fluid Temperature: -20 °C, 0 °F
  • Maximum Noise Level: n/a
  • Maximum Operating Pressure: 172 bar, 2500 psi
  • Radial Load Capacity: n/a
  • Maximum Operating Speed: 2400 RPM
  • Maximum Kinematic Viscosity: 7500 SUS
  • Minimum Kinematic Viscosity: 50 SUS
  • Weight: 20.4 kg (Max), 45 lb (Max)
  • Media: N/A, n/a
  • Mounting Option: SAE, DIN
  • Port Connection: NPT
  • Port Type: Tapered Thread
  • Port Location: Rear Ports
  • Pump Type: Gear, Fixed
  • Direction of Rotation: Clockwise, Counterclockwise, Bi-Rotational
  • Sensor Type: n/a
  • Shaft Type: SAE
  • Thru-Drive Capability: No

Full Product Description

Parker’s G101/G102 fixed displacement gear pumps offer high performance and high endurance due to its cast iron construction, making it an ideal selection for the Vocational & Municipal Equipment market.  It is available as a standard pump with integrated valve for raising and lower dump beds, with integral relief valve.

Markets:
• Vocational & Municipal Equipment

Features/Benefits:
• Three-piece cast iron construction for distribution flexibility
• Durable high-strength cast iron body for excellent power to weight ratio
• Cast Iron construction for durability
• Balanced Thrust Plates minimize friction and leakage
• Roller bearings for durability

Applications:
• Dump Truck
• Dump Trailer

Technical Specifications:
• Flow is 16.9 gpm (64 lpm)
• Displacement is 3.94 cir (64.6 cc/rev)
• Operating pressures up to 172 bar (2,500 psi)
• Speeds up to 2,400 rpm
• Volumetric efficiencies up to 94%
• CW, CCW, and Bi-rotational pumps available
• SAE shafts, flanges and porting
• Integrated relief valve and load hold valve
• Integrated raise/neutral/lower valve
• Air shift valve available

Related Documents

×
Products Configuration Rotation Additional Options
3089310047 4 BOLT SQUARE, SAE B / ANSI 101-4 BI No Air Shift
3089310416 4 BOLT SQUARE, SAE B / ANSI 101-4 CW No Air Shift
3089310903 4 BOLT SQUARE, SAE B / ANSI 101-4 CW Air Shift Installed
3089310418 4 BOLT SQUARE, SAE B / ANSI 101-4 CCW No Air Shift
3089310905 4 BOLT SQUARE, SAE B / ANSI 101-4 CCW Air Shift Installed
3089310913 4-BOLT DIN FLANGE CW Air Shift Installed

687854
688058