Gaskets | ParkerIN

Gaskets | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Gaskets

Gaskets

Parker's Gaskets are efficient sealing devices for any static sealing application, regardless of the shape.

Technical Specifications

  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR), Polychloroprene Rubber (CR, Neoprene), Ethylene Acrylate Rubber (AEM), Ethylene Propylene Rubber (EPM, EPR, EPDM), Fluorocarbon Rubber (FKM, FPM), Fluorosilicone Rubber (FVMQ), Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN), Perfluoroelastomer (FFKM, ULTRA®, Parofluor®), Polyacrylate Rubber (ACM), Silicone Rubber (VMQ, PVMQ), Tetrafluoroethylene Propylene Rubber (FEPM, TFE/P, Aflas®)
  • Thermal Application Type: Low and High Temperature (< -30°C, > 121°C)
  • For Fluid Type: Ultra Broad Range
  • Industry: General
  • Application: Braking Systems, Fuel Systems, Hydraulics, Water Pumps
  • Durometer: 45 to 90 Shore A

Full Product Description

Parker's Gaskets are custom designed for any static sealing application, regardless of the shape. These efficient sealing devices are available in a variety of materials that meet military, aerospace, transportation, and life science specifications.

Related Documents

×
Products

687854
687519