GH5/100V - GH Series High Pressure Compressed Air Filter (for pressures up to 100 bar g) | ParkerIN

GH Series High Pressure Compressed Air Filter (for pressures up to 100 bar g) | #GH5/100V

GH5/100V

GH Series High Pressure Compressed Air Filter (for pressures up to 100 bar g) | #GH5/100V

High pressure filters for compressed air applications up to 100 bar g with optimized flow rates and improved housing design for high energy efficiency, maximum reliability and safe operation.


Technical Specifications

  • Micron Rating: Down to 3μm
  • Drain: Manual
  • Connection Type: ½ inch BSPP
  • Operating Temperature: 2 to 80°C (35 to 176°F)
  • Compatible Element: 1070V
  • Flow Rate: 268 m³/hr @ 100 barg (158 cfm @ 1450 psig)
  • Filter Type: Dry Particulate
  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Product Type: Compressed Air Filter
  • Product Series: GH100
  • Application: Compressed Air and Nitrogen Gas Applications
  • Industry: Industrial Manufacturing Equipment
    Food & Beverage
    Automotive
    Electronics
    Pharmaceuticals
    Medical & Dental
  • Filter Efficiency Rating: > 90 %
  • Residual Oil Content: N/A
  • Pressure Differential: Dry: < 300 mbar (< 4.35 psi)
    , Saturated: < 350 mbar (< 5 psi)
  • Materials of Construction: Housing
    Aluminum, anodized

    Seal
    NBR
  • Operating Pressure: 100.0 barg Maximum, 1450.0 psig Maximum
  • Specifications Met: PED Fluid Group II, TR
  • Element Change Interval: 12 months or 6000 hours
  • Height: 355.0 mm, 14 inch
  • Width: 80.0 mm, 3.1 inch
  • Weight: 2.8 kg, 6 lb

Item Information

Parker GH series high pressure filters are designed to be ideal for high pressure applications up to 100 bar g. The innovative construction features of the filter housing provide a reliable assembly, as well as simple and safe handling for replacing the filter element. One essential construction feature is the double O-ring seal which protects the housing thread against pollution and humidity and therefore prevents the thread from corrosion. Additionally the second O-ring prevents the filter housing parts from over winding.

By fastening the filter element via its base thread screwed on the tie-rod, this provides the greatest operating safety, even under the pressure pulsations in intermittent operation that are common for high pressure applications.

Highly effective pleated media in four different grades provide an element surface that is four times the size, compared to the conventional wrapped design. The result is a reduced flow speed and efficient separation simultaneously with low pressure drop, thus providing cost reduction during operation with reliable separation performance.

Features
• Optimised flow rates and compact filter housing.

• Improved housing design with double O-ring sealing.

• Threaded rod element fixing.

• Pleated elements.

• Complete filter including filter element and manual drain.

• As an option filters are also available without a drain.

• All filter sizes offer connectors for the installation of calibrated differential pressure gauges.

Sizing and Selection
To ensure quoted air purity specification is met, more than one filtration grade may be required.

Important Note: For quoted air purity performance, compressed air filters must be sized correctly for minimum operating pressure and maximum inlet flow rate using the correction factors found in the Product Information Sheet.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin India Pvt.Ltd. – HQ

Plot EL-26, MIDC

TTC Industrial Area

Mahape

Navi Mumbai,

India 400709

Quotation Enquiry: PSC.India.Quote@support.parker.com

Phone

For Sales Enquiries:18001216955 / +91-22-41242828
General Enquiries: +91-22-41242500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687854
A22066