Replacement Cartridge Filter Elements – Racor GreenMAX™ Series | Product Series

Filter by

    No filters selected

Filter Housing Series

Media

Height (inch)

Height (cm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Replacement Cartridge Filter Elements – Racor GreenMAX™ Series

Replacement Cartridge Filter Elements – Racor GreenMAX™ Series

GreenMAX™ Replacement Cartridge Filter Elements are designed for use in GreenMAX Series fuel filter housings. The elements utilize proprietary Aquabloc® engineered media, giving them excellent water removal and dirt-holding capabilities.

Technical Specifications

  • Product Series: Cartridge FF/WS, GreenMax
  • Brand: Racor
  • For Fluid Type: B20
  • Micron Rating: 98% at 2, 10 or 30 (depending on element selected) μm
  • Application: Diesel Engines
  • Diameter: 4.1, 4.1 inch, 10.5 cm
  • Weight: 10 oz, 0.28 kg
  • Package Type: Plastic wraped with seals

Full Product Description

GreenMAX™ Replacement Cartridge Filter Elements are compatible with GreenMAX fuel filter water separator housings (6600, 4400). The elements exhibit exceptional removal efficiency of both bulk and emulsified water, low restriction of fuel flow, and high dirt-holding capacity. Their unique design makes them capable of performing in modern diesel engine applications, where high-pressure conditions can cause tiny particles of dirt and water to score and erode precision components, leading to engine damage and increased downtime.

All GreenMAX Series replacement cartridge filter elements utilize Racor’s high-efficiency Aquabloc® engineered media. Aquabloc® is a blend of high-grade cellulose compounded with resins and a special chemical treatment. It incorporates pleat-spacing corrugations and a graduated pore structure to increase dirt-holding capacity and extend filter life. The media is waterproof and rustproof, capturing contaminants while the specially treated surface separates and coalesces water from the fuel, which causes the water to gather into large droplets that then fall into the fuel filter’s clear collection bowl.

To meet the unique requirements of customers’ engines, four different filtration options are available for purchase, including:

30 micron (98%@30 micron) – Ideally suited as a pre-filter to protect downstream filters from excessive contamination. Extends the life of on-engine filters.

10 micron (98%@10 micron) - Captures more contaminants than 30 micron elements, and is more effective at stopping water. Extends the life of the entire fuel system.

“2” micron (98%@4 microns) – Provides maximum water removal and filtration and is capable of protecting all modern injection systems, while greatly extending the life of difficult-to-service on-engine filters.

Depth Coalescer (98%@4 microns)- The Aquabloc® Depth Coalescer media was developed for OEM customers who need unsurpassed emulsified water removal efficiency in poor quality and biodiesel blended fuels. Depth Coalescers use a multi-stage system consisting of a primary element where fuel and emulsified water flow through several engineered layers of ultra-fine and densely packed fibers. These fibers attract the emulsified water from the fuel, allowing fine water droplets to form along the fibers as the fuel and water pass through. As the fine water droplets emerge from the other side, a final screen “release” layer gathers the water drops into larger sizes. Next, a secondary element presents a final barrier media, which stops and gathers the water drops until they are large enough to fall into the bowl. Particulate capture takes place throughout the primary stage.


Markets:
•Agriculture
•Construction
•Power Generation
•Oil and Gas
•Transportation

Applications:
•Diesel and Biodiesel Engines

Benefits:
•Offers exceptional removal of water that enters the system through condensation in the fuel tank. Any water present in the fuel stream will support bacterial growth, which can cause clogged filters and result in the formation of corrosive acids. Susceptible components then rust and corrode, leading to erosion and wear of critical fuel system components.
•Removes hard particles present in air that are introduced during fueling, such as sand and silica.
•Removes soft contaminant particles from overheated and degraded diesel fuel, which coat filters with black asphaltene-like substance, leading to power loss and engine shutdown.
•Prevents costly injector damage and increases operational life of downstream filters.
•Saves time and money by eliminating unplanned maintenance and unscheduled downtime from system component failure.

Features:
•Various housing types (4400 or 6600) and micron ratings (98% efficiency at 4 micron, 10 micron, 30 micron) available to meet the unique requirements of customers’ filtration systems.

Related Documents

×
Products Filter Housing Series Media Height (inch) Height (cm)
R61691S 6600/4400 Aquabloc "2 micron 7.2 18.4
R61691T 6600/4400 Aquabloc "10 micron 7.2 18.4
R61691P 6600/4400 Aquabloc "30 micron 7.2 18.4
R61762 6600/4400 Aquabloc Depth Coalescer 7.2 18.4

687854
687630