Heavy Duty Roundline Cylinders - Series MA3 (Europe) | ParkerIN

Heavy Duty Roundline Cylinders - Series MA3 (Europe) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Heavy Duty Roundline Cylinders - Series MA3 (Europe)

Rated to 250 bar and conforming to ISO 6022, the heavy duty MA3 series cylinders are fatigue-free at their full rated pressure and have been designed for use in steel mills and other arduous applications where a rugged, dependable cylinder is required.

Technical Specifications

  • Division: Cylinder Division - Europe
  • Technology: Hydraulics
  • Product Type: Cylinder Actuator
  • Product Style: Mill' Type Roundline
  • Cylinder Action: Single Acting, Double Acting
  • Bore Diameter: 50 to 320 mm
  • Rod Diameter: 32 to 220 mm
  • Maximum Stroke Length: up to 3000 mm (contact us for longer stroke options)
  • Extend Stroke Force: 10 to 2050 kN
  • Retract Stroke Force: 6 to 1081 kN
  • Maximum Output Speed: 0.5 m/sec (Standard Seals), 1.0 m/sec (Low Friction Seals)
  • Flow Rate: 40 to 340 L/min
  • Operating Pressure: up to 250 bar, up to 3626 psi
  • Operating Temperature: -20 to 150 °C, -4 to 302 °F
  • Cushioning Type: Integrated Cushion (optional at both ends)
  • Port Size: 1/2 to 1-1/2 inch, M22 to M48
  • Port Type: BSPP, Metric, Flanged
  • Mounting Option: Flange, Swivel Eye, Trunnion, Foot
  • Rod End Thread Type: Metric, Male, Female
  • Piston Type: Standard, Low Friction, Chevron, Load Holding
  • For Fluid Type: Mineral Hydraulic Oil (other fluids on request)
  • Materials of Construction: Piston Rod: High Tensile Carbon Alloy Steel, Hard Chrome-Plated (standard), Stainless steel (optional), Cylinder Body: Steel, Head and Cap Ends: Steel, Seal Options: NBR, PTFE, AU, FPM
  • Specifications Met: CETOP RP73H, ISO 6022, DIN 24 333, AFNOR NF E48-025, VW 39D 921, ISO 10100 : 2001

Full Product Description

MA3 Series 'Mill' type hydraulic cylinders are premium quality, heavy duty cylinders which are fatigue-free at their full rated pressure of 250 bar. Designed for use in steel mills and similar demanding applications, MA3 Series cylinders incorporate service features such as removable glands and separate bodies with detachable heads and caps to ensure ease of maintenance and low whole-life operating costs. In addition to the standard cylinder features the MA3 cylinders can also be designed and manufactured to suit individual customer requirements. Like all cylinders from Parker Hydraulics, they are designed to deliver long, efficient service with low maintenance requirements, guaranteeing high productivity year after year. Parker's MA3 Series cylinders meet the requirements of ISO 6022 and DIN 24333.

To generate a CAD model of an MA3 Series cylinder, please follow the steps for the equivalent MA3 Series cylinder by using the CUSTOM CONFIGURATOR button.

Markets:
Energy
• Energy Production, Development & Service
• Power Generation


Government (Non-Aerospace)
• Defense
• Government (Non-Defense)

Industrial
• Factory Automation
• Entertainment Automation
• Machine Tools
• Molding
• Packaging Machinery
• Vehicle Assembly Facilities

Natural Resources
• Mining
• Oil & Gas

Processing
• Industrial Chemical Processing
• Lumber & Wood
• Plastic Processing
• Primary Metal Refining/Process
• Rubber & Tie Processing

Features/Benefits:
• Heavy Duty construction
• Styles and dimensions to: CETOP RP73H, ISO 6022, DIN 24 333, AFNOR NF E48-025, VW 39D 921
• Rated pressure: 250 bar
• Fatigue-free at the rated pressure
• Hydraulic mineral oil – other fluids on request
• Temperature range of -20°C to +150°C
• Construction: head and cap bolted to heavy steel flanges
• Bore sizes: 50mm to 320mm
• Piston rod diameters: 32mm to 220mm
• Cushioning – optional at both ends
• Air bleeds – optional at both ends
• Tested in accordance with ISO 10100 : 2001
• Primer coat: by default, hydraulic cylinders are primed with a coating color matt black RAL 9005, of min. 40 μm. Other colors upon request.
• Bespoke custom designs on request

Applications:
• Steel Mills
• Plastic injection
• Material Handling
• Die-Casting

Related Documents

×

687854
687940