High Performance Fluoroelastomers 80 Durometer O-Ring, Plasma Resistant, Bridging Technology, Tan (HF359-80) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Performance Fluoroelastomers 80 Durometer O-Ring, Plasma Resistant, Bridging Technology, Tan (HF359-80)

High Performance Fluoroelastomers 80 Durometer O-Ring, Plasma Resistant, Bridging Technology, Tan (HF359-80) OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Minimum Operating Temperature: -15 °F
  • Maximum Operating Temperature: 400 °F
  • Industry: Semiconductor
  • Specifications Met: None, North America
  • Durometer: 80 Shore A
  • Internally Lubricated: No

Full Product Description

Parker's HF359-80 is a cost-effective semiconductor solution with improved etch resistance over other Hifluor options. HF359 is the ideal solution for areas of the tool where FFKM materials are excessive. HF359 has improved cleanliness and plasma resistance compared to fluorocarbon, but is a cost-effective alternative to FFKM.

• Heat Resistance - Up to 204°C (400°F)
• Cold flexibility - Down to -26°C (-15°F) static and -18°C (0°F) dynamically

Chemical resistance includes
• Good plasma and etch resistance
• Aliphatic and aromatic hydrocarbons
• Chlorinated hydrocarbons
• Inorganic and organic acids

Not compatible with:
• Fluorinated refrigerants (R11, 12, 13, 113, 114, etc.)
• Perfluorinated lubricants (PFPE)

Used for chemical vapor deposition and processes.
Ideal for KF flanges, turbo valves, and downstream environments.

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring & Engineered Seals Division at 859-269-2351 for design and pricing assistance.

Related Documents

×

687854
687519