High Performance Fluoroelastomers 65 Durometer O-Ring, Chemical resistant, Translucent (HF355-65) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Performance Fluoroelastomers 65 Durometer O-Ring, Chemical resistant, Translucent (HF355-65)

High Performance Fluoroelastomers 65 Durometer O-Ring, Chemical resistant, Translucent (HF355-65) OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Inside Diameter: 0.029 to 25.940 inch
  • Width: 0.04 to 0.275 inch
  • Polymer Material Options: High Performance Fluoroelastomer (HiFluor®)
  • Minimum Operating Temperature: -15 °F
  • Maximum Operating Temperature: 400 °F
  • Durometer: 65 Shore A
  • For Fluid Type: Broad Range
  • Industry: Semiconductor
  • Specifications Met: Medical, USPCLASSVI
  • Region of Origin: North America
  • Internally Lubricated: No
  • Color: Translucent
  • Thermal Application Type: High Temperature (260 to 400°F)

Full Product Description

Parker's HF355-65 has high purity with extremely low particle generation and ion content.  Translucent in color, the material is free of inorganic and black filler system.  Hifluor has improved cleanliness compared to fluorocarbon, but is a cost effective alternative to FFKM.  The chemical and plasma etch resistance make HF355-65 an excellent material for semiconductor applications.  In addition, meeting the strict extraction requirements of USP Class VI, HF355-65 is well suited Life Science.

• Heat Resistance - Up to 204°C (400°F)
• Cold flexibility - Down to -26°C (-15°F) static and -18°C (0°F) dynamically

Certifications and features include
• USP Class VI
• Good plasma and etch
• Animal free

Chemical resistance includes
• Aliphatic and aromatic hydrocarbons
• Chlorinated hydrocarbons
• Polar solvents (ketones, esters, ethers)
• Inorganic and organic acids


Not compatible with:
• Fluorinated refrigerants (R11, 12, 13, 113, 114, etc.)
• Perfluorinated lubricants (PFPE)


*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Related Documents

Software Downloads
Mobile inPHorm app
Product Demos & Tutorials
VIDEO: Mobile inPHorm overview
Communities, Blogs & Industry Links
O-Rings Knowledge Base
×

687854
687519