Aluminum Pumps – PGP505 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Aluminum Pumps – PGP505 Series

Aluminum Pumps – PGP505 Series

Parker’s Aluminum Pump PGP505 Series fixed displacement gear pump offers high performance and high power density due to its aluminum construction.

Technical Specifications

  • Operating Pressure: up to 4350 psi, up to 300 bar
  • Flow Rate: n/a
  • Displacement: up to 15 cm3/rev, up to 0.92 inch3/rev
  • Body Material: Aluminum
  • Drain Option: No
  • Charge Pump Included: No
  • Circuit Path: Open
  • Configuration: Single, Tandem, Multiple
  • Control Method: Relief
  • Energy Recovery Capability: No
  • Filter Included: No
  • For Fluid Type: Standard Hydraulic Fluids, Phosphate-ester, Water-Glycol
  • Maximum Displacement: 15 cm3/rev, 0.92 inch3/rev
  • Maximum Flow Rate: 7.5 gal/min
  • Maximum Fluid Temperature: 80 °C, 176 °F
  • Minimum Fluid Temperature: -15 °C, 5 °F
  • Maximum Operating Pressure: 300 bar, 4350 psi
  • Radial Load Capacity: Consult Parker, Consult Parker
  • Maximum Operating Speed: 4000 RPM
  • Maximum Kinematic Viscosity: 7500 SUS
  • Minimum Kinematic Viscosity: 50 SUS
  • Weight: 2.8 kg (Max), 6.2 lb (Max)
  • Media: Liquid, Liquids
  • Mounting Option: SAE, ISO, DIN
  • Port Connection: SAE, ISO, NPT, BSPP, ODT
  • Port Type: Flange, Straight Threaded
  • Port Location: Side Ports, Rear Ports
  • Pump Type: Gear, Fixed
  • Direction of Rotation: Clockwise, Counterclockwise, Bi-Rotational
  • Shaft Type: SAE, ISO, DIN, Industry Specific
  • Thru-Drive Capability: No

Full Product Description

Parker’s 505 series fixed displacement gear pumps offer cost effective, high power density due to their aluminum, bushing block construction, making them ideal in a broad selection of markets such as Material Handling, Agriculture, Turf, as well as a variety of Industrial Applications. They are available as single or multi-section varieties.                    

Markets:
• Aerial
• Agriculture Machinery
• Construction Equipment
• Forestry Equipment
• Material Handling Equipment
• Turf Equipment
• Vocational & Municipal Equipment

Features/Benefits:
• Three-piece construction for distribution flexibility
• Aluminum pumping sections for light weight
• Journal bushings for long life
• Pressure balanced thrust blocks for high efficiency
• Multiple sections available

Applications:
• Power steering pumps – priority valves available
• Brake pump
• Brush Chipper
• Trencher pump
• Hydraulic Power Unit
• Aerial Lift
• Transfer pump
• Lube pump

Technical Specifications:
• Sizes from 2 to 13cc
• Operating pressures up to 275 bar (3,988 psi)
• Speeds up to 4,000 rpm
• CW, CCW, and Bi-rotational pumps available
• SAE shafts, flanges and porting available
• Extensive valve options available:  Pressure relief, anti-cavitation, cross port relief, solenoid unloading, proportional relief, and reversing.

Related Documents

×

687854
688058