High Pressure Stainless Steel Filter 40S Series | Product Series

Filter by

    No filters selected

Flow Rate (gpm)

Filter Element

Seal Material

Bypass Valve (psi)

Port Connection Type

Indicator Type

Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Pressure Stainless Steel Filter 40S Series

High Pressure Stainless Steel Filter 40S Series

The 40S Series is a high pressure filter constructed in all 316 stainless steel which makes it ideally suited for water and caustic applications or where harsh environmental conditions exist. Allowable operating pressure of 3000 PSI/138 Bar.

Technical Specifications

  • Mounting Type: Inline
  • Pressure Rating: up to 3000 psi static and cyclic pressure, up to 206 bar static and cyclic pressure, 35 to 206 bar, 501 to 2999 psi
  • Flow Rate: 0 to 250 L/min, 0 to 65 gal/min, up to 160 gal/min Approximate, depending on model selected., up to 605 L/min Approximate, depending on model selected.
  • Filter Element Type: Available in 2 to 74 micron elements utilizing the latest in Microglass technology and wire mesh media., High collapse elements featuring fiberglass & wire mesh media and stainless steel core & end caps.
  • Seal Material: Suitable for mineral and petroleum base oils, Phosphate Ester, DI water, and water glycol on specific model options. For other fluids, please contact Technical Support at HFF.technical@support.parker.com or 800-253-1258
  • Bypass Valve Pressure Rating: 50 psi, No Bypass psi, 50 bar, No Bypass bar
  • Port Type: 1-1/2 to 2 inch ports depending on model selected
  • Indicator Type: True differential visual or electrical service element indicator with auto reset and 1/4" sensing ports depending on model selected
  • Indicator Pressure Setting: None, 40 psi, 40 psi, No Indicator, 2.75 bar
  • Options: Bypass (steel spring), No Bypass
  • Housing Material: 316 Stainless Steel
  • For Fluid Type: Suitable for mineral and petroleum base oils, Phosphate Ester, DI water, and water glycol on specific model options. For other fluids, please contact Technical Support at HFF.technical@support.parker.com or 800-253-1258
  • Maximum Operating Temperature: 225 °F, 275 °F depending on model selected, 107 °C, 135 °C depending on model selected
  • Weight: 65 lb, 29.5 kg
  • Compatible Element: See specification tab after model selected for the replacement part number

Full Product Description

The 40S Series stainless steel pressure filter is offered in a variety of micron choices in either fiberglass or stainless steel wire mesh media. Elements are also constructed in a 316 stainless steel with Fluorocarbon or Ethylene Propylene sealing materials depending on application. Indicators consist of 316 stainless steel material on wetted surfaces with choices in either visual or visual/electrical combination. During change outs, the filter’s bowl-up configuration allows for an element to be easily and safely removed.
Multiple porting options (up to SAE-32) allow greater adaptably to current and future system requirements. Integral mounting holes provide additional flexibility to the 40S ease of installation.
Typical Markets & Applications-
Power Gen
Wet Compression
Water injection
Water Wash
Mining
Dust Control - Water Spray
Marine
Hydraulic Power Unit – Salt Spray Environment
Oil & Gas
Offshore BOP fluids
Surface Control Power Units
Industrial
Test Stands – DI water
Parts Wash – DI water
Food & Beverage
Caustic Wash Down
Transportation
DEF Filtration

Related Documents

×
Products Flow Rate (gpm) Filter Element Seal Material Bypass Valve (psi) Port Connection Type Indicator Type Options
40S202QHEPKS241 75 02QH Microglass Ethylene Propylene 50 SAE-24 Port Plugged Bypass (steel spring)
40S202QHET1KS241 75 02QH Microglass Ethylene Propylene 50 SAE-24 Electrical Bypass (steel spring)
40S202QHEM3KS241 75 02QH Microglass Ethylene Propylene 50 SAE-24 Visual Bypass (steel spring)
40S202QHESPKS241 75 02QH Microglass Ethylene Propylene 50 SAE-24 Sensing Port Bypass (steel spring)
40S205QHEPKS241 105 05QH Microglass Ethylene Propylene 50 SAE-24 Port Plugged Bypass (steel spring)
40S205QHET1KS241 105 05QH Microglass Ethylene Propylene 50 SAE-24 Electrical Bypass (steel spring)
40S205QHEM3KS241 105 05QH Microglass Ethylene Propylene 50 SAE-24 Visual Bypass (steel spring)
40S205QHESPKS241 105 05QH Microglass Ethylene Propylene 50 SAE-24 Sensing Port Bypass (steel spring)
40S210QHEPKS241 140 10QH Microglass Ethylene Propylene 50 SAE-24 Port Plugged Bypass (steel spring)
40S210QHET1KS241 140 10QH Microglass Ethylene Propylene 50 SAE-24 Electrical Bypass (steel spring)
40S210QHEM3KS241 140 10QH Microglass Ethylene Propylene 50 SAE-24 Visual Bypass (steel spring)
40S210QHESPKS241 140 10QH Microglass Ethylene Propylene 50 SAE-24 Sensing Port Bypass (steel spring)
40S220QHEPKS241 150 20QH Microglass Ethylene Propylene 50 SAE-24 Port Plugged Bypass (steel spring)
40S220QHET1KS241 150 20QH Microglass Ethylene Propylene 50 SAE-24 Electrical Bypass (steel spring)
40S220QHEM3KS241 150 20QH Microglass Ethylene Propylene 50 SAE-24 Visual Bypass (steel spring)
40S220QHESPKS241 150 20QH Microglass Ethylene Propylene 50 SAE-24 Sensing Port Bypass (steel spring)
40S225WHEPKS241 155 25WH Wire Mesh Ethylene Propylene 50 SAE-24 Port Plugged Bypass (steel spring)
40S225WHET1KS241 155 25WH Wire Mesh Ethylene Propylene 50 SAE-24 Electrical Bypass (steel spring)
40S225WHEM3KS241 155 25WH Wire Mesh Ethylene Propylene 50 SAE-24 Visual Bypass (steel spring)
40S225WHESPKS241 155 25WH Wire Mesh Ethylene Propylene 50 SAE-24 Sensing Port Bypass (steel spring)
40S274WHEPKS241 160 74WH Wire Mesh Ethylene Propylene 50 SAE-24 Port Plugged Bypass (steel spring)
40S274WHET1KS241 160 74WH Wire Mesh Ethylene Propylene 50 SAE-24 Electrical Bypass (steel spring)
40S274WHEM3KS241 160 74WH Wire Mesh Ethylene Propylene 50 SAE-24 Visual Bypass (steel spring)
40S274WHESPKS241 160 74WH Wire Mesh Ethylene Propylene 50 SAE-24 Sensing Port Bypass (steel spring)
40S202QHVPKS241 75 02QH Microglass Fluorocarbon 50 SAE-24 Port Plugged Bypass (steel spring)
40S202QHVT1KS241 75 02QH Microglass Fluorocarbon 50 SAE-24 Electrical Bypass (steel spring)
40S202QHVM3KS241 75 02QH Microglass Fluorocarbon 50 SAE-24 Visual Bypass (steel spring)
40S202QHVSPKS241 75 02QH Microglass Fluorocarbon 50 SAE-24 Sensing Port Bypass (steel spring)
40S205QHVPKS241 105 05QH Microglass Fluorocarbon 50 SAE-24 Port Plugged Bypass (steel spring)
40S205QHVT1KS241 105 05QH Microglass Fluorocarbon 50 SAE-24 Electrical Bypass (steel spring)
40S205QHVM3KS241 105 05QH Microglass Fluorocarbon 50 SAE-24 Visual Bypass (steel spring)
40S205QHVSPKS241 105 05QH Microglass Fluorocarbon 50 SAE-24 Sensing Port Bypass (steel spring)
40S210QHVPKS241 140 10QH Microglass Fluorocarbon 50 SAE-24 Port Plugged Bypass (steel spring)
40S210QHVT1KS241 140 10QH Microglass Fluorocarbon 50 SAE-24 Electrical Bypass (steel spring)
40S210QHVM3KS241 140 10QH Microglass Fluorocarbon 50 SAE-24 Visual Bypass (steel spring)
40S210QHVSPKS241 140 10QH Microglass Fluorocarbon 50 SAE-24 Sensing Port Bypass (steel spring)
40S220QHVPKS241 150 20QH Microglass Fluorocarbon 50 SAE-24 Port Plugged Bypass (steel spring)
40S220QHVT1KS241 150 20QH Microglass Fluorocarbon 50 SAE-24 Electrical Bypass (steel spring)
40S220QHVM3KS241 150 20QH Microglass Fluorocarbon 50 SAE-24 Visual Bypass (steel spring)
40S220QHVSPKS241 150 20QH Microglass Fluorocarbon 50 SAE-24 Sensing Port Bypass (steel spring)
40S225WHVPKS241 155 25WH Wire Mesh Fluorocarbon 50 SAE-24 Port Plugged Bypass (steel spring)
40S225WHVT1KS241 155 25WH Wire Mesh Fluorocarbon 50 SAE-24 Electrical Bypass (steel spring)
40S225WHVM3KS241 155 25WH Wire Mesh Fluorocarbon 50 SAE-24 Visual Bypass (steel spring)
40S225WHVSPKS241 155 25WH Wire Mesh Fluorocarbon 50 SAE-24 Sensing Port Bypass (steel spring)
40S274WHVPKS241 160 74WH Wire Mesh Fluorocarbon 50 SAE-24 Port Plugged Bypass (steel spring)
40S274WHVT1KS241 160 74WH Wire Mesh Fluorocarbon 50 SAE-24 Electrical Bypass (steel spring)
40S274WHVM3KS241 160 74WH Wire Mesh Fluorocarbon 50 SAE-24 Visual Bypass (steel spring)
40S274WHVSPKS241 160 74WH Wire Mesh Fluorocarbon 50 SAE-24 Sensing Port Bypass (steel spring)
40S202QHEPKS321 75 02QH Microglass Ethylene Propylene 50 SAE-32 Port Plugged Bypass (steel spring)
40S202QHET1KS321 75 02QH Microglass Ethylene Propylene 50 SAE-32 Electrical Bypass (steel spring)
40S202QHEM3KS321 75 02QH Microglass Ethylene Propylene 50 SAE-32 Visual Bypass (steel spring)
40S202QHESPKS321 75 02QH Microglass Ethylene Propylene 50 SAE-32 Sensing Port Bypass (steel spring)
40S205QHEPKS321 105 05QH Microglass Ethylene Propylene 50 SAE-32 Port Plugged Bypass (steel spring)
40S205QHET1KS321 105 05QH Microglass Ethylene Propylene 50 SAE-32 Electrical Bypass (steel spring)
40S205QHEM3KS321 105 05QH Microglass Ethylene Propylene 50 SAE-32 Visual Bypass (steel spring)
40S205QHESPKS321 105 05QH Microglass Ethylene Propylene 50 SAE-32 Sensing Port Bypass (steel spring)
40S210QHEPKS321 140 10QH Microglass Ethylene Propylene 50 SAE-32 Port Plugged Bypass (steel spring)
40S210QHET1KS321 140 10QH Microglass Ethylene Propylene 50 SAE-32 Electrical Bypass (steel spring)
40S210QHEM3KS321 140 10QH Microglass Ethylene Propylene 50 SAE-32 Visual Bypass (steel spring)
40S210QHESPKS321 140 10QH Microglass Ethylene Propylene 50 SAE-32 Sensing Port Bypass (steel spring)
40S220QHEPKS321 150 20QH Microglass Ethylene Propylene 50 SAE-32 Port Plugged Bypass (steel spring)
40S220QHET1KS321 150 20QH Microglass Ethylene Propylene 50 SAE-32 Electrical Bypass (steel spring)
40S220QHEM3KS321 150 20QH Microglass Ethylene Propylene 50 SAE-32 Visual Bypass (steel spring)
40S220QHESPKS321 150 20QH Microglass Ethylene Propylene 50 SAE-32 Sensing Port Bypass (steel spring)
40S225WHEPKS321 155 25WH Wire Mesh Ethylene Propylene 50 SAE-32 Port Plugged Bypass (steel spring)
40S225WHET1KS321 155 25WH Wire Mesh Ethylene Propylene 50 SAE-32 Electrical Bypass (steel spring)
40S225WHEM3KS321 155 25WH Wire Mesh Ethylene Propylene 50 SAE-32 Visual Bypass (steel spring)
40S225WHESPKS321 155 25WH Wire Mesh Ethylene Propylene 50 SAE-32 Sensing Port Bypass (steel spring)
40S274WHEPKS321 160 74WH Wire Mesh Ethylene Propylene 50 SAE-32 Port Plugged Bypass (steel spring)
40S274WHET1KS321 160 74WH Wire Mesh Ethylene Propylene 50 SAE-32 Electrical Bypass (steel spring)
40S274WHEM3KS321 160 74WH Wire Mesh Ethylene Propylene 50 SAE-32 Visual Bypass (steel spring)
40S274WHESPKS321 160 74WH Wire Mesh Ethylene Propylene 50 SAE-32 Sensing Port Bypass (steel spring)
40S202QHVPKS321 75 02QH Microglass Fluorocarbon 50 SAE-32 Port Plugged Bypass (steel spring)
40S202QHVT1KS321 75 02QH Microglass Fluorocarbon 50 SAE-32 Electrical Bypass (steel spring)
40S202QHVM3KS321 75 02QH Microglass Fluorocarbon 50 SAE-32 Visual Bypass (steel spring)
40S202QHVSPKS321 75 02QH Microglass Fluorocarbon 50 SAE-32 Sensing Port Bypass (steel spring)
40S205QHVPKS321 105 05QH Microglass Fluorocarbon 50 SAE-32 Port Plugged Bypass (steel spring)
40S205QHVT1KS321 105 05QH Microglass Fluorocarbon 50 SAE-32 Electrical Bypass (steel spring)
40S205QHVM3KS321 105 05QH Microglass Fluorocarbon 50 SAE-32 Visual Bypass (steel spring)
40S205QHVSPKS321 105 05QH Microglass Fluorocarbon 50 SAE-32 Sensing Port Bypass (steel spring)
40S210QHVPKS321 140 10QH Microglass Fluorocarbon 50 SAE-32 Port Plugged Bypass (steel spring)
40S210QHVT1KS321 140 10QH Microglass Fluorocarbon 50 SAE-32 Electrical Bypass (steel spring)
40S210QHVM3KS321 140 10QH Microglass Fluorocarbon 50 SAE-32 Visual Bypass (steel spring)
40S210QHVSPKS321 140 10QH Microglass Fluorocarbon 50 SAE-32 Sensing Port Bypass (steel spring)
40S220QHVPKS321 150 20QH Microglass Fluorocarbon 50 SAE-32 Port Plugged Bypass (steel spring)
40S220QHVT1KS321 150 20QH Microglass Fluorocarbon 50 SAE-32 Electrical Bypass (steel spring)
40S220QHVM3KS321 150 20QH Microglass Fluorocarbon 50 SAE-32 Visual Bypass (steel spring)
40S220QHVSPKS321 150 20QH Microglass Fluorocarbon 50 SAE-32 Sensing Port Bypass (steel spring)
40S225WHVPKS321 155 25WH Wire Mesh Fluorocarbon 50 SAE-32 Port Plugged Bypass (steel spring)
40S225WHVT1KS321 155 25WH Wire Mesh Fluorocarbon 50 SAE-32 Electrical Bypass (steel spring)
40S225WHVM3KS321 155 25WH Wire Mesh Fluorocarbon 50 SAE-32 Visual Bypass (steel spring)
40S225WHVSPKS321 155 25WH Wire Mesh Fluorocarbon 50 SAE-32 Sensing Port Bypass (steel spring)
40S274WHVPKS321 160 74WH Wire Mesh Fluorocarbon 50 SAE-32 Port Plugged Bypass (steel spring)
40S274WHVT1KS321 160 74WH Wire Mesh Fluorocarbon 50 SAE-32 Electrical Bypass (steel spring)
40S274WHVM3KS321 160 74WH Wire Mesh Fluorocarbon 50 SAE-32 Visual Bypass (steel spring)
40S274WHVSPKS321 160 74WH Wire Mesh Fluorocarbon 50 SAE-32 Sensing Port Bypass (steel spring)
40S202QHEPKN321 75 02QH Microglass Ethylene Propylene 50 2" NPTF Port Plugged Bypass (steel spring)
40S202QHET1KN321 75 02QH Microglass Ethylene Propylene 50 2" NPTF Electrical Bypass (steel spring)
40S202QHEM3KN321 75 02QH Microglass Ethylene Propylene 50 2" NPTF Visual Bypass (steel spring)
40S202QHESPKN321 75 02QH Microglass Ethylene Propylene 50 2" NPTF Sensing Port Bypass (steel spring)
40S205QHEPKN321 105 05QH Microglass Ethylene Propylene 50 2" NPTF Port Plugged Bypass (steel spring)
40S205QHET1KN321 105 05QH Microglass Ethylene Propylene 50 2" NPTF Electrical Bypass (steel spring)
40S205QHEM3KN321 105 05QH Microglass Ethylene Propylene 50 2" NPTF Visual Bypass (steel spring)
40S205QHESPKN321 105 05QH Microglass Ethylene Propylene 50 2" NPTF Sensing Port Bypass (steel spring)
40S210QHEPKN321 140 10QH Microglass Ethylene Propylene 50 2" NPTF Port Plugged Bypass (steel spring)
40S210QHET1KN321 140 10QH Microglass Ethylene Propylene 50 2" NPTF Electrical Bypass (steel spring)
40S210QHEM3KN321 140 10QH Microglass Ethylene Propylene 50 2" NPTF Visual Bypass (steel spring)
40S210QHESPKN321 140 10QH Microglass Ethylene Propylene 50 2" NPTF Sensing Port Bypass (steel spring)
40S220QHEPKN321 150 20QH Microglass Ethylene Propylene 50 2" NPTF Port Plugged Bypass (steel spring)
40S220QHET1KN321 150 20QH Microglass Ethylene Propylene 50 2" NPTF Electrical Bypass (steel spring)
40S220QHEM3KN321 150 20QH Microglass Ethylene Propylene 50 2" NPTF Visual Bypass (steel spring)
40S220QHESPKN321 150 20QH Microglass Ethylene Propylene 50 2" NPTF Sensing Port Bypass (steel spring)
40S225WHEPKN321 155 25WH Wire Mesh Ethylene Propylene 50 2" NPTF Port Plugged Bypass (steel spring)
40S225WHET1KN321 155 25WH Wire Mesh Ethylene Propylene 50 2" NPTF Electrical Bypass (steel spring)
40S225WHEM3KN321 155 25WH Wire Mesh Ethylene Propylene 50 2" NPTF Visual Bypass (steel spring)
40S225WHESPKN321 155 25WH Wire Mesh Ethylene Propylene 50 2" NPTF Sensing Port Bypass (steel spring)
40S274WHEPKN321 160 74WH Wire Mesh Ethylene Propylene 50 2" NPTF Port Plugged Bypass (steel spring)
40S274WHET1KN321 160 74WH Wire Mesh Ethylene Propylene 50 2" NPTF Electrical Bypass (steel spring)
40S274WHEM3KN321 160 74WH Wire Mesh Ethylene Propylene 50 2" NPTF Visual Bypass (steel spring)
40S274WHESPKN321 160 74WH Wire Mesh Ethylene Propylene 50 2" NPTF Sensing Port Bypass (steel spring)
40S202QHVPKN321 75 02QH Microglass Fluorocarbon 50 2" NPTF Port Plugged Bypass (steel spring)
40S202QHVT1KN321 75 02QH Microglass Fluorocarbon 50 2" NPTF Electrical Bypass (steel spring)
40S202QHVM3KN321 75 02QH Microglass Fluorocarbon 50 2" NPTF Visual Bypass (steel spring)
40S202QHVSPKN321 75 02QH Microglass Fluorocarbon 50 2" NPTF Sensing Port Bypass (steel spring)
40S205QHVPKN321 105 05QH Microglass Fluorocarbon 50 2" NPTF Port Plugged Bypass (steel spring)
40S205QHVT1KN321 105 05QH Microglass Fluorocarbon 50 2" NPTF Electrical Bypass (steel spring)
40S205QHVM3KN321 105 05QH Microglass Fluorocarbon 50 2" NPTF Visual Bypass (steel spring)
40S205QHVSPKN321 105 05QH Microglass Fluorocarbon 50 2" NPTF Sensing Port Bypass (steel spring)
40S210QHVPKN321 140 10QH Microglass Fluorocarbon 50 2" NPTF Port Plugged Bypass (steel spring)
40S210QHVT1KN321 140 10QH Microglass Fluorocarbon 50 2" NPTF Electrical Bypass (steel spring)
40S210QHVM3KN321 140 10QH Microglass Fluorocarbon 50 2" NPTF Visual Bypass (steel spring)
40S210QHVSPKN321 140 10QH Microglass Fluorocarbon 50 2" NPTF Sensing Port Bypass (steel spring)
40S220QHVPKN321 150 20QH Microglass Fluorocarbon 50 2" NPTF Port Plugged Bypass (steel spring)
40S220QHVT1KN321 150 20QH Microglass Fluorocarbon 50 2" NPTF Electrical Bypass (steel spring)
40S220QHVM3KN321 150 20QH Microglass Fluorocarbon 50 2" NPTF Visual Bypass (steel spring)
40S220QHVSPKN321 150 20QH Microglass Fluorocarbon 50 2" NPTF Sensing Port Bypass (steel spring)
40S225WHVPKN321 155 25WH Wire Mesh Fluorocarbon 50 2" NPTF Port Plugged Bypass (steel spring)
40S225WHVT1KN321 155 25WH Wire Mesh Fluorocarbon 50 2" NPTF Electrical Bypass (steel spring)
40S225WHVM3KN321 155 25WH Wire Mesh Fluorocarbon 50 2" NPTF Visual Bypass (steel spring)
40S225WHVSPKN321 155 25WH Wire Mesh Fluorocarbon 50 2" NPTF Sensing Port Bypass (steel spring)
40S274WHVPKN321 160 74WH Wire Mesh Fluorocarbon 50 2" NPTF Port Plugged Bypass (steel spring)
40S274WHVT1KN321 160 74WH Wire Mesh Fluorocarbon 50 2" NPTF Electrical Bypass (steel spring)
40S274WHVM3KN321 160 74WH Wire Mesh Fluorocarbon 50 2" NPTF Visual Bypass (steel spring)
40S274WHVSPKN321 160 74WH Wire Mesh Fluorocarbon 50 2" NPTF Sensing Port Bypass (steel spring)
40S202QHEPXS242 75 02QH Microglass Ethylene Propylene No Bypass SAE-24 Port Plugged No Bypass
40S202QHET1KS242 75 02QH Microglass Ethylene Propylene No Bypass SAE-24 Electrical No Bypass
40S202QHEM3KS242 75 02QH Microglass Ethylene Propylene No Bypass SAE-24 Visual No Bypass
40S202QHESPXS242 75 02QH Microglass Ethylene Propylene No Bypass SAE-24 Sensing Port No Bypass
40S205QHEPXS242 105 05QH Microglass Ethylene Propylene No Bypass SAE-24 Port Plugged No Bypass
40S205QHET1KS242 105 05QH Microglass Ethylene Propylene No Bypass SAE-24 Electrical No Bypass
40S205QHEM3KS242 105 05QH Microglass Ethylene Propylene No Bypass SAE-24 Visual No Bypass
40S205QHESPXS242 105 05QH Microglass Ethylene Propylene No Bypass SAE-24 Sensing Port No Bypass
40S210QHEPXS242 140 10QH Microglass Ethylene Propylene No Bypass SAE-24 Port Plugged No Bypass
40S210QHET1KS242 140 10QH Microglass Ethylene Propylene No Bypass SAE-24 Electrical No Bypass
40S210QHEM3KS242 140 10QH Microglass Ethylene Propylene No Bypass SAE-24 Visual No Bypass
40S210QHESPXS242 140 10QH Microglass Ethylene Propylene No Bypass SAE-24 Sensing Port No Bypass
40S220QHEPXS242 150 20QH Microglass Ethylene Propylene No Bypass SAE-24 Port Plugged No Bypass
40S220QHET1KS242 150 20QH Microglass Ethylene Propylene No Bypass SAE-24 Electrical No Bypass
40S220QHEM3KS242 150 20QH Microglass Ethylene Propylene No Bypass SAE-24 Visual No Bypass
40S220QHESPXS242 150 20QH Microglass Ethylene Propylene No Bypass SAE-24 Sensing Port No Bypass
40S225WHEPXS242 155 25WH Wire Mesh Ethylene Propylene No Bypass SAE-24 Port Plugged No Bypass
40S225WHET1KS242 155 25WH Wire Mesh Ethylene Propylene No Bypass SAE-24 Electrical No Bypass
40S225WHEM3KS242 155 25WH Wire Mesh Ethylene Propylene No Bypass SAE-24 Visual No Bypass
40S225WHESPXS242 155 25WH Wire Mesh Ethylene Propylene No Bypass SAE-24 Sensing Port No Bypass
40S274WHEPXS242 160 74WH Wire Mesh Ethylene Propylene No Bypass SAE-24 Port Plugged No Bypass
40S274WHET1KS242 160 74WH Wire Mesh Ethylene Propylene No Bypass SAE-24 Electrical No Bypass
40S274WHEM3KS242 160 74WH Wire Mesh Ethylene Propylene No Bypass SAE-24 Visual No Bypass
40S274WHESPXS242 160 74WH Wire Mesh Ethylene Propylene No Bypass SAE-24 Sensing Port No Bypass
40S202QHVPXS242 75 02QH Microglass Fluorocarbon No Bypass SAE-24 Port Plugged No Bypass
40S202QHVT1KS242 75 02QH Microglass Fluorocarbon No Bypass SAE-24 Electrical No Bypass
40S202QHVM3KS242 75 02QH Microglass Fluorocarbon No Bypass SAE-24 Visual No Bypass
40S202QHVSPXS242 75 02QH Microglass Fluorocarbon No Bypass SAE-24 Sensing Port No Bypass
40S205QHVPXS242 105 05QH Microglass Fluorocarbon No Bypass SAE-24 Port Plugged No Bypass
40S205QHVT1KS242 105 05QH Microglass Fluorocarbon No Bypass SAE-24 Electrical No Bypass
40S205QHVM3KS242 105 05QH Microglass Fluorocarbon No Bypass SAE-24 Visual No Bypass
40S205QHVSPXS242 105 05QH Microglass Fluorocarbon No Bypass SAE-24 Sensing Port No Bypass
40S210QHVPXS242 140 10QH Microglass Fluorocarbon No Bypass SAE-24 Port Plugged No Bypass
40S210QHVT1KS242 140 10QH Microglass Fluorocarbon No Bypass SAE-24 Electrical No Bypass
40S210QHVM3KS242 140 10QH Microglass Fluorocarbon No Bypass SAE-24 Visual No Bypass
40S210QHVSPXS242 140 10QH Microglass Fluorocarbon No Bypass SAE-24 Sensing Port No Bypass
40S220QHVPXS242 150 20QH Microglass Fluorocarbon No Bypass SAE-24 Port Plugged No Bypass
40S220QHVT1KS242 150 20QH Microglass Fluorocarbon No Bypass SAE-24 Electrical No Bypass
40S220QHVM3KS242 150 20QH Microglass Fluorocarbon No Bypass SAE-24 Visual No Bypass
40S220QHVSPXS242 150 20QH Microglass Fluorocarbon No Bypass SAE-24 Sensing Port No Bypass
40S225WHVPXS242 155 25WH Wire Mesh Fluorocarbon No Bypass SAE-24 Port Plugged No Bypass
40S225WHVT1KS242 155 25WH Wire Mesh Fluorocarbon No Bypass SAE-24 Electrical No Bypass
40S225WHVM3KS242 155 25WH Wire Mesh Fluorocarbon No Bypass SAE-24 Visual No Bypass
40S225WHVSPXS242 155 25WH Wire Mesh Fluorocarbon No Bypass SAE-24 Sensing Port No Bypass
40S274WHVPXS242 160 74WH Wire Mesh Fluorocarbon No Bypass SAE-24 Port Plugged No Bypass
40S274WHVT1KS242 160 74WH Wire Mesh Fluorocarbon No Bypass SAE-24 Electrical No Bypass
40S274WHVM3KS242 160 74WH Wire Mesh Fluorocarbon No Bypass SAE-24 Visual No Bypass
40S274WHVSPXS242 160 74WH Wire Mesh Fluorocarbon No Bypass SAE-24 Sensing Port No Bypass
40S202QHEPXS322 75 02QH Microglass Ethylene Propylene No Bypass SAE-32 Port Plugged No Bypass
40S202QHET1KS322 75 02QH Microglass Ethylene Propylene No Bypass SAE-32 Electrical No Bypass
40S202QHEM3KS322 75 02QH Microglass Ethylene Propylene No Bypass SAE-32 Visual No Bypass
40S202QHESPXS322 75 02QH Microglass Ethylene Propylene No Bypass SAE-32 Sensing Port No Bypass
40S205QHEPXS322 105 05QH Microglass Ethylene Propylene No Bypass SAE-32 Port Plugged No Bypass
40S205QHET1KS322 105 05QH Microglass Ethylene Propylene No Bypass SAE-32 Electrical No Bypass
40S205QHEM3KS322 105 05QH Microglass Ethylene Propylene No Bypass SAE-32 Visual No Bypass
40S205QHESPXS322 105 05QH Microglass Ethylene Propylene No Bypass SAE-32 Sensing Port No Bypass
40S210QHEPXS322 140 10QH Microglass Ethylene Propylene No Bypass SAE-32 Port Plugged No Bypass
40S210QHET1KS322 140 10QH Microglass Ethylene Propylene No Bypass SAE-32 Electrical No Bypass
40S210QHEM3KS322 140 10QH Microglass Ethylene Propylene No Bypass SAE-32 Visual No Bypass
40S210QHESPXS322 140 10QH Microglass Ethylene Propylene No Bypass SAE-32 Sensing Port No Bypass
40S220QHEPXS322 150 20QH Microglass Ethylene Propylene No Bypass SAE-32 Port Plugged No Bypass
40S220QHET1KS322 150 20QH Microglass Ethylene Propylene No Bypass SAE-32 Electrical No Bypass
40S220QHEM3KS322 150 20QH Microglass Ethylene Propylene No Bypass SAE-32 Visual No Bypass
40S220QHESPXS322 150 20QH Microglass Ethylene Propylene No Bypass SAE-32 Sensing Port No Bypass
40S225WHEPXS322 155 25WH Wire Mesh Ethylene Propylene No Bypass SAE-32 Port Plugged No Bypass
40S225WHET1KS322 155 25WH Wire Mesh Ethylene Propylene No Bypass SAE-32 Electrical No Bypass
40S225WHEM3KS322 155 25WH Wire Mesh Ethylene Propylene No Bypass SAE-32 Visual No Bypass
40S225WHESPXS322 155 25WH Wire Mesh Ethylene Propylene No Bypass SAE-32 Sensing Port No Bypass
40S274WHEPXS322 160 74WH Wire Mesh Ethylene Propylene No Bypass SAE-32 Port Plugged No Bypass
40S274WHET1KS322 160 74WH Wire Mesh Ethylene Propylene No Bypass SAE-32 Electrical No Bypass
40S274WHEM3KS322 160 74WH Wire Mesh Ethylene Propylene No Bypass SAE-32 Visual No Bypass
40S274WHESPXS322 160 74WH Wire Mesh Ethylene Propylene No Bypass SAE-32 Sensing Port No Bypass
40S202QHVPXS322 75 02QH Microglass Fluorocarbon No Bypass SAE-32 Port Plugged No Bypass
40S202QHVT1KS322 75 02QH Microglass Fluorocarbon No Bypass SAE-32 Electrical No Bypass
40S202QHVM3KS322 75 02QH Microglass Fluorocarbon No Bypass SAE-32 Visual No Bypass
40S202QHVSPXS322 75 02QH Microglass Fluorocarbon No Bypass SAE-32 Sensing Port No Bypass
40S205QHVPXS322 105 05QH Microglass Fluorocarbon No Bypass SAE-32 Port Plugged No Bypass
40S205QHVT1KS322 105 05QH Microglass Fluorocarbon No Bypass SAE-32 Electrical No Bypass
40S205QHVM3KS322 105 05QH Microglass Fluorocarbon No Bypass SAE-32 Visual No Bypass
40S205QHVSPXS322 105 05QH Microglass Fluorocarbon No Bypass SAE-32 Sensing Port No Bypass
40S210QHVPXS322 140 10QH Microglass Fluorocarbon No Bypass SAE-32 Port Plugged No Bypass
40S210QHVT1KS322 140 10QH Microglass Fluorocarbon No Bypass SAE-32 Electrical No Bypass
40S210QHVM3KS322 140 10QH Microglass Fluorocarbon No Bypass SAE-32 Visual No Bypass
40S210QHVSPXS322 140 10QH Microglass Fluorocarbon No Bypass SAE-32 Sensing Port No Bypass
40S220QHVPXS322 150 20QH Microglass Fluorocarbon No Bypass SAE-32 Port Plugged No Bypass
40S220QHVT1KS322 150 20QH Microglass Fluorocarbon No Bypass SAE-32 Electrical No Bypass
40S220QHVM3KS322 150 20QH Microglass Fluorocarbon No Bypass SAE-32 Visual No Bypass
40S220QHVSPXS322 150 20QH Microglass Fluorocarbon No Bypass SAE-32 Sensing Port No Bypass
40S225WHVPXS322 155 25WH Wire Mesh Fluorocarbon No Bypass SAE-32 Port Plugged No Bypass
40S225WHVT1KS322 155 25WH Wire Mesh Fluorocarbon No Bypass SAE-32 Electrical No Bypass
40S225WHVM3KS322 155 25WH Wire Mesh Fluorocarbon No Bypass SAE-32 Visual No Bypass
40S225WHVSPXS322 155 25WH Wire Mesh Fluorocarbon No Bypass SAE-32 Sensing Port No Bypass
40S274WHVPXS322 160 74WH Wire Mesh Fluorocarbon No Bypass SAE-32 Port Plugged No Bypass
40S274WHVT1KS322 160 74WH Wire Mesh Fluorocarbon No Bypass SAE-32 Electrical No Bypass
40S274WHVM3KS322 160 74WH Wire Mesh Fluorocarbon No Bypass SAE-32 Visual No Bypass
40S274WHVSPXS322 160 74WH Wire Mesh Fluorocarbon No Bypass SAE-32 Sensing Port No Bypass
40S202QHEPXN322 75 02QH Microglass Ethylene Propylene No Bypass 2" NPTF Port Plugged No Bypass
40S202QHET1KN322 75 02QH Microglass Ethylene Propylene No Bypass 2" NPTF Electrical No Bypass
40S202QHEM3KN322 75 02QH Microglass Ethylene Propylene No Bypass 2" NPTF Visual No Bypass
40S202QHESPXN322 75 02QH Microglass Ethylene Propylene No Bypass 2" NPTF Sensing Port No Bypass
40S205QHEPXN322 105 05QH Microglass Ethylene Propylene No Bypass 2" NPTF Port Plugged No Bypass
40S205QHET1KN322 105 05QH Microglass Ethylene Propylene No Bypass 2" NPTF Electrical No Bypass
40S205QHEM3KN322 105 05QH Microglass Ethylene Propylene No Bypass 2" NPTF Visual No Bypass
40S205QHESPXN322 105 05QH Microglass Ethylene Propylene No Bypass 2" NPTF Sensing Port No Bypass
40S210QHEPXN322 140 10QH Microglass Ethylene Propylene No Bypass 2" NPTF Port Plugged No Bypass
40S210QHET1KN322 140 10QH Microglass Ethylene Propylene No Bypass 2" NPTF Electrical No Bypass
40S210QHEM3KN322 140 10QH Microglass Ethylene Propylene No Bypass 2" NPTF Visual No Bypass
40S210QHESPXN322 140 10QH Microglass Ethylene Propylene No Bypass 2" NPTF Sensing Port No Bypass
40S220QHEPXN322 150 20QH Microglass Ethylene Propylene No Bypass 2" NPTF Port Plugged No Bypass
40S220QHET1KN322 150 20QH Microglass Ethylene Propylene No Bypass 2" NPTF Electrical No Bypass
40S220QHEM3KN322 150 20QH Microglass Ethylene Propylene No Bypass 2" NPTF Visual No Bypass
40S220QHESPXN322 150 20QH Microglass Ethylene Propylene No Bypass 2" NPTF Sensing Port No Bypass
40S225WHEPXN322 155 25WH Wire Mesh Ethylene Propylene No Bypass 2" NPTF Port Plugged No Bypass
40S225WHET1KN322 155 25WH Wire Mesh Ethylene Propylene No Bypass 2" NPTF Electrical No Bypass
40S225WHEM3KN322 155 25WH Wire Mesh Ethylene Propylene No Bypass 2" NPTF Visual No Bypass
40S225WHESPXN322 155 25WH Wire Mesh Ethylene Propylene No Bypass 2" NPTF Sensing Port No Bypass
40S274WHEPXN322 160 74WH Wire Mesh Ethylene Propylene No Bypass 2" NPTF Port Plugged No Bypass
40S274WHET1KN322 160 74WH Wire Mesh Ethylene Propylene No Bypass 2" NPTF Electrical No Bypass
40S274WHEM3KN322 160 74WH Wire Mesh Ethylene Propylene No Bypass 2" NPTF Visual No Bypass
40S274WHESPXN322 160 74WH Wire Mesh Ethylene Propylene No Bypass 2" NPTF Sensing Port No Bypass
40S202QHVPXN322 75 02QH Microglass Fluorocarbon No Bypass 2" NPTF Port Plugged No Bypass
40S202QHVT1KN322 75 02QH Microglass Fluorocarbon No Bypass 2" NPTF Electrical No Bypass
40S202QHVM3KN322 75 02QH Microglass Fluorocarbon No Bypass 2" NPTF Visual No Bypass
40S202QHVSPXN322 75 02QH Microglass Fluorocarbon No Bypass 2" NPTF Sensing Port No Bypass
40S205QHVPXN322 105 05QH Microglass Fluorocarbon No Bypass 2" NPTF Port Plugged No Bypass
40S205QHVT1KN322 105 05QH Microglass Fluorocarbon No Bypass 2" NPTF Electrical No Bypass
40S205QHVM3KN322 105 05QH Microglass Fluorocarbon No Bypass 2" NPTF Visual No Bypass
40S205QHVSPXN322 105 05QH Microglass Fluorocarbon No Bypass 2" NPTF Sensing Port No Bypass
40S210QHVPXN322 140 10QH Microglass Fluorocarbon No Bypass 2" NPTF Port Plugged No Bypass
40S210QHVT1KN322 140 10QH Microglass Fluorocarbon No Bypass 2" NPTF Electrical No Bypass
40S210QHVM3KN322 140 10QH Microglass Fluorocarbon No Bypass 2" NPTF Visual No Bypass
40S210QHVSPXN322 140 10QH Microglass Fluorocarbon No Bypass 2" NPTF Sensing Port No Bypass
40S220QHVPXN322 150 20QH Microglass Fluorocarbon No Bypass 2" NPTF Port Plugged No Bypass
40S220QHVT1KN322 150 20QH Microglass Fluorocarbon No Bypass 2" NPTF Electrical No Bypass
40S220QHVM3KN322 150 20QH Microglass Fluorocarbon No Bypass 2" NPTF Visual No Bypass
40S220QHVSPXN322 150 20QH Microglass Fluorocarbon No Bypass 2" NPTF Sensing Port No Bypass
40S225WHVPXN322 155 25WH Wire Mesh Fluorocarbon No Bypass 2" NPTF Port Plugged No Bypass
40S225WHVT1KN322 155 25WH Wire Mesh Fluorocarbon No Bypass 2" NPTF Electrical No Bypass
40S225WHVM3KN322 155 25WH Wire Mesh Fluorocarbon No Bypass 2" NPTF Visual No Bypass
40S225WHVSPXN322 155 25WH Wire Mesh Fluorocarbon No Bypass 2" NPTF Sensing Port No Bypass
40S274WHVPXN322 160 74WH Wire Mesh Fluorocarbon No Bypass 2" NPTF Port Plugged No Bypass
40S274WHVT1KN322 160 74WH Wire Mesh Fluorocarbon No Bypass 2" NPTF Electrical No Bypass
40S274WHVM3KN322 160 74WH Wire Mesh Fluorocarbon No Bypass 2" NPTF Visual No Bypass
40S274WHVSPXN322 160 74WH Wire Mesh Fluorocarbon No Bypass 2" NPTF Sensing Port No Bypass

687854
731421