HLE100-RB Belt Driven, Roller Wheel, Rodless Linear Actuator | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
HLE100-RB Belt Driven, Roller Wheel, Rodless Linear Actuator

HLE100-RB Belt Driven, Roller Wheel, Rodless Linear Actuator OBSOLETE

This product is obsolete. Please contact a Parker Representative for more information.

Technical Specifications

  • Profile Width: 100 mm
  • Drive Axis Type: Belt
  • Bearing Type: Roller Wheel - Polyamide
  • Maximum Stroke Length: 6200 mm (single profile), 20000 mm (max by splicing), 244 inch
  • Maximum Operating Speed: 5 m/sec, 200 inch/sec
  • Maximum Acceleration: 10 m/sec2, 393 inch/sec2
  • Maximum Thrust: FX: 1115 N, FX: 251 lbs
  • Load Capacity: FZ: 100 to 1552 N, FZ: 1552 N
  • Repeatability: ± 0.2 mm, ± 0.008 inch
  • Idler Unit Option: Yes
  • Additional Protection Included: Steel Strip Cover
  • Corrosion Resistance Included: n/a
  • Specifications Met: Cleanroom (up to Class 100, ISO Class 5)
  • Feedback Type: None
  • Ingress Protection Rating: IP30

Full Product Description

With thousands of units in operation worldwide, the HLE Series is truly a proven performer in its ability to offer long-life and trouble free operation. The HLE-RB series of linear actuators is an extremely rugged and industrially hardened linear actuator that offers high speed, high acceleration and long travel lengths, combined with a stiff, rigid construction. It is ideally suited for use in either single axis configurations or high speed, multi-axis, gantry systems The HLE-RB carriage is rigidly supported on three sides by heavy duty, poly-amide roller wheels housed inside of a rugged aluminum housing, and offer a steel wheel option for elevated loading conditions. The bearing wheels are pre-loaded to eliminate play in the system and strategically located along the carriage to evenly distribute load across the length of the carriage.



The HLE utilizes a high strength, steel reinforced belt and pulley drive train that provides fast, highly repeatable positioning of the carriage. The mounting of the belt to the carriage is designed to enable easy replacement of the belt without the need to remove the payload, while simultaneously providing a very rigid connection. The drive pulley assembly is designed to accept planetary gear reducers as well as a wide variety of servo and stepper motors. Special carriage lengths and linear units with multiple carriages are available for custom applications. 



Markets:

• Industrial Manufacturing

• Packaging / Warehouse

• Automotive

• Food and Bev

• Textile



Features/Benefits:

• Standard travel up to 7900mm, but longer strokes available - consult factory

• Rugged construction for heavy duty applications

• Timing belt and pulley drive mechanism for fast, accurate positioning

• Seal Strip (IP30) for additional environmental protection

• Low wear and low particle generation (clean room suitable to class 100)

• T-slot mounting along actuator body and carriage



Applications:

• Pick and Place

• Factory Automation

• Stacking / Palletizing

• Material Handling

Related Documents

×

687854
936514