Industrial Hydraulic Feedback Cylinders - Series HMIX (Europe) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Industrial Hydraulic Feedback Cylinders - Series HMIX (Europe) Industrial Hydraulic Feedback Cylinders - Series HMIX (Europe)

Industrial Hydraulic Feedback Cylinders - Series HMIX (Europe)

210 bar Industrial Hydraulic Integral Feedback Cylinders conforming to ISO6020/2 and DIN24554. The tie rod construction sets the standard for performance, durability & trouble-free operation with superior design and quality for long cylinder service life

Technical Specifications

  • Minimum Bore Diameter: 40 mm
  • Minimum Operating Temperature: -20 °C
  • Product Style: Tie Rod
  • Maximum Operating Pressure: 210 bar
  • Bore Diameter: 200 mm
  • Minimum Rod Diameter: 28 mm
  • Maximum Rod Diameter: 140 mm
  • Maximum Stroke Length: 3000 mm
  • Maximum Operating Temperature: 85 °C
  • Mounting Type: Extended Tie-rods, Flange, Foot, Pivot, Trunnion
  • Port Type: BSPP
  • Piston Type: Low Friction, Ultra Low Friction
  • Rod End Type: 7
  • Rod End Thread Type: Metric
  • Number of Rod Sizes per Bore Size: up to 3

Full Product Description

HMIX Series metric tie rod hydraulic feedback cylinders are Compact Series cylinders rated for use at working pressures up to 210 bar depending on the rod end and type of service. Like all Parker hydraulic cylinders, they are designed to deliver long, efficient service with low maintenance requirements, guaranteeing high productivity year after year.

Parker's HMIX series cylinders meet the requirements of ISO 6020/2 (2006), 160 bar Compact Series and the DIN 24 554 standard. HMIX series cylinders are based on the proven HMI Series and are supplied with integrated feedback transducer and manifold.

To generate a CAD model of an HMIX Series cylinder, please follow the steps for the equivalent HMIX Series cylinder by using the CUSTOM CONFIGURATOR button.

A wide range of optional features is available, permitting HMIX cylinders to be customised to suit even the most challenging industrial application. Options include oversize ports, stop tubes, stroke limiters, gland drains, rod end protection and more. Where only a totally bespoke cylinder will do, our experienced design engineers will work with you to create a unique customised solution.

Markets:
Energy
• Energy Production, Development & Service
• Power Generation

Government (Non-Aerospace)
• Defense
• Government (Non-Defense)

Industrial
• Factory Automation
• Entertainment Automation
• Machine Tools
• Molding
• Packaging Machinery
• Vehicle Assembly Facilities

Natural Resources
• Mining
• Oil & Gas

Processing
• Food & Beverage
• Industrial Chemical Processing
• Lumber & Wood
• Plastic Processing
• Primary Metal Refining/Process
• Rubber & Tie Processing

Features/Benefits:
• 8 standard mounting styles
• Single and double rod designs available
• 6 standard male and female rod end threads
• Up to 3 rod sizes per bore
• Strokes available in any practical stroke length
• Rod gland can be removed in situ for seal replacement
• Hard chrome plated rod for increased seal and cylinder life
• Wide range of sealing systems to suit all applications and environments
• Suitable in a wide range of fluid specifications and temperature ranges from -20°C to +150°C
• Rod locking device for increased safety and functionality
• World class cushioning solutions, available at either or both ends
• Wide range of mounting and rod end accessories
• Wide range of special features, e.g. stroke adjuster, rod bellow or gland drain
• Bespoke custom designs on request

Applications:
• Machine tools
• Transfer lines
• Injection moulding
• Paper machinery
• Presses
• Flight simulators
• Marine stabilization
• Aerial and antennae positioning systems
• Welding equipment
• Test equipment
• Robotics
• Machining Center
• Assembly Line

Related Documents

×

687854
687940