Obsolete: HTR080 Belt Driven, Roller Wheel, Telescoping, Z-Axis Linear Actuator | ParkerIN

Obsolete: HTR080 Belt Driven, Roller Wheel, Telescoping, Z-Axis Linear Actuator | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Obsolete: HTR080 Belt Driven, Roller Wheel, Telescoping, Z-Axis Linear Actuator

Obsolete: HTR080 Belt Driven, Roller Wheel, Telescoping, Z-Axis Linear Actuator OBSOLETE

This product is no longer available from Parker. Contact us to find an alternative solution for your application.

Technical Specifications

  • Profile Width: 180 mm
  • Drive Axis Type: Belt
  • Bearing Type: Roller Wheel - Polyamide
  • Maximum Stroke Length: 2500 mm, 98 inch
  • Maximum Operating Speed: 5 m/sec, 200 inch/sec
  • Maximum Acceleration: 5 m/sec2, 197 inch/sec2
  • Maximum Thrust: FX: 922 N, FX: 110 lbs
  • Load Capacity: FZ: 100 to 491 N, FZ: 491 N
  • Repeatability: ± 0.2 mm, ± 0.008 inch
  • Idler Unit Option: No
  • Additional Protection Included: None
  • Corrosion Resistance Included: n/a
  • Specifications Met: -
  • Feedback Type: None
  • Ingress Protection Rating: IP30

Full Product Description

This product is no longer available from Parker. Contact us to find an alternative solution for your application. The HTR series linear actuator is an extremely rugged telescoping, vertical axis unit that is ideally positioned for high speed automation. Where ceiling height in an overhead gantry is at a minimum the HTR is the perfect solution. The HTR was designed to be packaged into the smallest overall footprint possible while still allowing for long travel positioning. High throughput lifting and transporting were at the heart of the design considerations for the HTR.  

The HTR incorporates steel reinforced belt and pulley drive to connect the multiple telescoping tube sections in order to generate a smooth telescoping extension. A unique roller bearing guide mechanism is used to provide stability and rigidity within the system.

HTR080 Belt Driven, Roller Wheel, Vertical Axis, Telescoping Linear Actuator Features:
• Profile Width : 180mm
• Load capacities up to 491 N
• Thrust force capacities up to 922 N
• Strokes up to 2500mm
• Velocity up to 5 m/s
• Positional repeatability of +/- 0.2mm
• Designed for vertical axis applications
• Rugged construction for heavy duty applications
• Timing belt and pulley drive mechanism for fast, accurate positioning
• Standard and Extended length carriage options for extended moment loading capacity
• Integrated carriage and drive mechanism
• Torsion resistant housing
• High vertical acceleration

Related Documents

×
Products

687854
936514