Hydraulic hose specification SAE 100R6. Series – SAE100R6PM | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hydraulic hose specification SAE 100R6. Series – SAE100R6PM

Hydraulic hose specification SAE 100R6. Series – SAE100R6PM

SAE100R6PM hose is made as per the specification SAE type 100 R6. Hose reinforcement is synthetic textile braid and recommended for using on low pressure and return lines.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Minimum Bend Radius: 65 to 230 mm, 2.5 to 9.1 inch
  • Media: Petroleum Hydraulic Fluids
  • Specifications Met: EN 854, Type R6, SAE 100R6
  • Weight: 0.13 to 0.46 kg/m, 0.09 to 0.31 lb/ft
  • Inside Diameter: 1/4 to 1 inch, 6.4 to 25.4 mm
  • Maximum Operating Pressure: 28 to 13 bar, 2.8 to 1.3 MPa, 400 to 190 psi
  • Application: Hydraulics
  • Outside Diameter: 0.5 to 1.28 inch, 12.7 to 32.5 mm
  • Size: -4 to -16

Full Product Description

SAE100R6PM hose is made as per the specification SAE type 100 R6. The industry standard hose manufactured to strict international quality specifications in order to provide consistency of performance. Designed with one-textile braid construction & meets global industry standards. It offers a long service life and a wide range of fluid compatibility.

Markets:
•Transportation.
•Construction.
•Utility equipment.
•Machine tool.
•Automotive.

Features/Benefits:
•Synthetic textile braid Hose reinforcement.
•Ozone resistant synthetic rubber cover.
•Flexible and can be used in intricate routing lines.
•Can be used in varied climate conditions.

Applications:
•Hydraulic low pressure.
•Return & drain oil lines.

Related Documents

×
Products Hose I.D. (inch)
SAE100R6PM-4PM 1/4
SAE100R6PM-5PM 5/16
SAE100R6PM-6PM 3/8
SAE100R6PM-8PM 1/2
SAE100R6PM-10PM 5/8
SAE100R6PM-12PM 3/4
SAE100R6PM-16PM 1

687854
688287