Hydraulic Industry Standard Hose 4250-5000 PSI - 471TC Twin Tough Hose | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hydraulic Industry Standard Hose 4250-5000 PSI - 471TC Twin Tough Hose Hydraulic Industry Standard Hose 4250-5000 PSI - 471TC Twin Tough Hose

Hydraulic Industry Standard Hose 4250-5000 PSI - 471TC Twin Tough Hose

Parker’s 471TC Twin Tough hose working pressure of 4250-5000 PSI, was designed to eliminate the labor and material costs required to manually bundle two separate hoses.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Media: Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: EN 857, Type 2SC, ISO 11237, Type 2SC, SAE J1942
  • Compatible Fitting: 43 Series
  • Maximum Operating Pressure: up to 350 bar, up to 35.0 MPa, up to 5000 psi
  • Weight: 0.30 to 1.17 kg/m, 0.20 to 0.79 lb/ft
  • Inside Diameter: 1/4 to 1 inch, 6.3 to 25 mm
  • Application: Construction Equipment, Hydraulics, Industrial, Material Handling
  • Hose Reinforcement Material: 2 Braids of Steel Wire
  • Minimum Bend Radius: 65 to 90 mm
  • Size: -6 to -8
  • Outside Diameter: 0.51 to 1.40 inch, 13 to 35 mm
  • Hose Inner Tube Material: Synthetic Rubber
  • Cover Material: Synthetic Rubber Abrasion Resistant, MSHA approved
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Hose Cover Type: Tough Cover

Full Product Description

Parker’s 471TC Twin Tough hose working pressure of 4250-5000 PSI, was designed to eliminate the labor and material costs required to manually bundle two separate hoses. This saves valuable time in the field. The 471TC Twin Tough hose is reinforced with two steel braids for durability. Sizes are available in 3/8” or ½” diameters to meet your specific needs.

Markets:
• Construction
• Utility Equipment
• Material Handling
• Industrial

Features/Benefits:
• Two hoses bundled with one cover to save labor and material costs
• ToughCover to prevent abrasion
• Half SAE bend radius for ease of installation and low force to flex
• 2-braided compact construction

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Fittings:
• 43 series fittings

Related Documents

×
Products Hose I.D. (size)
471TC-6-6 -6
471TC-8-8 -8

687854
687583