Hydrogenated Nitrile 60 Durometer O-Ring (KB181-60) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hydrogenated Nitrile 60 Durometer O-Ring (KB181-60)

Hydrogenated Nitrile 60 Durometer O-Ring (KB181-60)

Parker's hydrogenated nitrile (HNBR, HSN) O-rings are very compatible with oils and gases.

Technical Specifications

  • Inside Diameter: 0.029 to 25.940 inch
  • Width: 0.04 to 0.275 inch
  • Polymer Material Options: Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN)
  • Trade Name: 21926
  • Thermal Application Type: High Temperature (260 to 400°F)
  • Durometer: 60 Shore A
  • Minimum Operating Temperature: -25 °F
  • Maximum Operating Temperature: 300 °F
  • For Fluid Type: Oil
  • Industry: General
  • Specifications Met: None
  • Region of Origin: North America
  • Internally Lubricated: No
  • Color: Black

Full Product Description

Parker's hydrogenated nitrile (HNBR, HSN) is a synthetic polymer that results from the hydrogenation of nitrile rubber (NBR). Superior mechanical characteristics and particularly high strength, helps reduce extrusion and wear.

• Heat resistance
• Up to 150°C (300°F)
• Cold flexibility
• Down to approximately -48°C (-55°F)
• Chemical resistance
• Aliphatic hydrocarbons
• Vegetable and animal fats and oils
• HFA, HFB and HFC hydraulic fluids
• Dilute acids, bases and salt solutions at moderate temperatures
• Water and steam up to 149°C (300°F)
• Ozone, aging and weathering

Not compatible with:
• Chlorinated hydrocarbons
• Polar solvents (ketones, esters and ethers)
• Strong acids
• Used for Diesel Applications

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Related Documents

×

687854
687519