Hydrogenated Nitrile 90 Durometer O-Ring (KB163-90) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hydrogenated Nitrile 90 Durometer O-Ring (KB163-90)

Hydrogenated Nitrile 90 Durometer O-Ring (KB163-90)

Parker's hydrogenated nitrile (HNBR, HSN) O-rings are very compatible with oils and gases.

Technical Specifications

  • Inside Diameter: 0.029 to 25.940 inch
  • Width: 0.04 to 0.275 inch
  • Polymer Material Options: Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN)
  • Trade Name: 21379
  • Thermal Application Type: High Temperature (260 to 400°F)
  • Durometer: 90 Shore A
  • Minimum Operating Temperature: -25 °F
  • Maximum Operating Temperature: 300 °F
  • For Fluid Type: Oil
  • Industry: Oil & Gas
  • Specifications Met: NORSOK, NORSOK-SNS, NORSOK-RGD, ISO 23936-2, API 6A
  • Region of Origin: North America
  • Internally Lubricated: No
  • Color: Black

Full Product Description

Parker's hydrogenated nitrile KB163-90 (HNBR) a hydrogenation of nitrile rubber (NBR), has superior mechanical characteristics, particularly high strength, resulting in increased strength and durability.  Shore A diamterr of 90 and black in color, .

• Heat resistance - Up to 149°C (300°F) with excursions up to 163°C (325°F)
• Cold flexibility - Down to approximately -32°C (-25°F)

Certifications include:
• ISO 23936 for Rapid Gas Decompression
• NACE statndard TM0192-2003 for Rapid Gas Decompression
• NORSOK M-710 for Rapid Gas Decompression
• ISO23936-2 for 10% H2S

Chemical resistance
• Aliphatic hydrocarbons
• Vegetable and animal fats and oils
• HFA, HFB and HFC hydraulic fluids
• Dilute acids, bases and salt solutions at moderate temperatures
• Water at 100°C (212°F)
• Methanol
• Ozone, aging and weathering

Not Compatible with:
• Chlorinated hydrocarbons
• Polar solvents (keytones, esters and ethers)
• Strong acids


*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Related Documents

×

687854
687519