Hydrogenated Nitrile 95 Durometer O-Ring, Extreme Extrusion Resistance, Black (KB292) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hydrogenated Nitrile 95 Durometer O-Ring, Extreme Extrusion Resistance, Black (KB292)

Hydrogenated Nitrile 95 Durometer O-Ring, Extreme Extrusion Resistance, Black (KB292)

Parker's hydrogenated nitrile (HNBR, HSN) O-rings are very compatible with oils and gases.

Technical Specifications

  • Minimum Operating Temperature: -25 °F
  • Maximum Operating Temperature: 300 °F
  • Industry: Oil & Gas
  • Region of Origin: North America
  • Internally Lubricated: No
  • Specifications Met: None
  • Durometer: 95 Shore A

Full Product Description

Parker’s KB292-95 compound is formulated to offer best in class resistance to extrusion for the highest of pressure applications. With an operating temperature range of -25°F to 300°F, and chemical compatibility in line with traditional hydrogenated nitrile (HNBR) compounds, KB292-95 truly expands the capabilities of this polymer family.

• Heat resistance — Up to 150°C (300°F)
• Cold flexibility — Down to approximately -32°C (-25°F)

Used for oilfield, high temperature hydraulics

Chemical resistance
• Aliphatic hydrocarbons
• Vegetable and animal fats and oils
• HFA, HFB and HFC hydraulic fluids
• Dilute acids, bases and salt solutions at moderate temperatures
• Water and steam up to 149°C (300°F)
• Ozone, aging and weathering

Not compatible with:
• Chlorinated hydrocarbons
• Polar solvents (ketones, esters and ethers)
• Strong acids

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring & Engineered Seals Division at 859-269-2351 for design and pricing assistance.

Related Documents

×

687854
687519