Hydrogenated Nitrile-Butadiene Rubber O-Ring, 85 Shore A, Broad Applicability (Prädifa Series N3510-85) | Product Series

Filter by

    No filters selected

Inside Diameter (mm)

Cross Section Width

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hydrogenated Nitrile-Butadiene Rubber O-Ring, 85 Shore A, Broad Applicability (Prädifa Series N3510-85)

Hydrogenated Nitrile-Butadiene Rubber O-Ring, 85 Shore A, Broad Applicability (Prädifa Series N3510-85)

HNBR O-ring, excellently suitable for connectors in air conditioning and gas system applications, black.

Technical Specifications

  • Inside Diameter: 2 to 180 mm, 0.079 to 7.087 inch
  • Cross Section Width: 1 to 8 mm, 0.039 to 0.315 inch
  • Polymer Material Options: Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN)
  • Minimum Operating Temperature: -35 °C, -31 °F
  • Maximum Operating Temperature: 150 °C, 302 °F
  • Durometer: 85 Shore A
  • For Fluid Type: Broad Range
  • Industry: Other / Specialist
  • Specifications Met: AS 528, ISO 3601, BS 1806, BS 4518, JIS B2401, NF T 47-501, SMS 1586
  • Region of Origin: Europe
  • Color: Black
  • Trade Name: N3510, N3510-75

Full Product Description

The Parker Prädifa hydrogenated nitrile-butadiene rubber N3510-85 is suitable for a wide range of applications.

Special Features:
• Good cold flexibility
• Good mechanical robustness
• Very good resistance to gap extrusion
• Very good life time

Chemical Resistance to:
• Air (oil-free)
• Compressed air (oily)
• ATF oils
• Dexron VI ATF
• Mobil 1 + 5% Sturaco 7195
• Methanol
• Ethanol
• Ethane
• Natural gas
• Petroleum (sulphur-free)
• Mineral oils (tests with NBR-1/ECI recommended prior to use with dynamic seals)
• Petroleum-based lubricating oils
• Lubricating oils SAE 10, 20, 30, 40, 50
• HFC (Water/polyglycol)
• HFAE (Oil in water emulsions; mineral oils / synthethic esters)
• HFAS (Mineral oil free, water-based synthethic fluids)
• PAO (Polyalphaolefines)

Related Documents

×
Products Inside Diameter (mm) Cross Section Width
020253N3510 136.12 3.53 mm
060797N3510 2 1 mm
060456N3510 84 3 mm
020014N3510 12.42 1.78 mm
061119N3510 180 8 mm

687854
687424