Hydrogenated Nitrile-Butadiene Rubber O-Ring, 85 Shore A, Broad Applicability (Prädifa Series N3837-85) | Product Series

Filter by

    No filters selected

Inside Diameter (mm)

Width (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hydrogenated Nitrile-Butadiene Rubber O-Ring, 85 Shore A, Broad Applicability (Prädifa Series N3837-85)

Hydrogenated Nitrile-Butadiene Rubber O-Ring, 85 Shore A, Broad Applicability (Prädifa Series N3837-85)

HNBR O-ring with very good cold flexibility and good mechanical robustness, green.

Technical Specifications

  • Polymer Material Options: Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN)
  • Trade Name: N3837-85, N3837
  • Thermal Application Type: Low Temperature (< -30°F), Low Temperature (<-30C)
  • Minimum Operating Temperature: -31 °F, -35 °C
  • Maximum Operating Temperature: 302 °F, 150 °C
  • Durometer: 85 Shore A
  • For Fluid Type: Broad Range
  • Industry: General
  • Specifications Met: None, AS 528, ISO 3601, BS 1806, BS 4518, JIS B2401, NF T 47-501, SMS 1586
  • Region of Origin: Europe
  • Internally Lubricated: No
  • Color: Green

Full Product Description

The Parker Prädifa hydrogenated nitrile-butadiene rubber N3837-85 is suitable for a wide range of applications.

Special Features:
• Good cold flexibility
• Very good mechanical robustness
• Very good resistance against gap extrusion
• Very good life time

Chemical Resistance to:
• Air (oil-free)
• Compressed air (oily)
• Castrol SLX 0W30 LongLife
• ATF oils
• Dexron VI ATF
• Mobil 1 + 5% Sturaco 7195
• Methanol
• Ethanol
• Ethane
• Natural gas
• Petroleum (sulphur-free)
• Mineral oils (tests with NBR-1/ECI recommended prior to use with dynamic seals)
• Petroleum-based lubricating oils
• Lubricating oils SAE 10, 20, 30, 40, 50
• HFC (Water/polyglycol)
• HFAE (Oil in water emulsions; mineral oils / synthethic esters)
• HFAS (Mineral oil free, water-based synthethic fluids)
• PAO (Polyalphaolefines)

Related Documents

×
Products Inside Diameter (mm) Width (mm)
060432N3837 7.5 2
060044N3837 17 2
060218N3837 10.6 2

687854
687424