Hydrogenated Nitrile-Butadiene Rubber O-Ring, 90 Shore A, Broad Applicability (Prädifa Series N8680-90) | Product Series

Filter by

    No filters selected

Inside Diameter (mm)

Width (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hydrogenated Nitrile-Butadiene Rubber O-Ring, 90 Shore A, Broad Applicability (Prädifa Series N8680-90)

Hydrogenated Nitrile-Butadiene Rubber O-Ring, 90 Shore A, Broad Applicability (Prädifa Series N8680-90)

HNBR O-ring with excellent gap extrusion and explosive decompression resistance for automotive, heavy duty, transportation and general industrial applications, black.

Technical Specifications

  • For Fluid Type: Broad Range
  • Inside Diameter: 4.47 to 209.14 mm
  • Cross Section Width: 1.5 to 3.53 mm
  • Polymer Material Options: Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN)
  • Trade Name: N8680-90, N8680
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Maximum Operating Temperature: 302 °F, 150 °C
  • Durometer: 90 Shore A
  • Industry: General Industrial
  • Specifications Met: AS 528, ISO 3601, BS 1806, BS 4518, JIS B2401, NF T 47-501, SMS 1586
  • Region of Origin: Europe
  • Color: Black

Full Product Description

The Parker Prädifa hydrogenated nitrile-butadiene rubber N8680-90 is suitable for a wide range of applications.

Special Features:
• Very good cold flexibility
• Very good mechanical robustness
• Very good resistance against gap extrusion
• Very good life time

Chemical Resistance to:
• Air (oil-free)
• Compressed air (oily)
• ATF oils
• Dexron VI ATF
• Mobil 1 + 5% Sturaco 7195
• R134a
• HFO1234yf
• Methanol
• Ethanol
• Ethane
• Natural gas
• Petroleum (sulphur-free)
• Mineral oils (tests with NBR-1/ECI recommended prior to use with dynamic seals)
• Petroleum-based lubricating oils
• Lubricating oils SAE 10, 20, 30, 40, 50
• HFC (Water/polyglycol)
• HFAE (Oil in water emulsions; mineral oils / synthethic esters)
• HFAS (Mineral oil free, water-based synthethic fluids)
• PAO (Polyalphaolefines)

Related Documents

×
Products Inside Diameter (mm) Width (mm)
061032N8680 7.7 2
020126N8680 34.59 2.62
020260N8680 164.69 3.53
020267N8680 209.14 3.53
020008N8680 4.47 1.78
020010N8680 6.07 1.78
020011N8680 7.65 1.78
020110N8680 9.19 2.62
061434N8680 5 1.6
060033N8680 13 1.5
060075N8680 13 2

687854
687424