Manifold, Instrument and Power - 2,3,and 5 Valve Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Manifold, Instrument and Power - 2,3,and 5 Valve Series

Manifold, Instrument and Power - 2,3,and 5 Valve Series

Parker PGI offers an extensive variety of 2, 3 and 5-Valve Manifolds to be used in all types of Instrumentation or Power applications and service conditions up to 10,000 PSI @ 200°F in Carbon Steel and 316 Stainless Steel.

Technical Specifications

  • Orifice Size: .136" | .187" | .250" | .375"
  • Inlet Port Size: 1/4" to 1/2" FNPT & MNPT, Flange
  • Outlet Port Size: Flange
  • Body Material: Carbon Steel | 316 SS | Specialty Metals
  • Maximum Operating Pressure: 10000 psi, 690 bar
  • Maximum Operating Temperature: 1000 °F, 538 °C
  • Packing Material: PTFE Pressure-Core® | Low-Torque Grafoil® | Packed PTFE | O-Rings
  • Seat Material: Carbide® Ball | Soft "Roddable" Seat

Full Product Description

Parker PGI’s wide variety of 2-Valve Manifolds permits the user to select and hook-up to virtually any pressure transmitter, gauge or switch. The controlled vent provides the option of venting to atmosphere or piping to a collector, depending on the media.

PGI’s selection of 3-Valve Manifolds permit the user to select and hook-up any transmitter. Several 3-Valve Manifold styles are available with controlled vents for use where venting to atmosphere is not permitted and piping to collectors or vessels is required.

PGI’s 5-Valve Manifolds permit the user to select and hook-up any chart recorder, transmitter or electronic flow meter (EFM) for gas applications. They also feature our WIDE Pattern™ technology, a unique configuration for “no finger pinching” operation of all five valves.  

Parker’s Versa-Mount bracket allows the easy mounting of most 2, 3 and 5-Valve Manifolds to a 2” pipe stand or wall-mounted application. All Manifolds feature PGI’s PTFE Pressure-Core® Stem Seal with 5 year warranty as standard, with the LoneStar™ design with PTFE packing also available.    

All Manifolds are also offered with our Low-Torque™ Grafoil® packed stem seals. To answer customer requests for a lower stem handle turning torque, PGI developed a proprietary assembly technique to lower stem torque by 50% which increases ease of operation, and therefore reduces stem abrasion and stem damage from over-torqueing. The Low-Torque™ Grafoil® packed stem seal reduces packing adjustments and the associated maintenance costs, while extending the service life of the Grafoil® packing.  

In addition PGI Manifolds are available with a bonnet handle lock-out that prevents unauthorized cycling in either the open or closed position, or an anti-tamper bonnet that allows the bonnet stem to be placed in any position before removing the handle. OS &Y bonnets are also offered.  

Markets:
• Chemical
• Petrochemical
• Oil and Gas
• Power

Features/Benefits:
• Pressure-Core Stem Seal technology
• Low Torque bonnet and packing design
• 316 Stainless and Carbon Steel Body and Bonnet are standard
• Available with Delrin®, Kel-F®,PEEK®,PTFE, Tefzel®,and Rylon® Seats
• Anti-Tamper Bonnets
• Bonnet Lock Plates
• Various accessories for mounting
• Orifice sizes from .187 to .375
• Rock hard carbide ball seats
• Soft roddable seat styles

Applications:
• Process Control Lines
• Severe Service
• General shut-off service
• Instrumentation monitoring systems

Related Documents

×
Products

687854
687516