Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The liquid level sight glass SG1 provides a clear indication of liquid levels in industrial and commercial refrigeration systems.
| Literature and Reference Materials |
|---|
| Liquid Level Controls: SG1 (Bul. 65-00) |
| Products | Maximum Pressure (bar) | Maximum Pressure (psig) | Length | Mounting | Material |
|---|---|---|---|---|---|
| 206519 | 27 | 400 | 4" | Standard | Standard |
| 206520 | 27 | 400 | 2" | Standard | Standard |
| 206521 | 27 | 400 | 4" | Saddle Mount | Standard |
| 206522 | 27 | 400 | 2" | Saddle Mount | Standard |
| 207665 | 27 | 400 | 4" x 2-3/8" | Standard | Standard |
| 208745 | 31 | 450 | 4" | Standard | PED/SEP |
| 208746 | 31 | 450 | 2" | Standard | PED/SEP |
| 208747 | 31 | 450 | 4" | Saddle Mount | PED/SEP |
| 208748 | 31 | 450 | 2" | Saddle Mount | PED/SEP |
| 208749 | 31 | 450 | 4" x 2-3/8" | Standard | PED/SEP |