LN – STANDARD NON-FLANGED, FLUSH MOUNT ISOLATOR | Product Series

Filter by

    No filters selected

Length Unit of Measure

Shaft Diameter

Bore Diameter

Seal Material

O-Ring Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LN – STANDARD NON-FLANGED, FLUSH MOUNT ISOLATOR

LN – STANDARD NON-FLANGED, FLUSH MOUNT ISOLATOR

This non-contact, labyrinth design provides unsurpassed bearing protection for rotary shaft equipment. Constructed of chemically compatible PTFE, it is designed to retain lubrication and exclude aggressive contaminants in non-flooded applications.

Technical Specifications

  • Operation Type: Non-Flooded
  • Maximum Surface Speed: up to 5000 ft/min, up to 25 m/sec
  • Pressure Rating: 0 psi
  • Axial Movement: 0.020 inch, 0.51 mm
  • Eccentricity: 0.020 inch, 0.51 mm
  • Operating Temperature: -40 to 250 °F, -40 to 121 °C
  • Shaft Diameter: 0.500 to 10.000 inch, 12 to 250 mm
  • Bore Diameter: 1.250 to 11.500 inch, 26 to 290 mm
  • Seal Material: PTFE
  • O-Ring Material: FKM is standard; alternates available

Full Product Description

AVAILABILITY: Only a sampling of Parker's shaft and bore diameters are shown. We can manufacture virtually any size in standard shaft diameters ranging from 1/2” to 10” (12.7 mm to 250 mm). For a list of common sizes see Product Support tab.

PERFORMANCE ADVANTAGES
Machine downtime due to bearing failure is costly. By keeping lubrication in and contaminants out, Parker’s ProTech™ bearing isolators provide reliable, two-way sealing protection of rotating equipment for extended bearing life. Labyrinth sealing technology applied to high performance materials allows the Parker ProTech LN Profile bearing isolator to operate far beyond the shaft speed limits of standard radial lip seals and avoids shaft wear. Because it is a precision-machined seal, costs can be eliminated on tooling charges, allowing retrofit of most shaft and bore combinations.

The non-contact design has virtually no torque consumption, will not wear or groove shafts, and allows for non-lubricated dry running. It also accommodates the greatest axial movement in the industry, reducing a major factor that causes labyrinth seal failure.

We can custom engineer solutions to meet exacting specifications for either new or retrofit applications. When used to replace lip seals, the LN Profile lowers shaft cost due to liberal surface finish specifications.

DESIGN
An external O-ring on the outside diameter of the ProTech stator allows for easy seal installation, maintains a press fit in the seal housing, and provides a static seal against the bore for lubricant retention. The stator has a sophisticated series of grooves to retain oil splash, the most effective design for oil retention when compared to various competitor designs.

The rotor uses an external O-ring to maintain a static press fit on the shaft. Since the rotor spins with the shaft, it will not wear, groove, or damage the shaft. This eliminates costs associated with having to recondition the sealing surface of the shaft.

The rotor and stator are assembled at Parker’s factory where they are permanently unitized, allowing for a one-piece installation. This unitized design also maintains the seal’s integrity by keeping high-pressure water spray, vibration or axial movement from separating or increasing the gap between the rotor and stator.

APPLICATIONS
The LN profile is our standard design for non-flooded applications where the seal must be mounted flush in the housing. It is ideal for sealing and protecting the bearing housings of electric motors, pumps, mixers, gear boxes, blowers and custom equipment against heavy water spray and dry contaminants. The LN design is excellent for retaining grease and oil splash, however the oil level must be below the inboard oil drainback (non-flooded).

Maximum internal pressure: 0 psi (0 bar)

The LN Profile shaft mounting positions and respective compatible lubrication types are:
• Horizontal Mounting: Compatible for grease, oil and dry
• Vertical Up Mounting: Not recommended. Consider LX Profile
• Vertical Down: Compatible for grease, and dry. Not compatible for oil

MATERIALS
Stator & Rotor: ProTech uses, proprietary PTFE compounds making it well suited for harsh environments, such as citric acids and strong caustics. This superior chemical resistance allows for the standardization of a single material within a plant, eliminating the cost associated with stocking duplicate sizes in expensive stainless steel or other exotic materials. Standard chemical compatibility charts recommend PTFE for 160 chemicals in comparison to 11 for bronze and 30 for stainless steel.

Characteristics of the various PTFE materials offered:
• Temperature range: -40 to 250F (-40 to 121C)
• Higher temperature applications can be handled with alternate materials
• Low wear, low coefficient of friction. Superior for dynamic applications
• FDA compliant
• Anti-microbial
• USDA 3A Sanitary standards for food and dairy product contact

O-Rings: Come standard as FKM, but are also available in:
• NBR
• FDA silicone
• Fluorosilicone
• EPDM
• Aflas®

SIZE RANGE
Parker manufactures the LN Profile in standard shaft diameters ranging from 1/2” to 10” (12.7mm to 250mm). Because this is a precision machined seal, we can manufacture virtually any configuration.

HOW TO ORDER: See listing of common sizes or configure your part number using ProTech Part Numbering Guide from the Product Support tab. Contact Parker for an application review for requirements outside standards shown. Click on “Where to Buy” to find a Distributor in your area, or contact Parker for assistance.

Related Documents

×
Products Length Unit of Measure Shaft Diameter Bore Diameter Seal Material O-Ring Material
LNE-2125-3125-1-1 Inch 2.125 3.125 Proprietary PTFE FKM
LNE-2125-3250-1-1 Inch 2.125 3.250 Proprietary PTFE FKM
LNE-2165-3150-1-1 Inch 2.165 3.150 Proprietary PTFE FKM
LNE-2165-3187-1-1 Inch 2.165 3.187 Proprietary PTFE FKM
LNE-2165-3188-1-1 Inch 2.165 3.188 Proprietary PTFE FKM
LNE-2187-3187-1-1 Inch 2.187 3.187 Proprietary PTFE FKM
LNE-2188-3000-1-1 Inch 2.188 3.000 Proprietary PTFE FKM
LNE-2245-3031-1-1 Inch 2.245 3.031 Proprietary PTFE FKM
LNE-2246-3000-1-1 Inch 2.246 3.000 Proprietary PTFE FKM
LNE-2250-3000-1-1 Inch 2.250 3.000 Proprietary PTFE FKM
LNE-2250-3250-1-1 Inch 2.250 3.250 Proprietary PTFE FKM
LNE-2250-3371-1-1 Inch 2.250 3.371 Proprietary PTFE FKM
LNE-2250-3375-1-1 Inch 2.250 3.375 Proprietary PTFE FKM
LNE-2250-3750-1-1 Inch 2.250 3.750 Proprietary PTFE FKM
LNE-2272-3272-2-6 Inch 2.272 3.272 Mineral Filled PTFE - FDA Silicone - FDA
LNE-2308-3308-1-1 Inch 2.308 3.308 Proprietary PTFE FKM
LNE-2310-3250-1-1 Inch 2.310 3.250 Proprietary PTFE FKM
LNE-2312-3375-1-1 Inch 2.312 3.375 Proprietary PTFE FKM
LNE-2313-3313-1-1 Inch 2.313 3.313 Proprietary PTFE FKM
LNE-2331-3331-1-1 Inch 2.331 3.331 Proprietary PTFE FKM
LNE-2362-3115-1-1 Inch 2.362 3.115 Proprietary PTFE FKM
LNE-2363-3386-1-1 Inch 2.363 3.386 Proprietary PTFE FKM
LNE-2375-3120-1-1 Inch 2.375 3.120 Proprietary PTFE FKM
LNE-2375-3125-1-1 Inch 2.375 3.125 Proprietary PTFE FKM
LNE-2375-3251-1-1 Inch 2.375 3.251 Proprietary PTFE FKM
LNM-0850-1200-1-1 Metric 85.0 120.0 Proprietary PTFE FKM
LNM-0850-1250-1-1 Metric 85.0 125.0 Proprietary PTFE FKM
LNM-0870-1100-1-1 Metric 87.0 110.0 Proprietary PTFE FKM
LNM-0880-1060-1-1 Metric 88.0 106.0 Proprietary PTFE FKM
LNM-0880-1100-1-1 Metric 88.0 110.0 Proprietary PTFE FKM
LNM-0888-1206-1-1 Metric 88.8 120.6 Proprietary PTFE FKM
LNM-0889-1206-1-1 Metric 88.9 120.6 Proprietary PTFE FKM
LNM-0890-1090-1-1 Metric 89.0 109.0 Proprietary PTFE FKM
LNM-0890-1143-1-1 Metric 89.0 114.3 Proprietary PTFE FKM
LNM-0900-1100-1-1 Metric 90.0 110.0 Proprietary PTFE FKM
LNM-0900-1150-1-1 Metric 90.0 115.0 Proprietary PTFE FKM
LNM-0900-1200-1-1 Metric 90.0 120.0 Proprietary PTFE FKM
LNM-0900-1207-1-1 Metric 90.0 120.7 Proprietary PTFE FKM
LNM-0910-1130-1-1 Metric 91.0 113.0 Proprietary PTFE FKM
LNM-0920-1120-1-1 Metric 92.0 112.0 Proprietary PTFE FKM
LNM-0920-1174-1-1 Metric 92.0 117.4 Proprietary PTFE FKM
LNM-0921-1207-1-1 Metric 92.1 120.7 Proprietary PTFE FKM
LNM-0950-1150-1-1 Metric 95.0 115.0 Proprietary PTFE FKM
LNM-0950-1200-1-1 Metric 95.0 120.0 Proprietary PTFE FKM
LNM-0950-1210-1-1 Metric 95.0 121.0 Proprietary PTFE FKM
LNM-0950-1220-1-1 Metric 95.0 122.0 Proprietary PTFE FKM
LNM-0950-1250-1-1 Metric 95.0 125.0 Proprietary PTFE FKM
LNM-0950-1300-1-1 Metric 95.0 130.0 Proprietary PTFE FKM
LNM-0952-1269-1-1 Metric 95.2 126.9 Proprietary PTFE FKM
LNM-0955-1208-1-1 Metric 95.5 120.8 Proprietary PTFE FKM
LNM-0970-1250-1-1 Metric 97.0 125.0 Proprietary PTFE FKM
LNM-0984-1238-1-1 Metric 98.4 123.8 Proprietary PTFE FKM
LNM-0995-1200-1-1 Metric 99.5 120.0 Proprietary PTFE FKM
LNM-1000-1200-1-1 Metric 100.0 120.0 Proprietary PTFE FKM
LNM-1000-1200-5-1 Metric 100.0 120.0 Proprietary PTFE for Large Diameter FKM
LNM-1000-1250-1-1 Metric 100.0 125.0 Proprietary PTFE FKM
LNM-1000-1260-1-1 Metric 100.0 126.0 Proprietary PTFE FKM
LNM-1000-1270-5-1 Metric 100.0 127.0 Proprietary PTFE for Large Diameter FKM
LNM-1000-1275-5-1 Metric 100.0 127.5 Proprietary PTFE for Large Diameter FKM
LNM-1000-1300-1-1 Metric 100.0 130.0 Proprietary PTFE FKM
LNM-1000-1350-1-1 Metric 100.0 135.0 Proprietary PTFE FKM
LNM-1000-1400-1-1 Metric 100.0 140.0 Proprietary PTFE FKM
LNM-1040-1250-5-1 Metric 104.0 125.0 Proprietary PTFE for Large Diameter FKM
LNM-1050-1210-5-1 Metric 105.0 121.0 Proprietary PTFE for Large Diameter FKM
LNM-1050-1250-5-1 Metric 105.0 125.0 Proprietary PTFE for Large Diameter FKM
LNM-1050-1300-5-1 Metric 105.0 130.0 Proprietary PTFE for Large Diameter FKM
LNM-1050-1310-5-1 Metric 105.0 131.0 Proprietary PTFE for Large Diameter FKM
LNM-1070-1300-5-1 Metric 107.0 130.0 Proprietary PTFE for Large Diameter FKM
LNM-1078-1334-5-1 Metric 107.8 133.4 Proprietary PTFE for Large Diameter FKM
LNM-1080-1400-5-1 Metric 108.0 140.0 Proprietary PTFE for Large Diameter FKM
LNM-1100-1300-5-1 Metric 110.0 130.0 Proprietary PTFE for Large Diameter FKM
LNM-1100-1400-5-1 Metric 110.0 140.0 Proprietary PTFE for Large Diameter FKM
LNM-1100-1500-5-1 Metric 110.0 150.0 Proprietary PTFE for Large Diameter FKM
LNM-1110-1380-5-1 Metric 111.0 138.0 Proprietary PTFE for Large Diameter FKM
LNM-1140-1390-5-1 Metric 114.0 139.0 Proprietary PTFE for Large Diameter FKM
LNM-1142-1460-5-1 Metric 114.2 146.0 Proprietary PTFE for Large Diameter FKM
LNM-1143-1399-5-1 Metric 114.3 139.9 Proprietary PTFE for Large Diameter FKM
LNM-1150-1400-5-1 Metric 115.0 140.0 Proprietary PTFE for Large Diameter FKM
LNM-1150-1450-1-1 Metric 115.0 145.0 Proprietary PTFE for Large Diameter FKM
LNM-1150-1492-5-1 Metric 115.0 149.2 Proprietary PTFE for Large Diameter FKM
LNM-1170-1494-5-1 Metric 117.0 149.4 Proprietary PTFE for Large Diameter FKM
LNM-1170-1500-5-1 Metric 117.0 150.0 Proprietary PTFE for Large Diameter FKM
LNM-1180-1400-5-1 Metric 118.0 140.0 Proprietary PTFE for Large Diameter FKM
LNM-1180-1500-5-1 Metric 118.0 150.0 Proprietary PTFE for Large Diameter FKM
LNM-1200-1400-5-1 Metric 120.0 140.0 Proprietary PTFE for Large Diameter FKM
LNM-1200-1500-5-1 Metric 120.0 150.0 Proprietary PTFE for Large Diameter FKM
LNM-1200-1524-5-1 Metric 120.0 152.4 Proprietary PTFE for Large Diameter FKM
LNM-1200-1600-5-1 Metric 120.0 160.0 Proprietary PTFE for Large Diameter FKM
LNM-1200-1800-5-1 Metric 120.0 180.0 Proprietary PTFE for Large Diameter FKM
LNM-1206-1588-5-1 Metric 120.6 158.8 Proprietary PTFE for Large Diameter FKM
LNM-1207-1397-5-1 Metric 120.7 139.7 Proprietary PTFE for Large Diameter FKM
LNM-1245-1500-5-1 Metric 124.5 150.0 Proprietary PTFE for Large Diameter FKM
LNM-1250-1450-5-1 Metric 125.0 145.0 Proprietary PTFE for Large Diameter FKM
LNM-1250-1500-5-1 Metric 125.0 150.0 Proprietary PTFE for Large Diameter FKM
LNM-1300-1500-5-1 Metric 130.0 150.0 Proprietary PTFE for Large Diameter FKM
LNM-1300-1600-5-1 Metric 130.0 160.0 Proprietary PTFE for Large Diameter FKM
LNM-1300-1700-5-1 Metric 130.0 170.0 Proprietary PTFE for Large Diameter FKM
LNM-1330-1580-5-1 Metric 133.0 158.0 Proprietary PTFE for Large Diameter FKM
LNM-1334-1600-5-1 Metric 133.4 160.0 Proprietary PTFE for Large Diameter FKM
LNM-1350-1600-5-1 Metric 135.0 160.0 Proprietary PTFE for Large Diameter FKM
LNM-1350-1700-5-1 Metric 135.0 170.0 Proprietary PTFE for Large Diameter FKM
LNM-1350-1750-5-1 Metric 135.0 175.0 Proprietary PTFE for Large Diameter FKM
LNM-1350-1800-5-1 Metric 135.0 180.0 Proprietary PTFE for Large Diameter FKM
LNM-1357-1680-5-1 Metric 135.7 168.0 Proprietary PTFE for Large Diameter FKM
LNM-1400-1600-5-1 Metric 140.0 160.0 Proprietary PTFE for Large Diameter FKM
LNM-1400-1700-5-1 Metric 140.0 170.0 Proprietary PTFE for Large Diameter FKM
LNM-1442-1712-5-1 Metric 144.2 171.2 Proprietary PTFE for Large Diameter FKM
LNM-1450-1650-1-1 Metric 145.0 165.0 Proprietary PTFE FKM
LNM-1450-1800-5-1 Metric 145.0 180.0 Proprietary PTFE for Large Diameter FKM
LNM-1500-1800-5-1 Metric 150.0 180.0 Proprietary PTFE for Large Diameter FKM
LNM-1550-1800-5-1 Metric 155.0 180.0 Proprietary PTFE for Large Diameter FKM
LNM-1550-1920-5-1 Metric 155.0 192.0 Proprietary PTFE for Large Diameter FKM
LNM-1600-1900-5-1 Metric 160.0 190.0 Proprietary PTFE for Large Diameter FKM
LNM-1635-1890-5-1 Metric 163.5 189.0 Proprietary PTFE for Large Diameter FKM
LNM-1650-1900-5-1 Metric 165.0 190.0 Proprietary PTFE for Large Diameter FKM
LNM-1650-2000-5-1 Metric 165.0 200.0 Proprietary PTFE for Large Diameter FKM
LNM-1670-1950-5-1 Metric 167.0 195.0 Proprietary PTFE for Large Diameter FKM
LNM-1700-1920-5-1 Metric 170.0 192.0 Proprietary PTFE for Large Diameter FKM
LNM-1700-2000-5-1 Metric 170.0 200.0 Proprietary PTFE for Large Diameter FKM
LNM-1700-2070-5-1 Metric 170.0 207.0 Proprietary PTFE for Large Diameter FKM
LNM-1778-2032-5-1 Metric 177.8 203.2 Proprietary PTFE for Large Diameter FKM
LNM-1800-2150-5-1 Metric 180.0 215.0 Proprietary PTFE for Large Diameter FKM
LNM-1800-2200-5-1 Metric 180.0 220.0 Proprietary PTFE for Large Diameter FKM
LNM-1840-2090-5-1 Metric 184.0 209.0 Proprietary PTFE for Large Diameter FKM
LNM-1900-2200-5-1 Metric 190.0 220.0 Proprietary PTFE for Large Diameter FKM
LNM-1910-2230-5-1 Metric 191.0 223.0 Proprietary PTFE for Large Diameter FKM
LNM-1920-2200-5-1 Metric 192.0 220.0 Proprietary PTFE for Large Diameter FKM
LNM-1920-2220-5-1 Metric 192.0 222.0 Proprietary PTFE for Large Diameter FKM
LNM-2000-2300-5-1 Metric 200.0 230.0 Proprietary PTFE for Large Diameter FKM
LNM-2000-2360-5-1 Metric 200.0 236.0 Proprietary PTFE for Large Diameter FKM
LNM-2100-2400-5-1 Metric 210.0 240.0 Proprietary PTFE for Large Diameter FKM
LNM-2150-2550-5-1 Metric 215.0 255.0 Proprietary PTFE for Large Diameter FKM
LNM-2200-2500-5-1 Metric 220.0 250.0 Proprietary PTFE for Large Diameter FKM
LNM-2200-2600-5-1 Metric 220.0 260.0 Proprietary PTFE for Large Diameter FKM
LNM-2500-2800-5-1 Metric 250.0 280.0 Proprietary PTFE for Large Diameter FKM
LNE-0625-1375-1-1 Inch 0.625 1.375 Proprietary PTFE FKM
LNE-0625-1562-1-1 Inch 0.625 1.562 Proprietary PTFE FKM
LNE-0984-1461-1-1 Inch 0.984 1.461 Proprietary PTFE FKM
LNE-1000-1750-1-1 Inch 1.000 1.750 Proprietary PTFE FKM
LNE-1000-2000-1-1 Inch 1.000 2.000 Proprietary PTFE FKM
LNE-1000-2250-2-6 Inch 1.000 2.250 Mineral Filled PTFE - FDA Silicone - FDA
LNE-1063-1875-1-1 Inch 1.063 1.875 Proprietary PTFE FKM
LNE-1125-2000-1-1 Inch 1.125 2.000 Proprietary PTFE FKM
LNE-1125-2125-1-1 Inch 1.125 2.125 Proprietary PTFE FKM
LNE-1175-2175-1-1 Inch 1.175 2.175 Proprietary PTFE FKM
LNE-1175-2441-1-1 Inch 1.175 2.441 Proprietary PTFE FKM
LNE-1181-2000-1-1 Inch 1.181 2.000 Proprietary PTFE FKM
LNE-1181-2166-1-1 Inch 1.181 2.166 Proprietary PTFE FKM
LNE-1188-2250-1-1 Inch 1.188 2.250 Proprietary PTFE FKM
LNE-1250-2000-1-1 Inch 1.250 2.000 Proprietary PTFE FKM
LNE-1250-2000-2-6 Inch 1.250 2.000 Mineral Filled PTFE - FDA Silicone - FDA
LNE-1250-2250-1-1 Inch 1.250 2.250 Proprietary PTFE FKM
LNE-1312-2098-1-1 Inch 1.312 2.098 Proprietary PTFE FKM
LNE-1375-2125-1-1 Inch 1.375 2.125 Proprietary PTFE FKM
LNE-1375-2375-1-1 Inch 1.375 2.375 Proprietary PTFE FKM
LNE-1375-2795-1-1 Inch 1.375 2.795 Proprietary PTFE FKM
LNE-1375-2835-1-1 Inch 1.375 2.835 Proprietary PTFE FKM
LNE-1500-2250-1-1 Inch 1.500 2.250 Proprietary PTFE FKM
LNE-1500-2250-2-6 Inch 1.500 2.250 Mineral Filled PTFE - FDA Silicone - FDA
LNE-1500-2375-1-1 Inch 1.500 2.375 Proprietary PTFE FKM
LNE-1500-2437-1-1 Inch 1.500 2.437 Proprietary PTFE FKM
LNE-1500-2500-1-1 Inch 1.500 2.500 Proprietary PTFE FKM
LNE-1500-2500-2-1 Inch 1.500 2.500 Mineral Filled PTFE - FDA FKM
LNE-1500-2556-1-1 Inch 1.500 2.556 Proprietary PTFE FKM
LNE-1500-2750-1-1 Inch 1.500 2.750 Proprietary PTFE FKM
LNE-1563-2563-1-1 Inch 1.563 2.563 Proprietary PTFE FKM
LNE-1572-2559-1-1 Inch 1.572 2.559 Proprietary PTFE FKM
LNE-1625-2375-1-1 Inch 1.625 2.375 Proprietary PTFE FKM
LNE-1625-2500-1-1 Inch 1.625 2.500 Proprietary PTFE FKM
LNE-1625-2566-1-1 Inch 1.625 2.566 Proprietary PTFE FKM
LNE-1625-2625-1-1 Inch 1.625 2.625 Proprietary PTFE FKM
LNE-1625-2721-1-1 Inch 1.625 2.721 Proprietary PTFE FKM
LNE-1625-2750-1-1 Inch 1.625 2.750 Proprietary PTFE FKM
LNE-1688-2688-1-1 Inch 1.688 2.688 Proprietary PTFE FKM
LNE-1688-2795-1-1 Inch 1.688 2.795 Proprietary PTFE FKM
LNE-1750-2500-1-1 Inch 1.750 2.500 Proprietary PTFE FKM
LNE-1750-2625-1-1 Inch 1.750 2.625 Proprietary PTFE FKM
LNE-1750-2750-1-1 Inch 1.750 2.750 Proprietary PTFE FKM
LNE-1750-2875-1-1 Inch 1.750 2.875 Proprietary PTFE FKM
LNE-1750-2992-1-1 Inch 1.750 2.992 Proprietary PTFE FKM
LNE-1750-3250-1-1 Inch 1.750 3.250 Proprietary PTFE FKM
LNE-1772-2795-1-1 Inch 1.772 2.795 Proprietary PTFE FKM
LNE-1802-2883-1-1 Inch 1.802 2.883 Proprietary PTFE FKM
LNE-1875-2500-1-1 Inch 1.875 2.500 Proprietary PTFE FKM
LNE-1875-2625-1-1 Inch 1.875 2.625 Proprietary PTFE FKM
LNE-1875-2750-1-1 Inch 1.875 2.750 Proprietary PTFE FKM
LNE-1875-2754-1-1 Inch 1.875 2.754 Proprietary PTFE FKM
LNE-2375-3313-1-1 Inch 2.375 3.313 Proprietary PTFE FKM
LNE-2375-3375-1-1 Inch 2.375 3.375 Proprietary PTFE FKM
LNE-2375-3500-1-1 Inch 2.375 3.500 Proprietary PTFE FKM
LNE-2375-3625-1-1 Inch 2.375 3.625 Proprietary PTFE FKM
LNE-2438-3350-1-1 Inch 2.438 3.350 Proprietary PTFE FKM
LNE-2438-3438-1-1 Inch 2.438 3.438 Proprietary PTFE FKM
LNE-2438-3500-1-1 Inch 2.438 3.500 Proprietary PTFE FKM
LNE-2442-3583-1-1 Inch 2.442 3.583 Proprietary PTFE FKM
LNE-2496-3500-1-1 Inch 2.496 3.500 Proprietary PTFE FKM
LNE-2500-3250-1-1 Inch 2.500 3.250 Proprietary PTFE FKM
LNE-2500-3251-1-1 Inch 2.500 3.251 Proprietary PTFE FKM
LNE-2500-3375-1-1 Inch 2.500 3.375 Proprietary PTFE FKM
LNE-2500-3438-1-1 Inch 2.500 3.438 Proprietary PTFE FKM
LNE-2500-3500-1-1 Inch 2.500 3.500 Proprietary PTFE FKM
LNE-2500-4000-1-1 Inch 2.500 4.000 Proprietary PTFE FKM
LNE-2550-3550-1-1 Inch 2.550 3.550 Proprietary PTFE FKM
LNE-2560-3583-1-1 Inch 2.560 3.583 Proprietary PTFE FKM
LNE-2560-3583-5-6 Inch 2.560 3.583 Proprietary PTFE for Large Diameter FKM
LNE-2562-3562-1-1 Inch 2.562 3.562 Proprietary PTFE FKM
LNE-2625-3375-1-1 Inch 2.625 3.375 Proprietary PTFE FKM
LNE-2625-3625-1-1 Inch 2.625 3.625 Proprietary PTFE FKM
LNE-2625-3675-1-1 Inch 2.625 3.675 Proprietary PTFE FKM
LNE-2625-3688-1-1 Inch 2.625 3.688 Proprietary PTFE FKM
LNE-2625-3750-1-1 Inch 2.625 3.750 Proprietary PTFE FKM
LNE-2625-3780-1-1 Inch 2.625 3.780 Proprietary PTFE FKM
LNE-2625-3875-1-1 Inch 2.625 3.875 Proprietary PTFE FKM
LNE-2625-4000-1-1 Inch 2.625 4.000 Proprietary PTFE FKM
LNE-1875-2816-1-1 Inch 1.875 2.816 Proprietary PTFE FKM
LNE-1875-2875-1-1 Inch 1.875 2.875 Proprietary PTFE FKM
LNE-1875-2980-1-1 Inch 1.875 2.980 Proprietary PTFE FKM
LNE-1875-3000-1-1 Inch 1.875 3.000 Proprietary PTFE FKM
LNE-1938-2875-1-1 Inch 1.938 2.875 Proprietary PTFE FKM
LNE-1938-2875-1-3 Inch 1.938 2.875 Proprietary PTFE NBR
LNE-1938-2938-1-1 Inch 1.938 2.938 Proprietary PTFE FKM
LNE-1938-3000-1-1 Inch 1.938 3.000 Proprietary PTFE FKM
LNE-1968-2750-1-1 Inch 1.968 2.750 Proprietary PTFE FKM
LNE-1969-2953-1-1 Inch 1.969 2.953 Proprietary PTFE FKM
LNE-1969-2992-1-1 Inch 1.969 2.992 Proprietary PTFE FKM
LNE-1996-3000-1-1 Inch 1.996 3.000 Proprietary PTFE FKM
LNE-2000-2688-1-1 Inch 2.000 2.688 Proprietary PTFE FKM
LNE-2000-2750-1-1 Inch 2.000 2.750 Proprietary PTFE FKM
LNE-2000-3000-1-1 Inch 2.000 3.000 Proprietary PTFE FKM
LNE-2000-3062-1-1 Inch 2.000 3.062 Proprietary PTFE FKM
LNE-2000-3500-1-1 Inch 2.000 3.500 Proprietary PTFE FKM
LNE-2062-2874-1-1 Inch 2.062 2.874 Proprietary PTFE FKM
LNE-2063-3000-1-1 Inch 2.063 3.000 Proprietary PTFE FKM
LNE-2063-3063-1-1 Inch 2.063 3.063 Proprietary PTFE FKM
LNE-2125-2875-1-1 Inch 2.125 2.875 Proprietary PTFE FKM
LNE-2625-4125-1-1 Inch 2.625 4.125 Proprietary PTFE FKM
LNE-2635-3755-1-1 Inch 2.635 3.755 Proprietary PTFE FKM
LNE-2750-3500-1-1 Inch 2.750 3.500 Proprietary PTFE FKM
LNE-2750-3687-1-1 Inch 2.750 3.687 Proprietary PTFE FKM
LNE-2750-3688-1-1 Inch 2.750 3.688 Proprietary PTFE FKM
LNE-2750-3750-1-1 Inch 2.750 3.750 Proprietary PTFE FKM
LNE-2756-3508-1-1 Inch 2.756 3.508 Proprietary PTFE FKM
LNE-2795-3826-1-1 Inch 2.795 3.826 Proprietary PTFE FKM
LNE-2810-3850-1-1 Inch 2.810 3.850 Proprietary PTFE FKM
LNE-2812-3812-1-1 Inch 2.812 3.812 Proprietary PTFE FKM
LNE-2813-3813-1-1 Inch 2.813 3.813 Proprietary PTFE FKM
LNE-2813-4125-1-1 Inch 2.813 4.125 Proprietary PTFE FKM
LNE-2820-3743-1-1 Inch 2.820 3.743 Proprietary PTFE FKM
LNE-2820-3843-1-1 Inch 2.820 3.843 Proprietary PTFE FKM
LNE-2843-4000-1-1 Inch 2.843 4.000 Proprietary PTFE FKM
LNE-2862-3608-1-1 Inch 2.862 3.608 Proprietary PTFE FKM
LNE-2875-3875-1-1 Inch 2.875 3.875 Proprietary PTFE FKM
LNE-2875-4188-1-1 Inch 2.875 4.188 Proprietary PTFE FKM
LNE-2897-3897-2-6 Inch 2.897 3.897 Mineral Filled PTFE - FDA Silicone - FDA
LNE-2911-3685-1-1 Inch 2.911 3.685 Proprietary PTFE FKM
LNE-2936-3750-1-1 Inch 2.936 3.750 Proprietary PTFE FKM
LNE-2937-3937-1-1 Inch 2.937 3.937 Proprietary PTFE FKM
LNE-2937-4437-1-1 Inch 2.937 4.437 Proprietary PTFE FKM
LNE-2938-3688-1-1 Inch 2.938 3.688 Proprietary PTFE FKM
LNE-2938-3750-1-1 Inch 2.938 3.750 Proprietary PTFE FKM
LNE-2944-4000-5-1 Inch 2.944 4.000 Proprietary PTFE for Large Diameter FKM
LNE-2951-4332-1-1 Inch 2.951 4.332 Proprietary PTFE FKM
LNE-2981-3981-1-1 Inch 2.981 3.981 Proprietary PTFE FKM
LNE-3000-3750-1-1 Inch 3.000 3.750 Proprietary PTFE FKM
LNE-3000-3787-1-1 Inch 3.000 3.787 Proprietary PTFE FKM
LNE-3000-3875-1-1 Inch 3.000 3.875 Proprietary PTFE FKM
LNE-3000-4000-1-1 Inch 3.000 4.000 Proprietary PTFE FKM
LNE-3000-4004-1-1 Inch 3.000 4.004 Proprietary PTFE FKM
LNE-3000-4250-1-1 Inch 3.000 4.250 Proprietary PTFE FKM
LNE-3125-4125-1-1 Inch 3.125 4.125 Proprietary PTFE FKM
LNE-3125-4375-1-1 Inch 3.125 4.375 Proprietary PTFE FKM
LNE-3150-4173-1-1 Inch 3.150 4.173 Proprietary PTFE FKM
LNE-3188-4250-1-1 Inch 3.188 4.250 Proprietary PTFE FKM
LNE-3250-4000-1-1 Inch 3.250 4.000 Proprietary PTFE FKM
LNE-3250-4250-1-1 Inch 3.250 4.250 Proprietary PTFE FKM
LNE-3250-4500-1-1 Inch 3.250 4.500 Proprietary PTFE FKM
LNE-3313-4125-1-1 Inch 3.313 4.125 Proprietary PTFE FKM
LNE-3313-4313-1-1 Inch 3.313 4.313 Proprietary PTFE FKM
LNE-3344-4567-1-1 Inch 3.344 4.567 Proprietary PTFE FKM
LNE-3345-4330-1-1 Inch 3.345 4.330 Proprietary PTFE FKM
LNE-3375-4125-1-1 Inch 3.375 4.125 Proprietary PTFE FKM
LNE-3375-4375-1-1 Inch 3.375 4.375 Proprietary PTFE FKM
LNE-3375-4500-1-1 Inch 3.375 4.500 Proprietary PTFE FKM
LNE-3385-4385-1-1 Inch 3.385 4.385 Proprietary PTFE FKM
LNE-3438-4250-1-1 Inch 3.438 4.250 Proprietary PTFE FKM
LNE-3438-4438-1-1 Inch 3.438 4.438 Proprietary PTFE FKM
LNE-3438-4500-1-1 Inch 3.438 4.500 Proprietary PTFE FKM
LNE-3438-4750-1-1 Inch 3.438 4.750 Proprietary PTFE FKM
LNE-3500-4250-1-1 Inch 3.500 4.250 Proprietary PTFE FKM
LNE-3500-4375-1-1 Inch 3.500 4.375 Proprietary PTFE FKM
LNE-3500-4500-1-1 Inch 3.500 4.500 Proprietary PTFE FKM
LNE-3500-4750-1-1 Inch 3.500 4.750 Proprietary PTFE FKM
LNE-3500-5000-1-1 Inch 3.500 5.000 Proprietary PTFE FKM
LNE-3540-4350-1-1 Inch 3.540 4.350 Proprietary PTFE FKM
LNE-3541-4568-1-1 Inch 3.541 4.568 Proprietary PTFE FKM
LNE-3544-4567-1-1 Inch 3.544 4.567 Proprietary PTFE FKM
LNE-3544-4587-1-1 Inch 3.544 4.587 Proprietary PTFE FKM
LNE-3545-4565-1-1 Inch 3.545 4.565 Proprietary PTFE FKM
LNE-3554-4567-1-1 Inch 3.554 4.567 Proprietary PTFE FKM
LNE-3560-4690-1-1 Inch 3.560 4.690 Proprietary PTFE FKM
LNE-3562-4562-1-1 Inch 3.562 4.562 Proprietary PTFE FKM
LNE-3590-4725-1-1 Inch 3.590 4.725 Proprietary PTFE FKM
LNE-3750-4500-1-1 Inch 3.750 4.500 Proprietary PTFE FKM
LNE-3750-4750-1-1 Inch 3.750 4.750 Proprietary PTFE FKM
LNE-3750-5000-1-1 Inch 3.750 5.000 Proprietary PTFE FKM
LNE-3755-4877-1-1 Inch 3.755 4.877 Proprietary PTFE FKM
LNE-3875-4625-1-1 Inch 3.875 4.625 Proprietary PTFE FKM
LNE-3937-4962-1-1 Inch 3.937 4.962 Proprietary PTFE FKM
LNE-3937-5000-1-1 Inch 3.937 5.000 Proprietary PTFE FKM
LNE-3937-5118-1-1 Inch 3.937 5.118 Proprietary PTFE FKM
LNE-3938-5000-1-1 Inch 3.938 5.000 Proprietary PTFE FKM
LNE-3938-5125-1-1 Inch 3.938 5.125 Proprietary PTFE FKM
LNE-3970-4725-1-1 Inch 3.970 4.725 Proprietary PTFE FKM
LNE-4000-4750-1-1 Inch 4.000 4.750 Proprietary PTFE FKM
LNE-4000-4750-5-1 Inch 4.000 4.750 Proprietary PTFE for Large Diameter FKM
LNE-4000-5000-1-1 Inch 4.000 5.000 Proprietary PTFE FKM
LNE-4000-5000-5-1 Inch 4.000 5.000 Proprietary PTFE for Large Diameter FKM
LNE-4000-5500-1-1 Inch 4.000 5.500 Proprietary PTFE FKM
LNE-4055-5180-5-1 Inch 4.055 5.180 Proprietary PTFE for Large Diameter FKM
LNE-4125-5250-5-1 Inch 4.125 5.250 Proprietary PTFE for Large Diameter FKM
LNE-4125-5500-1-1 Inch 4.125 5.500 Proprietary PTFE FKM
LNE-4125-5625-5-1 Inch 4.125 5.625 Proprietary PTFE for Large Diameter FKM
LNE-4250-5250-5-1 Inch 4.250 5.250 Proprietary PTFE for Large Diameter FKM
LNE-4313-5500-5-1 Inch 4.313 5.500 Proprietary PTFE for Large Diameter FKM
LNE-4325-5325-5-1 Inch 4.325 5.325 Proprietary PTFE for Large Diameter FKM
LNE-4330-5350-5-1 Inch 4.330 5.350 Proprietary PTFE for Large Diameter FKM
LNE-4331-5276-5-1 Inch 4.331 5.276 Proprietary PTFE for Large Diameter FKM
LNE-4331-5331-5-1 Inch 4.331 5.331 Proprietary PTFE for Large Diameter FKM
LNE-4332-5354-5-1 Inch 4.332 5.354 Proprietary PTFE for Large Diameter FKM
LNE-4332-5354-5-5 Inch 4.332 5.354 Proprietary PTFE for Large Diameter EPDM
LNE-4438-5500-5-1 Inch 4.438 5.500 Proprietary PTFE for Large Diameter FKM
LNE-4438-6000-5-1 Inch 4.438 6.000 Proprietary PTFE for Large Diameter FKM
LNE-4500-5500-5-1 Inch 4.500 5.500 Proprietary PTFE for Large Diameter FKM
LNE-4500-6000-5-1 Inch 4.500 6.000 Proprietary PTFE for Large Diameter FKM
LNE-4750-5750-5-1 Inch 4.750 5.750 Proprietary PTFE for Large Diameter FKM
LNE-4750-6250-5-1 Inch 4.750 6.250 Proprietary PTFE for Large Diameter FKM
LNE-4937-6000-5-1 Inch 4.937 6.000 Proprietary PTFE for Large Diameter FKM
LNE-4937-6250-5-1 Inch 4.937 6.250 Proprietary PTFE for Large Diameter FKM
LNE-4938-6000-5-1 Inch 4.938 6.000 Proprietary PTFE for Large Diameter FKM
LNE-5000-6000-5-1 Inch 5.000 6.000 Proprietary PTFE for Large Diameter FKM
LNE-5000-6500-5-1 Inch 5.000 6.500 Proprietary PTFE for Large Diameter FKM
LNE-5062-6062-5-1 Inch 5.062 6.062 Proprietary PTFE for Large Diameter FKM
LNE-5250-6250-5-1 Inch 5.250 6.250 Proprietary PTFE for Large Diameter FKM
LNE-5500-6750-5-1 Inch 5.500 6.750 Proprietary PTFE for Large Diameter FKM
LNE-5625-6875-5-1 Inch 5.625 6.875 Proprietary PTFE for Large Diameter FKM
LNE-5875-7125-5-1 Inch 5.875 7.125 Proprietary PTFE for Large Diameter FKM
LNE-5938-7500-5-1 Inch 5.938 7.500 Proprietary PTFE for Large Diameter FKM
LNE-6000-7000-5-1 Inch 6.000 7.000 Proprietary PTFE for Large Diameter FKM
LNE-6000-7250-5-1 Inch 6.000 7.250 Proprietary PTFE for Large Diameter FKM
LNE-6000-7497-5-1 Inch 6.000 7.497 Proprietary PTFE for Large Diameter FKM
LNE-6250-7250-5-1 Inch 6.250 7.250 Proprietary PTFE for Large Diameter FKM
LNE-6500-7500-5-1 Inch 6.500 7.500 Proprietary PTFE for Large Diameter FKM
LNE-7000-8000-5-1 Inch 7.000 8.000 Proprietary PTFE for Large Diameter FKM
LNE-7000-8500-5-1 Inch 7.000 8.500 Proprietary PTFE for Large Diameter FKM
LNE-7500-8500-5-1 Inch 7.500 8.500 Proprietary PTFE for Large Diameter FKM
LNE-7625-9125-5-1 Inch 7.625 9.125 Proprietary PTFE for Large Diameter FKM
LNE-7750-8750-5-1 Inch 7.750 8.750 Proprietary PTFE for Large Diameter FKM
LNE-8000-9000-5-1 Inch 8.000 9.000 Proprietary PTFE for Large Diameter FKM
LNE-8125-9125-5-1 Inch 8.125 9.125 Proprietary PTFE for Large Diameter FKM
LNE-8375-8975-5-1 Inch 8.375 8.975 Proprietary PTFE for Large Diameter FKM
LNE-8375-9250-5-1 Inch 8.375 9.250 Proprietary PTFE for Large Diameter FKM
LNE-8375-9875-5-1 Inch 8.375 9.875 Proprietary PTFE for Large Diameter FKM
LNM-0800-1200-1-1 Metric 80.0 120.0 Proprietary PTFE FKM
LNM-0820-1005-1-1 Metric 82.0 100.5 Proprietary PTFE FKM
LNM-0826-1079-5-1 Metric 82.6 107.9 Proprietary PTFE for Large Diameter FKM
LNM-0848-1048-1-1 Metric 84.8 104.8 Proprietary PTFE FKM
LNM-0850-1050-1-1 Metric 85.0 105.0 Proprietary PTFE FKM
LNM-0850-1100-1-1 Metric 85.0 110.0 Proprietary PTFE FKM
LNM-0850-1100-5-1 Metric 85.0 110.0 Proprietary PTFE for Large Diameter FKM
LNM-0850-1175-1-1 Metric 85.0 117.5 Proprietary PTFE FKM

687854
687567