LORD® Diverter Elements | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD® Diverter Elements

LORD® Diverter Elements

LORD® diverter elements are elastomeric packing elements that seal against drill pipe or an open hole to handle shallow gas kicks on offshore floating and jackup drilling rigs.

Full Product Description

LORD® diverter elements are elastomeric packing elements that seal against drill pipe or an open hole to handle shallow gas kicks on offshore floating and jackup drilling rigs. With more reliable seals in your diverter, you can minimize nonproductive time.
We have two types of diverter designs: Insert-style to seal on specific drill pipe sizes and annular packers capable of complete shutoff (CSO).

Features and Benefits


• Robust 21" ID CSO packer tested to 60 complete shutoffs without compromising sealing ability
• Improved quality via our manufacturing techniques, process control and rigorous quality standards
• Stable, reliable bond
• High-strength and abrasion-resistant elastomer compounds
• 100% function test
• Comprehensive data book supplied with every shipment
• Our hyperelastic FEA modeling optimizes design

Products Trade Name
Diverter Elements LORD Diverter Elements

687854
687567