LORD JMC-700K Protection Coating | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD JMC-700K Protection Coating

LORD JMC-700K Protection Coating

LORD® JMC-700K coating is a thermal-cure epoxy resin specially designed for thin film coating of heat sinks and magnets and provides electrical insulation, heat resistance, and oil resistance with a single coat application.

Technical Specifications

  • Color: Black
  • Dynamic Viscosity: 6000 cP @ 77°F (25°C)
  • Specific Gravity: 1.07
  • Thermal Conductivity: 0.52 W/m-K
  • Dielectric Strength: 40 kV/mm @ 25µm, 1016 V/mil @ 25µm, 80 to 100 kV/mm @ 50µm, 2032 to 2540 V/mil @ 50µm
  • Percent Solids by Weight: 39.5
  • Volume Resistivity: 1.1 x 10^15 ohm-cm
  • Dielectric Constant: 3.79
  • Dissipation Factor: 0.0092

Full Product Description

LORD® JMC-700K coating is a thermal-cure epoxy resin specially designed for thin film coating of heat sinks and magnets. LORD JMC-700K coating provides electrical insulation, heat resistance, and oil resistance with a single coat application.

This coating can be used in a variety of automotive applications including cooling plates, heat sinks and motor magnets used in electric vehicles, as well as automotive parts and industrial machine applications.

Features and Benefits:
•Good Adhesion – provides strong adhesion to substrate.
•Broad Temperature Range – can be used on parts and devices that experience operating temperatures from -40°C to +180°C.
•Environmentally Resistant – provides excellent resistance to heat, oil and moisture.

Shelf Life/Storage:
Shelf life is one year from date of manufacture when stored in a well-ventilated area at 21-27°C in original, unopened container.

Related Documents

×
Products Trade Name
LORD JMC-700K LORD JMC-700K Protection Coating

687854
1A0MGR