LORD® LokRelease 238 B Aqueous Mold Release | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD® LokRelease 238 B Aqueous Mold Release

LORD® LokRelease 238 B Aqueous Mold Release

LORD® LokRelease™ 238 B aqueous mold release is a modified PDMS-based, fast-curing release agent designed for use with molded elastomers. It can be used when molding elastomers up to 400°F (204°C).

Technical Specifications

  • Base: Water Base
  • Color: White Liquid
  • Density: 8.34 lb/gal, 1 g/cm3

Full Product Description

LORD® LokRelease™ 238 B aqueous mold release is a modified PDMS-based, fast-curing release agent designed for use with molded elastomers, including EPDM, natural rubber, nitrile, neoprene, fluorocarbon elastomers and other sulfur-cured or peroxide-cured elastomers. It can be used when molding elastomers up to 400°F (204°C).


LORD LokRelease 238 B mold release is a semipermanent release agent that provides an anti-stick coating for fast, easy part removal from molds.


Features and Benefits:

• Process Enhancer – provides quick, easy part release; produces low build-up, allowing more production time between mold cleanings; improves molding efficiency in many processes including injection, compression and transfer molding.

• Improved Appearance – reduces defects caused by sticking.

• Environmentally Recommended – water-based coating provides multiple release cycles per application.

• EU REACH Compliant – product compliant with EU REACH regulation.


Shelf Life/Storage:

Shelf life is one year from date of manufacture when stored at room temperature [<80°F (<27°C)] in original, unopened container. Do not freeze product. Keep container closed when not in use.

Related Documents

×
Products Trade Name
LORD LokRelease 238 B LORD LokRelease 238 B Aqueous Mold Release

687854
1A0MGT