Liquid Petroleum Gas LPG Hose, Series 7132 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Standard Pack Qty (ft)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Liquid Petroleum Gas LPG Hose, Series 7132

Liquid Petroleum Gas LPG Hose, Series 7132

Liquid Petroleum Gas LPG Hose is designed for delivery, supply and transfer of propane in commercial and industrial applications to 140°F and 350 psi, Series 7132

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Chloroprene Rubber (CR)
  • Cover Structure: Smooth, Perforated
  • Application: Compressed Gas
  • Media: Fuels - Check fuel type with our catalogue chart.
  • Specifications Met: CSA 8.1, Type I, UL 21.0
  • Compatible Fitting: 7661 Series, HY Series
  • Inside Diameter: 3/16 to 1 inch, 4.8 to 25.4 mm
  • Maximum Operating Pressure: 2.4 MPa, 350 psi, 24.1 bar
  • Hose Reinforcement Material: 2 or 4 Plies of Textile
  • Minimum Bend Radius: 2 to 7.5 inch, 50.8 to 190.5 mm
  • Package Type: Carton, Reel
  • Nominal Hose Inside Diameter: 7 to 25 mm
  • Outside Diameter: 0.510 to 1.500 inch, 13.0 to 38.1 mm
  • Size: -3 to -16
  • Hose Inner Tube Material: Black, Nitrile
  • Cover Color: Black
  • Maximum Operating Temperature: 160 °F, 71 °C
  • Weight: 0.11 to 0.63 lb/ft, 0.02 to 0.09 kg/m

Full Product Description

Parker's Series 7132 Liquid Petroleum Gas LPG Hose provides excellent service across a wide variety of industrial and commercial LPG/propane delivery and supply applications. The flexible industrial rubber hose is available in long continuous lengths for efficient delivery/supply and maximum utility at job sites where the gas source might be a significant distance from the application. Series 7132 is qualified with permanent crimp couplings for a safe and secure connection and provides robust service in challenging applications.

Markets:
• Agriculture
• Construction
• General Industrial
• Transportation

Features/Benefits:
• Tube: Black nitrile for excellent fuel gas resistance to 140°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Black chloroprene for abrasion, oil and weathering resistance.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
- media
• Liquid Petroleum Gas (LPG)
• Propane
- usage
• Cookers
• Grills
• Heaters
• Weed burners
• Delivery trucks
• In-plant processing/transfer

Industry Standards:
• CSA 8.1 Type I
• UL21

Safety/Technical:
• Design Factor: 5:1
• Click here to access CrimpSource® for current crimp specifications.

Warnings:
• Do not use hose for natural gas service where fixed/rigid pipe is more appropriate due to reduced permeation and overall strength and durability. Use rigid pipe, non-permeable tubing or hose with barrier constructions to convey natural gas whenever possible.
• Strictly adhere to the inspection procedures detailed in DOT regulation 49CFR 180.416 when using this product in a mobile application such as delivery or service vehicles.
•It is an industry recognized occurrence that LPG will permeate through the hose wall during operation and storage, therefore Parker LPG hoses are produced with a pinpricked cover from the factory to relief the expansion of liquid propane to gaseous propane as it permeates through the hose wall. Great care must be taken when discharging LPG hose to reduce the incident of damaging the hose from explosive decompression. RELEASE LPG AT A RATE THAT ALLOWS THE TRAPPED LPG TO DISSIPATE AS SLOWLY AS POSSIBLE. See the Tech Alert – LPG Hose Evacuation Process for more information from your LPG Distributor.

Related Documents

×
Products Hose I.D. (inch) Maximum Working Pressure (psi) Standard Pack Qty (ft)
7132-19352 3/16 350 800
7132-25354 1/4 350 750
7132-25354E 1/4 350 350
7132-38354 3/8 350 600
7132-38354E 3/8 350 300
7132-50354 1/2 350 500
7132-75354 3/4 350 350
7132-75354100 3/4 350 2 x 100
7132-75354125 3/4 350 1 x 125
7132-75354150 3/4 350 1 x 150
7132-75354200 3/4 350 1 x 200
7132-100354 1 350 300
7132-100354100 1 350 1 x 100
7132-100354125 1 350 1 x 125
7132-100354150 1 350 1 x 150
7132-100354200 1 350 1 x 200

687854
687583