LPG Gas HOSE meets BS 4089 : 1989 TYPE 1 | #LPGPM-8PM


LOADING IMAGES
LPGPM-8PM

LPG Gas HOSE meets BS 4089 : 1989 TYPE 1 | #LPGPM-8PM

LPG hose meets BS 4089: 1989 TYPE 1 is a one wire hose with ozone resistant cover.


Technical Specifications

  • Hose I.D. (inch): 1/2
  • Cover Material: Synthetic Rubber
  • Hose Inner Tube Material: Synthetic Rubber
  • Maximum Operating Temperature: 45 °C
  • Minimum Operating Temperature: -20 °C
  • Media: LPG
  • Specifications Met: BS 4089: 1989, Type 1
  • Hose Reinforcement Material: 1 Braid of Wire
  • Inside Diameter: 12.7 mm
  • Outside Diameter: 22.8 mm
  • Application: Liquefied Petroleum Gas (LPG)
  • Maximum Operating Pressure: 362 psi
  • Minimum Bend Radius: 150 mm
  • Weight: 0.48 kg/m

Item Information

LPG hose meets BS 4089: 1989 TYPE 1 for handling LPG gas. The industry standard hose manufactured to strict international quality specifications in order to provide consistency of performance. Designed with a universal one-wire construction to meet global industry standards & also offers a long service life.


Markets:
•Industrial


Features/Benefits:
•Constant pressure hose & one wire hose with ozone resistant cover.
•Light weight & long lasting, easy to handle.

Applications:
•LPG tranfer & handling applications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin India Pvt.Ltd. – HQ

Plot EL-26, MIDC

TTC Industrial Area

Mahape

Navi Mumbai,

India 400709

Quotation Enquiry: PSC.India.Quote@support.parker.com

Phone

For Sales Enquiries:18001216955 / +91-22-41242828
General Enquiries: +91-22-41242500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687854
688287