Obsolete: LR Series Belt Drive Linear Actuators (no longer available) | ParkerIN

Obsolete: LR Series Belt Drive Linear Actuators (no longer available) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Obsolete: LR Series Belt Drive Linear Actuators (no longer available)

Obsolete: LR Series Belt Drive Linear Actuators (no longer available) OBSOLETE

Note: This product is no longer available from Parker. Please contact us to find an alternative motion solution for your application.

Full Product Description

THIS SERIES IS NO LONGER AVAILABLE - THIS INFORMATION IS PROVIDED FOR SUPPORT PURPOSES ONLY

'Linear Roller (LR) Series products from Parker IPS provide a high level of accuracy, load-bearing strength, and flexibility in a modular, low-cost package. Standard lengths of six meter and the ability to splice multiple sections allow configuration of nearly infinite stroke. LR Roller Bearings are made of 100 Cr6, ground and hardened steel, and provide low friction, long life, high speed, and heavy load capabilities. Bearing units are available as single and double roller types. The modular design allows for easy assembly, fast engineering, and flexible platform capable of meeting even the most demanding application.

LR Belt Driven Linear Actuator Features:
• Carriage loads up to 753 lbs.
• Custom carriage options
• Speeds up to 5m/sec
• Easy mounting to AC motors
• Stroke lengths over 6 meters

Related Documents

Literature and Reference Materials
LR Series Linear Actuators - Catalog
×
Products

687854
936514