M6MBC1/4N-B - Parker Tube Fitting, NPT Male Bulkhead Connector - A-LOK Series | ParkerIN

Parker Tube Fitting, NPT Male Bulkhead Connector - A-LOK Series | #M6MBC1/4N-B

M6MBC1/4N-B

Parker Tube Fitting, NPT Male Bulkhead Connector - A-LOK Series | #M6MBC1/4N-B

Brass NPT Male Bulkhead Connector Tube Fittings, A-LOK® Series 6mm tube O.D. x 1/4" NPT pipe thread, are designed for leak-free connections in process instrumentation and industrial applications.


Technical Specifications

  • Specifications Met: n/a
  • Tube Outside Diameter: 6 mm (O.D.)
  • Materials of Construction: Brass
  • Connection Thread Size: 1/4" NPT
  • Options: n/a
  • Brand: A-LOK
  • Configuration: Tube to Pipe (Male Pipe)
  • Product Style: Male National Pipe Tapered (NPT) Bulkhead
  • Shape: Straight
  • Operating Pressure: 330 to 680 bar
  • Minimum Operating Temperature: -59 °C
  • Maximum Operating Temperature: -
  • For Fluid Type: Gases, Liquid, Fuels, Oil, Corrosive, Natural Gas (CNG), Hydrogen, Steam, Petroleum Oil
  • Length: 53.5 mm
  • Technology: Process Control
  • Application: Instrumentation, Analytical Installations, CNG / LNG Lines, Hydrogen Service, Offshore Control Panels, Sensing Lines, Research Labs
  • Industry: Semiconductor, Microelectronics, Chemical, Petrochemical, Transportation, Power Generation, Nuclear, Oil & Gas
  • Division: Instrumentation Products Division

Item Information

Parker's two ferrule compression fittings, A-LOK® NPT Male Bulkhead Connector Tube Fittings are designed to provide reliable leak-free connections for instrumentation, process and control, and analyzer applications that specify a two ferrule tube fitting connection. Manufactured to the highest quality standards these tube fittings are available in a broad range of sizes, corrosion resistant materials and configurations.

As standard, Parker’s A-LOK® NPT Male Bulkhead Connector Tube Fittings are manufactured from heat code traceable 316 stainless steel. Other materials include 6Mo, Alloy 825, Alloy 625 and Alloy C-276.

The fittings are available for fractional pipe sizes from 1/16” through to 1” O.D., and for metric sizes from 6 mm through to 12 mm O.D.

Markets:
• Semiconductor/Microelectronics
• Chemical
• Petro-Chemical
• Transportation
• Power
• Nuclear
• Oil and Gas
• Research Labs

Features/Benefits:
• Wide range of Corrosion Resistant Alloys available
• EC79 Approved for Hydrogen Service
• Parker Suparcase™ surface treatment process for superior material hardening
• Hardened ferrules provide leak free connections
• Silver plated nuts provide gall resistance during makeup

Applications:
• Instrumentation Hook-up Systems
• Analytical Installations
• CNG / LNG Lines
• Hydrogen Service
• Offshore Control Panels
• Sensing Lines

Read More Show Less

CAD Drawings + Files

Part Number
M6MBC1/4N-B DWG STP

Ok

x

Related Documents

Selector Guides
Cross Reference Tool
×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin India Pvt.Ltd. – HQ

Plot EL-26, MIDC

TTC Industrial Area

Mahape

Navi Mumbai,

India 400709

Quotation Enquiry: PSC.India.Quote@support.parker.com

Phone

For Sales Enquiries:18001216955 / +91-22-41242828
General Enquiries: +91-22-41242500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687854
687516