Manual Driven, Ball Bearing Guided, Micro Linear Positioning Stages - MM Series | ParkerIN

Manual Driven, Ball Bearing Guided, Micro Linear Positioning Stages - MM Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Manual Driven, Ball Bearing Guided, Micro Linear Positioning Stages - MM Series

Manual Driven, Ball Bearing Guided, Micro Linear Positioning Stages - MM Series

MM-series micro ball-bearing guided manual linear positioners have an integral drive mechanism and offer travels of up to 0.5", payloads up to 0.75 lbs, plus exceptional smoothness, extremely low friction and a very good straightness/flatness accuracy

Technical Specifications

  • Product Type: Linear Stage
  • Product Series: MM Series
  • Number of Axes: 1, 2, 3
  • Bearing Type: Ball
  • Mounting Option: English Model
  • Maximum Travel: 0.125 to 0.5 inch, 3.1 to 12.7 mm
  • Width: 0.44 to 0.66 inch, 11.2 to 16.8 mm
  • Load Capacity: 0.56 to 0.75 lbs, 0.25 to 0.34 kg
  • Drive Train Type: Fine Screw

Full Product Description

Parker’s Micro Linear Positioning Stages - MM Series, provides controlled, precise point to-point positioning along a linear axis. Slides are comprised of two basic components: a precision linear ball slide which serves as a linear bearing and guide, and a drive mechanism which accurately moves and positions the slide top along the linear axis.

The Micro-Mini (MM) Series offers our most compact manual positioner available. Available in single and multi-axis units the MM Series is ideal for fine adjustment in a compact environment.

Markets:
• Life Science
• Photonics
• Optics

Features/Benefits:
• 16 mm wide
• 5 mm tall
• 12 oz load carrying capacity
• Travels up to 0.5”
• Payloads up to 0.75 lbs
• Non re-circulating ball bearing races for smooth, low-friction motion
• Precision ground mounting surfaces to assure flatness and parallelism
• Hardened and precision ground 440C stainless steel balls and rods
• Factory preloaded to precision specifications to eliminate any side play and provide a uniform coefficient of friction

Applications:
• Metrology
• Focusing
• Laser alignment

Related Documents

×
Products

687854
936514