Medium Pressure No-Skive Hoses - EN 853 2SN - ISO 1436 - 301SN | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Hose Cover Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Medium Pressure No-Skive Hoses - EN 853 2SN - ISO 1436 - 301SN

Medium Pressure No-Skive Hoses - EN 853 2SN - ISO 1436 - 301SN

Parker's No-Skive Medium Pressure hose 301SN is designed for a working pressure up to 40,0 MPa and a temperature range from -40 °C up to +100 °C. The hose range is compatible with No-Skive fittings in steel and stainless steel.

Technical Specifications

  • Weight: 0.26 to 2.00 lb/ft, 0.39 to 2.96 kg/m
  • Industry: Industrial Manufacturing Equipment, Off-road Machinery
  • Hose Inner Tube Material: Nitrile Butadiene Rubber (NBR)
  • Brand: Parker
  • Minimum Operating Temperature: -40 °C
  • Maximum Operating Pressure: 1150 to 5800 psi, 8.0 to 40.0 MPa, 80 to 400 bar
  • Product Type: Hydraulic Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Synthetic Rubber
  • Design Factor: 4:1
  • Division: Polymer Hose Division Europe
  • Materials of Construction: Rubber
  • Product Style: No-Skive 2TE
  • Minimum Bend Radius: 100 to 630 mm, 3.937 to 25.157 inch
  • Specifications Met: EN 853, Type 2SN, ISO 1436, Type 2, SAE 100R2, Type AT
  • Compatible Fitting: 48 Series
  • Inside Diameter: 1/4 to 2 inch, 6.4 to 50.8 mm
  • Maximum Operating Temperature: 100 °C (Water 85°C / Air 70°C), 212 °F (Water 185°F / Air 158°F)
  • Application: Medium Pressure Hydraulics
  • Hose Reinforcement Material: 2 Braids of High Tensile Wire
  • Outside Diameter: 0.590 to 2.638 inch, 15.0 to 67.0 mm
  • Media: Coolants (Glycol, Coolants (Glycol), Fuels - Check fuel type with our catalogue chart., Lubricants (Oils), Petroleum Hydraulic Fluids

Full Product Description

Parker's Medium Pressure No-Skive hose 301SN according to EN 853 2SN - ISO 1436 Type 2 with the No-Skive thin cover hose construction is the ideal hose range for general medium pressure hydraulic applications. This hose offers extended fluid compatibility and is developed for all general medium pressure hydraulic applications.

Markets:
• Construction Equipment
• Injection Moulding
• Forestry and Agriculture
• Materials Handling
• Pulp and Paper

Features/Benefits:
• Matched hose and fitting system guarantees an approved and safe combination and the highest quality and safety,
  combined with the longest service life of the final product to the end-users.
• High quality compounds allow thin cover hose construction.
• Nitrile inner tube offers extended fluid compatibility.
• Complete No-Skive fitting technology across the full range of medium pressure hoses providing simpler, quicker and
  safer hose assembly.
• The Parker Medium Pressure hose range is complemented by a full selection of compatible No-Skive fittings in steel
  and stainless steel.  

Applications:
• General medium pressure hydraulic applications

Parker's Medium Pressures Hose 301SN is compatible with the Parker Parkrimp medium pressure fitting series 48.

Related Documents

×
Products Hose I.D. (size) Hose Cover Type
301SN-4 -4 Standard
301SN-5 -5 Standard
301SN-6 -6 Standard
301SN-8 -8 Standard
301SN-10 -10 Standard
301SN-12 -12 Standard
301SN-16 -16 Standard
301SN-20 -20 Standard
301SN-24 -24 Standard
301SN-32 -32 Standard
301TC-10 -10 TC
301TC-12 -12 TC
301TC-16 -16 TC
301TC-20 -20 TC
301TC-24 -24 TC
301TC-32 -32 TC
301TC-4 -4 TC
301TC-5 -5 TC
301TC-6 -6 TC
301TC-8 -8 TC

687854
687513