ML – MILLENNIUM® DESIGN METALLIC BEARING ISOLATOR, FLANGE MOUNTED | Product Series

Filter by

    No filters selected

Length Unit of Measure

Shaft Diameter

Bore Diameter

Seal Material

O-Ring Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
ML – MILLENNIUM® DESIGN METALLIC BEARING ISOLATOR,  FLANGE MOUNTED

ML – MILLENNIUM® DESIGN METALLIC BEARING ISOLATOR, FLANGE MOUNTED

This metallic non-contact, labyrinth design provides unsurpassed two-way protection and extreme temperature compatibility. Designed for flange mounted non-flooded applications where aggressive contaminants need to be excluded from the system.

Technical Specifications

  • Operation Type: Non-Flooded
  • Maximum Surface Speed: up to 7000 ft/min, up to 35 m/sec
  • Pressure Rating: 0 psi
  • Axial Movement: 0.020 inch, 0.51 mm
  • Eccentricity: 0.020 inch, 0.51 mm
  • Operating Temperature: -40 to 400 °F, -40 to 204 °C
  • Shaft Diameter: 0.610 to 12.000 inch, 15.5 to 304.8 mm
  • Bore Diameter: 1.004 to 13.575 inch, 25.5 to 344.8 mm
  • Seal Material: Bronze, Stainless Steel, Carbon Steel, Other Alloys
  • O-Ring Material: FKM is standard; alternates available

Full Product Description

AVAILABILITY: Due to the customized nature of this product, only a sampling of Parker's shaft and bore diameters are shown. We can manufacture virtually any size in standard shaft diameters ranging from 0.610” to 12” (15.5 mm to 305 mm). For a list of common sizes see Product Support tab.

PERFORMANCE ADVANTAGES
Machine downtime due to bearing failure is costly. By keeping lubrication in and contaminants out, Parker’s bearing isolators provide reliable, two-way sealing protection of rotating equipment for extended bearing life and zero shaft wear. Labyrinth sealing technology applied to high performance materials allows Parker MILLENNIUM® ML bearing isolator to operate far beyond shaft speed and temperature limits of standard radial lip seals.

The non-contact design has virtually no torque consumption and therefore will not wear or groove shafts, and allows for non-lubricated dry running. It also accommodates the greatest axial movement in the industry, reducing the major factor that causes labyrinth seal leakage.

We can custom engineer solutions to meet exacting specifications for either new or retrofit applications. When used to replace seals during planned or unplanned rebuilds, the MILLENNIUM ML Profile lowers shaft cost due to liberal specifications. Costs can also be eliminated on tooling charges due to the fact that ProTech is a precision-machined seal.

DESIGN
The MILLENNIUM Profile is the first and only metallic isolator that is unitized without internal O-rings or locking rings. A proprietary unitization mechanism reduces potential leak paths while a non-wearing internal diffuser provides optimal spacing during installation and eliminates metallic dusting during start-up.

An external O-ring on the outside diameter of the stator allows for easy seal installation, maintains a press fit in the seal housing, and provides a static seal against the bore for oil retention. The stator has a sophisticated series of grooves to retain oil splash, which is proven to be the most effective design for oil retention when compared to various competitor designs.

The rotor uses an external O-ring to maintain a static press fit on the shaft. Since the rotor spins with the shaft, it will not wear, groove, or damage the shaft. This eliminates costs associated with having to recondition the sealing surface of the shaft.

The rotor and stator are assembled at the Parker facility where they are permanently unitized, allowing for a one-piece installation. This unitized design also maintains the seal’s integrity by keeping high-pressure water spray, vibration or axial movement from separating or increasing the gap between the rotor and stator.

Additional design features include:
• Reduced flange diameter on many sizes minimizes seal O.D. to equipment housing obstruction issues for easy installation
• Internal PTFE diffuser eliminates metallic dusting during initial start-up
• Minimal gap between the diffuser and rotor minimizes vapor flow through seal
• Specifically designed for heavier water spray exclusion.
• Not compatible with vertical down, oil lubricated systems.
• Not recommended for vertical up position. For vertical up position, the MX design is recommended.

APPLICATIONS
The MILLENNIUM ML Profile is our standard metallic design for non-flooded applications where a metallic seal is preferred and flange mounting is required. The flange seats against the housing and acts as an installation guide by ensuring the seal alignment is correct. It is ideal for sealing and protecting the bearing housings of electric motors, pumps, mixers, gear boxes, turbines, blowers and custom equipment against heavy water spray and dry contaminants. The ML design is excellent for retaining grease and oil splash, however the oil level must be below the inboard oil drainback of the seal (non-flooded). If external contamination is heavy in vertical up mounting position, Parker’s MILLENNIUM MX Profile may be a preferred design.

Total Eccentricity: 0.020” (0.51 mm)
Shaft Speed: Up to 7,000 fpm (35 m/s)
Maximum internal pressure: 0 psi (0 bar)
Axial Movement: 0.020” (0.51 mm). Special designs up to .100” (2.54 mm)
Shaft/Bore: Tolerances ±0.002” (±.05 mm). Special designs available

MATERIALS
Stator & Rotor: Available in various metallic materials, listed below.
• Bronze (Standard)
• 304 Stainless Steel
• 316 Stainless Steel
• Carbon Steel

O-Rings: Come standard as FKM, but are also available in:
• NBR
• FDA silicone
• Fluorosilicone
• EPDM
• Aflas®

The MILLENNIUM ML shaft mounting positions and respective compatible lubrication types are:
• Horizontal Mounting: Grease, oil, dry
• Vertical Up Mounting: Grease, oil, dry (Optional "MX" Profile design, without drain port, recommended)
• Vertical Down: Grease, dry

SIZE RANGE
Parker manufactures the MILLENNIUM ML profile in standard shaft diameters ranging from 0.610” to 12” (15.5mm to 305mm). Because this is a precision machined seal, we can manufacture virtually any configuration.

HOW TO ORDER: See listing of common sizes or configure your part number using ProTech Part Numbering Guide from the Product Support tab. Contact Parker for an application review for requirements outside standards shown. Click on “Where to Buy” to find a Distributor in your area, or contact Parker for assistance.

Related Documents

×
Products Length Unit of Measure Shaft Diameter Bore Diameter Seal Material O-Ring Material
MLM-0600-0800-B-1 Metric 60.000 80.000 Bronze Rotor and Stator FKM
MLM-0600-0820-B-1 Metric 60.000 82.000 Bronze Rotor and Stator FKM
MLM-0600-0825-B-1 Metric 60.000 82.500 Bronze Rotor and Stator FKM
MLM-0600-0850-B-1 Metric 60.000 85.000 Bronze Rotor and Stator FKM
MLM-0600-0860-B-1 Metric 60.000 86.000 Bronze Rotor and Stator FKM
MLM-0600-0900-B-1 Metric 60.000 90.000 Bronze Rotor and Stator FKM
MLM-0600-0950-B-1 Metric 60.000 95.000 Bronze Rotor and Stator FKM
MLM-0620-0880-B-1 Metric 62.000 88.000 Bronze Rotor and Stator FKM
MLM-0650-0850-B-1 Metric 65.000 85.000 Bronze Rotor and Stator FKM
MLM-0650-0900-B-1 Metric 65.000 90.000 Bronze Rotor and Stator FKM
MLM-0650-0910-B-1 Metric 65.000 91.000 Bronze Rotor and Stator FKM
MLM-0650-0920-B-1 Metric 65.000 92.000 Bronze Rotor and Stator FKM
MLM-0670-0830-B-1 Metric 67.000 83.000 Bronze Rotor and Stator FKM
MLM-0672-0920-B-1 Metric 67.200 92.000 Bronze Rotor and Stator FKM
MLM-0680-0940-B-1 Metric 68.000 94.000 Bronze Rotor and Stator FKM
MLM-0690-0950-B-1 Metric 69.000 95.000 Bronze Rotor and Stator FKM
MLM-0700-0880-B-1 Metric 70.000 88.000 Bronze Rotor and Stator FKM
MLM-0700-0900-B-1 Metric 70.000 90.000 Bronze Rotor and Stator FKM
MLM-0700-0910-B-1 Metric 70.000 91.000 Bronze Rotor and Stator FKM
MLM-0700-0960-B-1 Metric 70.000 96.000 Bronze Rotor and Stator FKM
MLM-0728-1050-B-1 Metric 72.800 105.000 Bronze Rotor and Stator FKM
MLM-0730-1030-B-1 Metric 73.000 103.000 Bronze Rotor and Stator FKM
MLM-0750-0960-B-1 Metric 75.000 96.000 Bronze Rotor and Stator FKM
MLM-0750-1000-B-1 Metric 75.000 100.000 Bronze Rotor and Stator FKM
MLE-2437-3125-B-1 Inch 2.437 3.125 Bronze Rotor and Stator FKM
MLE-2437-3622-B-1 Inch 2.437 3.622 Bronze Rotor and Stator FKM
MLE-2461-3487-B-1 Inch 2.461 3.487 Bronze Rotor and Stator FKM
MLE-2500-3250-B-1 Inch 2.500 3.250 Bronze Rotor and Stator FKM
MLE-2500-3475-B-1 Inch 2.500 3.475 Bronze Rotor and Stator FKM
MLE-2500-3623-B-1 Inch 2.500 3.623 Bronze Rotor and Stator FKM
MLE-2559-3543-B-1 Inch 2.559 3.543 Bronze Rotor and Stator FKM
MLE-2625-3375-B-1 Inch 2.625 3.375 Bronze Rotor and Stator FKM
MLE-2625-3500-B-1 Inch 2.625 3.500 Bronze Rotor and Stator FKM
MLE-2625-3625-B-1 Inch 2.625 3.625 Bronze Rotor and Stator FKM
MLE-2625-3628-B-1 Inch 2.625 3.628 Bronze Rotor and Stator FKM
MLE-2625-3630-B-1 Inch 2.625 3.630 Bronze Rotor and Stator FKM
MLE-2625-3675-B-1 Inch 2.625 3.675 Bronze Rotor and Stator FKM
MLE-2635-3875-B-1 Inch 2.635 3.875 Bronze Rotor and Stator FKM
MLE-2750-3750-B-1 Inch 2.750 3.750 Bronze Rotor and Stator FKM
MLE-2932-3635-B-4 Inch 2.932 3.635 Bronze Rotor and Stator FKM
MLE-2932-3673-B-4 Inch 2.932 3.673 Bronze Rotor and Stator FKM
MLE-3000-3750-B-1 Inch 3.000 3.750 Bronze Rotor and Stator FKM
MLE-3000-4000-B-1 Inch 3.000 4.000 Bronze Rotor and Stator FKM
MLE-3000-4000-B-4 Inch 3.000 4.000 Bronze Rotor and Stator AFLAS
MLE-3000-4500-B-1 Inch 3.000 4.500 Bronze Rotor and Stator FKM
MLE-3115-4250-B-1 Inch 3.115 4.250 Bronze Rotor and Stator FKM
MLE-3125-3875-B-1 Inch 3.125 3.875 Bronze Rotor and Stator FKM
MLE-3125-4125-B-1 Inch 3.125 4.125 Bronze Rotor and Stator FKM
MLE-3125-4375-B-1 Inch 3.125 4.375 Bronze Rotor and Stator FKM
MLE-3187-4250-B-1 Inch 3.187 4.250 Bronze Rotor and Stator FKM
MLE-3187-4267-B-1 Inch 3.187 4.267 Bronze Rotor and Stator FKM
MLE-3250-4250-B-1 Inch 3.250 4.250 Bronze Rotor and Stator FKM
MLE-3250-4500-B-1 Inch 3.250 4.500 Bronze Rotor and Stator FKM
MLE-3312-4127-S-1 Inch 3.312 4.127 Stainless Steel Rotor & Stator FKM
MLE-3313-4125-B-1 Inch 3.313 4.125 Bronze Rotor and Stator FKM
MLE-3344-4806-B-4 Inch 3.344 4.806 Bronze Rotor and Stator AFLAS
MLE-3500-4500-B-1 Inch 3.500 4.500 Bronze Rotor and Stator FKM
MLE-3500-4750-B-1 Inch 3.500 4.750 Bronze Rotor and Stator FKM
MLE-3625-4625-B-1 Inch 3.625 4.625 Bronze Rotor and Stator FKM
MLE-3750-4750-B-1 Inch 3.750 4.750 Bronze Rotor and Stator FKM
MLE-3937-4806-B-4 Inch 3.937 4.806 Bronze Rotor and Stator AFLAS
MLE-4000-5500-B-1 Inch 4.000 5.500 Bronze Rotor and Stator FKM
MLE-4125-5125-B-1 Inch 4.125 5.125 Bronze Rotor and Stator FKM
MLE-4750-5750-B-1 Inch 4.750 5.750 Bronze Rotor and Stator FKM
MLE-5000-6250-B-1 Inch 5.000 6.250 Bronze Rotor and Stator FKM
MLE-5562-6871-B-1 Inch 5.562 6.871 Bronze Rotor and Stator FKM
MLE-5750-6750-B-1 Inch 5.750 6.750 Bronze Rotor and Stator FKM
MLE-6250-7503-B-1 Inch 6.250 7.503 Bronze Rotor and Stator FKM
MLE-7994-9000-B-1 Inch 7.994 9.000 Bronze Rotor and Stator FKM
MLM-0250-0450-B-1 Metric 25.000 45.000 Bronze Rotor and Stator FKM
MLM-0280-0560-B-1 Metric 28.000 56.000 Bronze Rotor and Stator FKM
MLM-0300-0400-B-1 Metric 30.000 40.000 Bronze Rotor and Stator FKM
MLM-0300-0550-B-1 Metric 30.000 55.000 Bronze Rotor and Stator FKM
MLM-0300-0560-B-1 Metric 30.000 56.000 Bronze Rotor and Stator FKM
MLM-0320-0520-B-1 Metric 32.000 52.000 Bronze Rotor and Stator FKM
MLM-0320-0550-B-1 Metric 32.000 55.000 Bronze Rotor and Stator FKM
MLM-0320-0580-B-1 Metric 32.000 58.000 Bronze Rotor and Stator FKM
MLM-0350-0520-B-1 Metric 35.000 52.000 Bronze Rotor and Stator FKM
MLM-0350-0550-B-1 Metric 35.000 55.000 Bronze Rotor and Stator FKM
MLM-0350-0610-B-1 Metric 35.000 61.000 Bronze Rotor and Stator FKM
MLM-0380-0580-B-1 Metric 38.000 58.000 Bronze Rotor and Stator FKM
MLM-0380-0640-B-1 Metric 38.000 64.000 Bronze Rotor and Stator FKM
MLM-0400-0600-B-1 Metric 40.000 60.000 Bronze Rotor and Stator FKM
MLM-0400-0620-B-1 Metric 40.000 62.000 Bronze Rotor and Stator FKM
MLM-0400-0650-B-1 Metric 40.000 65.000 Bronze Rotor and Stator FKM
MLM-0400-0660-B-1 Metric 40.000 66.000 Bronze Rotor and Stator FKM
MLM-0420-0680-B-1 Metric 42.000 68.000 Bronze Rotor and Stator FKM
MLM-0420-0700-B-1 Metric 42.000 70.000 Bronze Rotor and Stator FKM
MLM-0440-0650-B-1 Metric 44.000 65.000 Bronze Rotor and Stator FKM
MLM-0450-0650-B-1 Metric 45.000 65.000 Bronze Rotor and Stator FKM
MLM-0450-0700-B-1 Metric 45.000 70.000 Bronze Rotor and Stator FKM
MLM-0450-0710-B-1 Metric 45.000 71.000 Bronze Rotor and Stator FKM
MLM-0450-0720-B-1 Metric 45.000 72.000 Bronze Rotor and Stator FKM
MLM-0450-0780-B-1 Metric 45.000 78.000 Bronze Rotor and Stator FKM
MLM-0480-0698-B-1 Metric 48.000 69.800 Bronze Rotor and Stator FKM
MLM-0492-0750-B-1 Metric 49.200 75.000 Bronze Rotor and Stator FKM
MLM-0500-0680-B-1 Metric 50.000 68.000 Bronze Rotor and Stator FKM
MLM-0500-0700-B-1 Metric 50.000 70.000 Bronze Rotor and Stator FKM
MLM-0500-0720-B-1 Metric 50.000 72.000 Bronze Rotor and Stator FKM
MLM-0500-0760-B-1 Metric 50.000 76.000 Bronze Rotor and Stator FKM
MLM-0500-0800-B-1 Metric 50.000 80.000 Bronze Rotor and Stator FKM
MLM-0540-0750-B-1 Metric 54.000 75.000 Bronze Rotor and Stator FKM
MLM-0540-0800-B-1 Metric 54.000 80.000 Bronze Rotor and Stator FKM
MLM-0540-1160-B-1 Metric 54.000 116.000 Bronze Rotor and Stator FKM
MLM-0550-0680-B-1 Metric 55.000 68.000 Bronze Rotor and Stator FKM
MLM-0550-0720-B-1 Metric 55.000 72.000 Bronze Rotor and Stator FKM
MLM-0550-0800-B-1 Metric 55.000 80.000 Bronze Rotor and Stator FKM
MLM-0550-0810-B-1 Metric 55.000 81.000 Bronze Rotor and Stator FKM
MLM-0550-0820-B-1 Metric 55.000 82.000 Bronze Rotor and Stator FKM
MLM-0550-0825-B-1 Metric 55.000 82.500 Bronze Rotor and Stator FKM
MLM-0550-0850-B-1 Metric 55.000 85.000 Bronze Rotor and Stator FKM
MLM-0550-0900-B-1 Metric 55.000 90.000 Bronze Rotor and Stator FKM
MLM-0570-0760-B-1 Metric 57.000 76.000 Bronze Rotor and Stator FKM
MLM-0572-0730-B-1 Metric 57.200 73.000 Bronze Rotor and Stator FKM
MLM-0580-0760-B-1 Metric 58.000 76.000 Bronze Rotor and Stator FKM
MLM-0585-0880-B-1 Metric 58.500 88.000 Bronze Rotor and Stator FKM
MLM-0750-1050-B-1 Metric 75.000 105.000 Bronze Rotor and Stator FKM
MLM-0750-1100-B-1 Metric 75.000 110.000 Bronze Rotor and Stator FKM
MLM-0770-1100-B-1 Metric 77.000 110.000 Bronze Rotor and Stator FKM
MLM-0780-1050-B-1 Metric 78.000 105.000 Bronze Rotor and Stator FKM
MLM-0780-1080-B-1 Metric 78.000 108.000 Bronze Rotor and Stator FKM
MLM-0780-1100-B-1 Metric 78.000 110.000 Bronze Rotor and Stator FKM
MLM-0790-1050-B-1 Metric 79.000 105.000 Bronze Rotor and Stator FKM
MLM-0800-1000-B-1 Metric 80.000 100.000 Bronze Rotor and Stator FKM
MLM-0800-1060-B-1 Metric 80.000 106.000 Bronze Rotor and Stator FKM
MLM-0800-1100-B-1 Metric 80.000 110.000 Bronze Rotor and Stator FKM
MLM-0800-1200-B-1 Metric 80.000 120.000 Bronze Rotor and Stator FKM
MLM-0810-1100-B-1 Metric 81.000 110.000 Bronze Rotor and Stator FKM
MLM-0850-1100-B-1 Metric 85.000 110.000 Bronze Rotor and Stator FKM
MLM-0850-1110-B-1 Metric 85.000 111.000 Bronze Rotor and Stator FKM
MLM-0860-1080-B-1 Metric 86.000 108.000 Bronze Rotor and Stator FKM
MLM-0860-1100-B-1 Metric 86.000 110.000 Bronze Rotor and Stator FKM
MLM-0880-1130-B-1 Metric 88.000 113.000 Bronze Rotor and Stator FKM
MLM-0895-1120-B-1 Metric 89.500 112.000 Bronze Rotor and Stator FKM
MLM-0900-1300-B-1 Metric 90.000 130.000 Bronze Rotor and Stator FKM
MLM-0930-1150-B-1 Metric 93.000 115.000 Bronze Rotor and Stator FKM
MLM-0950-1250-B-1 Metric 95.000 125.000 Bronze Rotor and Stator FKM
MLM-0980-1240-B-1 Metric 98.000 124.000 Bronze Rotor and Stator FKM
MLM-1000-1260-B-1 Metric 100.000 126.000 Bronze Rotor and Stator FKM
MLM-1000-1300-B-1 Metric 100.000 130.000 Bronze Rotor and Stator FKM
MLM-1050-1310-B-1 Metric 105.000 131.000 Bronze Rotor and Stator FKM
MLM-1100-1360-B-1 Metric 110.000 136.000 Bronze Rotor and Stator FKM
MLM-1150-1410-B-1 Metric 115.000 141.000 Bronze Rotor and Stator FKM
MLM-1150-1600-B-1 Metric 115.000 160.000 Bronze Rotor and Stator FKM
MLM-1155-1497-B-1 Metric 115.500 149.700 Bronze Rotor and Stator FKM
MLM-1200-1460-B-1 Metric 120.000 146.000 Bronze Rotor and Stator FKM
MLM-1200-1600-B-1 Metric 120.000 160.000 Bronze Rotor and Stator FKM
MLM-1250-1510-B-1 Metric 125.000 151.000 Bronze Rotor and Stator FKM
MLM-1250-1560-B-1 Metric 125.000 156.000 Bronze Rotor and Stator FKM
MLM-1270-1600-B-1 Metric 127.000 160.000 Bronze Rotor and Stator FKM
MLM-1273-1522-B-1 Metric 127.300 152.200 Bronze Rotor and Stator FKM
MLM-1273-1522-B-2 Metric 127.300 152.200 Bronze Rotor and Stator Fluorosilicone
MLM-1300-1550-B-1 Metric 130.000 155.000 Bronze Rotor and Stator FKM
MLM-1300-1600-B-1 Metric 130.000 160.000 Bronze Rotor and Stator FKM
MLM-1370-1610-B-1 Metric 137.000 161.000 Bronze Rotor and Stator FKM
MLM-1400-1700-B-1 Metric 140.000 170.000 Bronze Rotor and Stator FKM
MLM-1400-1710-B-1 Metric 140.000 171.000 Bronze Rotor and Stator FKM
MLM-1450-1700-B-1 Metric 145.000 170.000 Bronze Rotor and Stator FKM
MLM-1463-1712-B-1 Metric 146.300 171.200 Bronze Rotor and Stator FKM
MLM-1470-1800-B-1 Metric 147.000 180.000 Bronze Rotor and Stator FKM
MLM-1500-1750-B-1 Metric 150.000 175.000 Bronze Rotor and Stator FKM
MLM-1680-1940-B-1 Metric 168.000 194.000 Bronze Rotor and Stator FKM
MLE-1102-1772-B-1 Inch 1.102 1.772 Bronze Rotor and Stator FKM
MLE-1125-1875-B-1 Inch 1.125 1.875 Bronze Rotor and Stator FKM
MLE-1125-2000-B-1 Inch 1.125 2.000 Bronze Rotor and Stator FKM
MLE-1125-2441-B-1 Inch 1.125 2.441 Bronze Rotor and Stator FKM
MLE-1250-2685-B-1 Inch 1.250 2.685 Bronze Rotor and Stator FKM
MLE-1371-1765-B-1 Inch 1.371 1.765 Bronze Rotor and Stator FKM
MLE-1375-2125-B-1 Inch 1.375 2.125 Bronze Rotor and Stator FKM
MLE-1460-2125-B-1 Inch 1.460 2.125 Bronze Rotor and Stator FKM
MLE-1468-2125-B-1 Inch 1.468 2.125 Bronze Rotor and Stator FKM
MLE-1500-2250-B-1 Inch 1.500 2.250 Bronze Rotor and Stator FKM
MLE-1500-2300-B-1 Inch 1.500 2.300 Bronze Rotor and Stator FKM
MLE-1500-2500-B-1 Inch 1.500 2.500 Bronze Rotor and Stator FKM
MLE-1500-2625-B-1 Inch 1.500 2.625 Bronze Rotor and Stator FKM
MLE-1500-2750-B-1 Inch 1.500 2.750 Bronze Rotor and Stator FKM
MLE-1500-3000-B-1 Inch 1.500 3.000 Bronze Rotor and Stator FKM
MLE-1575-2375-B-1 Inch 1.575 2.375 Bronze Rotor and Stator FKM
MLE-1575-2441-B-1 Inch 1.575 2.441 Bronze Rotor and Stator FKM
MLE-1625-2375-B-1 Inch 1.625 2.375 Bronze Rotor and Stator FKM
MLE-1625-3002-B-1 Inch 1.625 3.002 Bronze Rotor and Stator FKM
MLE-1696-3071-B-1 Inch 1.696 3.071 Bronze Rotor and Stator FKM
MLE-1737-2896-B-1 Inch 1.737 2.896 Bronze Rotor and Stator FKM
MLE-1750-2500-B-1 Inch 1.750 2.500 Bronze Rotor and Stator FKM
MLE-1750-2750-B-1 Inch 1.750 2.750 Bronze Rotor and Stator FKM
MLE-1750-2750-B-4 Inch 1.750 2.750 Bronze Rotor and Stator AFLAS
MLE-1750-2875-B-1 Inch 1.750 2.875 Bronze Rotor and Stator FKM
MLE-1848-2400-B-1 Inch 1.848 2.400 Bronze Rotor and Stator FKM
MLE-1875-2625-B-1 Inch 1.875 2.625 Bronze Rotor and Stator FKM
MLE-1875-2688-B-1 Inch 1.875 2.688 Bronze Rotor and Stator FKM
MLE-1875-2750-B-1 Inch 1.875 2.750 Bronze Rotor and Stator FKM
MLE-1875-2875-B-1 Inch 1.875 2.875 Bronze Rotor and Stator FKM
MLE-1875-3375-B-1 Inch 1.875 3.375 Bronze Rotor and Stator FKM
MLE-1885-2885-B-1 Inch 1.885 2.885 Bronze Rotor and Stator FKM
MLE-1935-2559-B-1 Inch 1.935 2.559 Bronze Rotor and Stator FKM
MLE-1937-3000-B-1 Inch 1.937 3.000 Bronze Rotor and Stator FKM
MLE-1938-2438-B-1 Inch 1.938 2.438 Bronze Rotor and Stator FKM
MLE-1938-2875-B-1 Inch 1.938 2.875 Bronze Rotor and Stator FKM
MLE-2000-2750-B-1 Inch 2.000 2.750 Bronze Rotor and Stator FKM
MLE-2000-3000-B-1 Inch 2.000 3.000 Bronze Rotor and Stator FKM
MLE-2000-3125-B-1 Inch 2.000 3.125 Bronze Rotor and Stator FKM
MLE-2062-3000-B-1 Inch 2.062 3.000 Bronze Rotor and Stator FKM
MLE-2125-2875-B-1 Inch 2.125 2.875 Bronze Rotor and Stator FKM
MLE-2125-3000-B-1 Inch 2.125 3.000 Bronze Rotor and Stator FKM
MLE-2125-3150-B-1 Inch 2.125 3.150 Bronze Rotor and Stator FKM
MLE-2125-3250-B-1 Inch 2.125 3.250 Bronze Rotor and Stator FKM
MLE-2250-2816-B-4 Inch 2.250 2.816 Bronze Rotor and Stator AFLAS
MLE-2250-3000-B-1 Inch 2.250 3.000 Bronze Rotor and Stator FKM
MLE-2250-3000-S-5 Inch 2.250 3.000 Stainless Steal Rotor & Stator EPDM
MLE-2250-3127-B-1 Inch 2.250 3.127 Bronze Rotor and Stator FKM
MLE-2250-3250-B-1 Inch 2.250 3.250 Bronze Rotor and Stator FKM
MLE-2250-3375-B-1 Inch 2.250 3.375 Bronze Rotor and Stator FKM
MLE-2282-3385-B-1 Inch 2.282 3.385 Bronze Rotor and Stator FKM
MLE-2313-3250-B-1 Inch 2.313 3.250 Bronze Rotor and Stator FKM
MLE-2313-3313-B-1 Inch 2.313 3.313 Bronze Rotor and Stator FKM
MLE-2363-3346-SB-1 Inch 2.363 3.346 Stainless Steel Rotor, Bronze Stator FKM
MLE-2375-3125-B-1 Inch 2.375 3.125 Bronze Rotor and Stator FKM
MLE-2375-3250-B-1 Inch 2.375 3.250 Bronze Rotor and Stator FKM
MLE-2375-3375-B-1 Inch 2.375 3.375 Bronze Rotor and Stator FKM
MLE-2375-3500-B-1 Inch 2.375 3.500 Bronze Rotor and Stator FKM

687854
687567