Ironcore Linear Motor Driven, Dual Square Rail Guided, Linear Positioner - mSR 80 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Ironcore Linear Motor Driven, Dual Square Rail Guided, Linear Positioner - mSR 80 Series

Ironcore Linear Motor Driven, Dual Square Rail Guided, Linear Positioner - mSR 80 Series

The mSR 80 is a high precision, miniature linear stage comprised of an ironcore linear motor, integrated high resolution feedback and precision square rail guidance. The mSR 80 measures just 80 mm wide by 25 mm tall.

Technical Specifications

  • Product Series: MSR
  • Profile Width: 80 mm
  • Drive Axis Type: Linear Motor
  • Screw Pitch: Ironcore Servo Motor
  • Bearing Type: Dual Square Rail
  • Maximum Stroke Length: 150 mm, 5.9 inch
  • Maximum Operating Speed: 2000 m/sec, 78.74 inch/sec
  • Maximum Acceleration: 29.4 m/sec2, 1158 inch/sec2
  • Bidirectional Repeatability: 0.1 micron, 0.00393 thou
  • Duty Cycle: 100 %
  • Load Capacity: 78.5 N, 17.6 lbs
  • Inverted Load Capacity: 78.5 N, 17.6 lbs
  • Axial Load Capacity: 24 N, 5.4 lbs
  • Maximum Breakaway Torque: -
  • Additional Protection Included: None
  • Specifications Met: Cleanroom (Class 1000 - Standard, Class 10 - Optional)
  • Feedback Type: Linear Encoder (0.01μm, 0.1μm or 1μm resolution optical incremental / 1μm resolution magnetic / 1Vp-p Sine/Cosine)
  • Ingress Protection Rating: IP00

Full Product Description

The mSR 80 is a miniature, high precision linear positioner which uses dual precision grade square rails for its guidance, and an ironcore linear motor for its drive. The mSR 80 has an extremely compact design – measuring just 80 mm in width by  25 mm in height. Captured within this miniature profile is the stage's guidance, linear motor, linear encoder, as well as adjustable limit and home sensors – making this an ideal positioner for space restricted applications in the life sciences or optics market. The mSR 80 can easily be configured into multi-axis configurations.

Markets:
• Life Science
• Electronics manufacturing
• Semiconductor
• Optics

Features/Benefits:
• Frame width of 80 mm
• Five standard strokes of 25, 35, 50, 100, and 150 mm
• Positional repeatability of +/- 0.1 micron
• Integrated magnetic (1.0 micron), optical (1.0, 0.1, 0.01 micron),  or an analog Sine/Cosine encoder options
• Maximum speeds of 2000 mm/sec
• Optional 4 or 8 pole linear motor drivetrain options
• Maximum payload 78 N
• Maximum thrust of 24 N
• Integrated and adjustable home and limit sensing
• Standard multi-axis configurations available
• Laser test data with slope correction values with each precision grade stage

Applications:
• Cleanroom
• Metrology
• Move/Transport
• Focusing

Related Documents

×

687854
936514