N2C-4NCBLA - NITROSource Compact PSA Nitrogen Gas Generator (5% to 10 pmm maximum remaining oxygen content) | ParkerIN

NITROSource Compact PSA Nitrogen Gas Generator (5% to 10 pmm maximum remaining oxygen content) | #N2C-4NCBLA

N2C-4NCBLA

NITROSource Compact PSA Nitrogen Gas Generator (5% to 10 pmm maximum remaining oxygen content) | #N2C-4NCBLA

The cost-effective, reliable and safe solution for small to medium nitrogen requirements. Utilising PSA technology. NITROSource Compact provides nitrogen gas of 95% to 99,999% equivalent nitrogen purity.


Technical Specifications

  • Gas Purity: Low
  • Oxygen Content: 0.1 to 5%
  • Flow Rate: 4.96 to 20.57 m³/h @ 7 barg
  • Oxygen Analyzer Included: Yes
  • Brand: Parker
  • Division: Gas Separation and Filtration Division EMEA
  • Industry: Industrial Manufacturing Equipment, Food & Beverage, Aviation, Oil & Gas
  • Application: Industrial, Heat Treatment
  • Technology: Filtration
  • Product Type: Nitrogen Gas Generator
  • Flow Rate: 2.41 to 6.5 m3/hour @ 7 barg
  • Gas Purity: Low, High
  • Inlet Port Size: G 1
  • Outlet Port Size: G 1/2
  • Port Type: BSPP
  • Electrical Requirements: Yes
  • Input Voltage: 100 to 240 VAC ±10%, 50/60 Hz
  • Ambient Temperature: 5 to 50 °C, 41 to 122 °F
  • Inlet Pressure Rating: 6 to 10 barg, 87 to 145 psig
  • Ingress Protection Rating: IP20, NEMA 1
  • Inlet Air Quality Specifications: ISO 8573-1:2010 Class 2.2.2 (2.2.1 with high oil vapour content)
  • Oxygen Content: 0.1 to 5 %
  • Oxygen Analyzer Included: Yes
  • Weight: 145 kg, 320 lb
  • Height: 1034 mm, 41 inch
  • Width: 450 mm, 18 inch
  • Depth: 640 mm, 26 inch
  • Product Series: NITROSource Compact PSA
  • Noise Level: < 80 dB (Avg)

Item Information

NITROSource Compact nitrogen gas generators from Parker produce a totally on-demand nitrogen gas supply from a standard factory compressed air supply; a safe and reliable alternative to delivered gas options. The compact and lightweight modular design provides a consistent and easy to maintain solution for low to medium flow rate on-site gas requirements.


When maintained in-line with Parker’s recommendations, NITROSource Compact will offer in excess of 10 years service life from the Carbon Molecular Sieve (CMS), the material that is used to separate nitrogen from compressed air. 


The NITROSource Compact range has been designed to meet multiple industry compliance including CU TR (EAC), CE, UL, CRN and has third party verified FDA Article 21 and European Food and Pharmaceutical approval. NITROSource Compact is also exempt from annual PED pressure vessel inspection resulting in minimum disruption to production.


NITROSource Compact is the ideal replacement to delivered nitrogen gas, eliminating the issues of administration, logistics and the potential risk of running out of gas associated with high pressure cylinders, liquid mini tanks or bulk storage vessels. 


The range of flow rates and purities that NITROSource Compact achieves makes it the ideal solution in the following industries:


• Soldering electronics 


• Atmosphere suppression for the prevention of fire and explosion


• Food Packaging & Blanketing


• Selective Laser Sintering (Additive Manufacturing)


For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.


Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin India Pvt.Ltd. – HQ

Plot EL-26, MIDC

TTC Industrial Area

Mahape

Navi Mumbai,

India 400709

Quotation Enquiry: PSC.India.Quote@support.parker.com

Phone

For Sales Enquiries:18001216955 / +91-22-41242828
General Enquiries: +91-22-41242500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687854
A22066