Nitrile 85 Durometer O-Ring, Internally Lubed, Carboxylated (N1090-85) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Nitrile 85 Durometer O-Ring, Internally Lubed, Carboxylated (N1090-85)

Nitrile 85 Durometer O-Ring, Internally Lubed, Carboxylated (N1090-85)

Parker's nitrile rubber (NBR) O-rings are very compatible with oils and gases.

Technical Specifications

  • Inside Diameter: 0.029 to 25.940 inch
  • Width: 0.04 to 0.275 inch
  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR)
  • Trade Name: XNBR, ELF
  • Thermal Application Type: Standard (-30 to 250°F)
  • Durometer: 85 Shore A
  • Minimum Operating Temperature: -25 °F
  • Maximum Operating Temperature: 225 °F
  • For Fluid Type: Oil
  • Industry: General
  • Specifications Met: None
  • Region of Origin: North America
  • Internally Lubricated: Yes
  • Color: Black

Full Product Description

Parker's Nitrile rubber N1090-85 (NBR) offers outstanding toughness making it ideal for aggressive dynamic conditions.  The 85 durometer material was originally developed for maximum seal life in dry, pneumatic cylinders.  N1090 utilizes a combination of carboxylated nitrile rubber for wear resistance with an advanced blend of internal lubricants which bloom to the surface during use, reducing friction.

• Heat resistance — Up to 107°C (225°F)
• Cold flexibility - down to -31°C (-25°F)

Chemical resistance
• Aliphatic hydrocarbons (propane, butane, petroleum oil, mineral oil and grease, diesel fuel, fuel oils) vegetable and mineral oils and greases
• HFA, HFB and HFC hydraulic fluids
• Dilute acids, alkali and salt solutions at low temperatures
• Water (up to 60°C) (140°F)

Used for Extra Low Friction, Internally Lubed, Wear Resistant

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Related Documents

×

687854
687519