Nitrile-Butadiene Rubber O-Ring, 60 Shore A, Broad Applicability (Prädifa Series N0525-60) | Product Series

Filter by

    No filters selected

Inside Diameter (mm)

Cross Section Width

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Nitrile-Butadiene Rubber O-Ring, 60 Shore A, Broad Applicability (Prädifa Series N0525-60)

Nitrile-Butadiene Rubber O-Ring, 60 Shore A, Broad Applicability (Prädifa Series N0525-60)

NBR O-ring with good mechanical robustness for automotive, heavy duty and general industrial applications, black.

Technical Specifications

  • Inside Diameter: 10.77 to 278.77 mm, 0.424 to 10.975 inch
  • Cross Section Width: 1.39 to 6.99 mm, 0.055 to 0.432 inch
  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR)
  • Minimum Operating Temperature: -35 °C, -31 °F
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Durometer: 60 Shore A
  • For Fluid Type: Broad Range
  • Industry: Other / Specialist
  • Specifications Met: AS 528, ISO 3601, BS 1806, BS 4518, JIS B2401, NF T 47-501, SMS 1586
  • Region of Origin: Europe
  • Color: Black
  • Trade Name: N0525, N0525-60, N525

Full Product Description

The Parker Prädifa nitrile-butadiene rubber N0525-60 is suitable for a wide range of applications.

Special Features:
• Good mechanical robustness
• Good resistance to gap extrusion
• Long life time

Chemical Resistance to:
• Air (oil-free)
• Compressed air (oily)
• Methanol
• Methyl-ethyl-ketone (MEK)
• Ethane
• Natural gas
• Petroleum (sulphur-free)
• Mineral oils (tests with NBR-1/ECI recommended prior to use with dynamic seals)
• Petroleum-based lubricating oils
• Lubricating oils SAE 10, 20, 30, 40, 50
• HFC (Water/polyglycol)
• HFAE (Oil in water emulsions; mineral oils / synthethic esters)
• HFAS (Mineral oil free, water-based synthethic fluids)
• PAO (Polyalphaolefines)

Related Documents

×
Products Inside Diameter (mm) Cross Section Width
020266N0525 202.79 3.53 mm
060493N0525 22 1.39 mm
020111N0525 10.77 2.62 mm
020451N0525 278.77 6.99 mm
060573N0525 19 1.5 mm

687854
687424