Nitrile-Butadiene Rubber O-Ring, 80 Shore A, Broad Applicability (Prädifa Series N3578-80) | Product Series

Filter by

    No filters selected

Inside Diameter (mm)

Cross Section Width

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Nitrile-Butadiene Rubber O-Ring, 80 Shore A, Broad Applicability (Prädifa Series N3578-80)

Nitrile-Butadiene Rubber O-Ring, 80 Shore A, Broad Applicability (Prädifa Series N3578-80)

NBR O-ring with very good resistance against explosive decompression, black.

Technical Specifications

  • Inside Diameter: 1.85 to 367.67 mm
  • Cross Section Width: 1 to 6.99 mm
  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR)
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Durometer: 80 Shore A
  • For Fluid Type: Broad Range
  • Industry: General Industrial
  • Specifications Met: AS 528, ISO 3601, BS 1806, BS 4518, JIS B2401, NF T 47-501, SMS 1586
  • Region of Origin: Europe
  • Color: Black
  • Trade Name: N3578, N3578-80

Full Product Description

The Parker Prädifa nitrile-butadiene rubber N3578-80 is suitable for a wide range of applications.

Special Features:
• Good mechanical robustness
• Good resistance to gap extrusion
• Good cold flexibility

Chemical Resistance to:
• Air (oil-free)
• Compressed air (oily)
• Methanol
• Methyl-ethyl-ketone (MEK)
• Ethane
• Natural gas
• Petroleum (sulphur-free)
• Mineral oils (tests with NBR-1/ECI recommended prior to use with dynamic seals)
• Petroleum-based lubricating oils
• Lubricating oils SAE 10, 20, 30, 40, 50
• HFC (Water/polyglycol)
• HFAE (Oil in water emulsions; mineral oils / synthethic esters)
• HFAS (Mineral oil free, water-based synthethic fluids)
• PAO (Polyalphaolefines)

Related Documents

×
Products Inside Diameter (mm) Cross Section Width
060418N3578 1.85 1.5
060433N3578 38 2.5
060437N3578 8 1
061371N3578 310 5
061043N3578 338 6
061052N3578 88 4
060292N3578 40 3
061395N3578 100 6
061416N3578 8.1 2
020354N3578 129.54 5.33
020355N3578 132.72 5.33
060020N3578 2.7 1.5
060033N3578 13 1.5
060035N3578 4 1.5
060347N3578 11.4 2.1
060528N3578 16 1.5
020218N3578 31.34 3.53
020220N3578 34.52 3.53
020221N3578 36.09 3.53
060687N3578 21.5 1.5
060044N3578 17 2
060047N3578 35 2
060049N3578 27 2
060078N3578 20 1.5
060083N3578 10 1.5
060084N3578 11 1.5
060543N3578 6 1
060562N3578 16 2.5
060566N3578 40 2.5
060573N3578 19 1.5
060928N3578 11.5 1.5
061141N3578 47 2
060583N3578 5 1.2
020448N3578 240.67 6.99
020458N3578 367.67 6.99
060118N3578 15 1.5
060589N3578 105 2
060601N3578 100 2
060613N3578 4 1
060139N3578 22 2
060143N3578 14 1.5
060156N3578 30 2.5
060656N3578 26 2
060657N3578 7 1
020010N3578 6.07 1.78
020011N3578 7.65 1.78
020014N3578 12.42 1.78
020015N3578 14 1.78
020018N3578 18.77 1.78
020021N3578 23.52 1.78
060998N3578 19 3
061026N3578 5 1
020114N3578 15.54 2.62
020119N3578 23.47 2.62
050582N3578 5.7 1.9
050595N3578 19.8 3.6
060227N3578 42 3
060001N3578 6 2
060002N3578 8 2
060003N3578 10 2
060008N3578 21 2
060445N3578 82 4
060456N3578 84 3
060468N3578 3.5 1.5
060471N3578 11.3 2.4
065959N3578 8.0 3.5 mm

687854
687424