OSPE25-BHD Belt Driven, Square Rail Bearing, Rodless Linear Actuator | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OSPE25-BHD Belt Driven, Square Rail Bearing, Rodless Linear Actuator

OSPE25-BHD Belt Driven, Square Rail Bearing, Rodless Linear Actuator

With an integrated square rail for high level dynamic positioning, all packaged in a super low profile IP54 rated assembly, the OSPE25-BHD offers numerous levels of configurability making it a highly flexible product. Suitable for payloads up to 2000N

Technical Specifications

  • Product Series: OSP-E
  • Profile Width: 93 mm
  • Drive Axis Type: Belt
  • Bearing Type: Square Rail
  • Maximum Stroke Length: 5700 mm, 224 inch
  • Maximum Operating Speed: 5 m/sec (10 with roller guide option), 200 inch/sec (400 with roller guide option)
  • Maximum Acceleration: 50 m/sec2, 1968 inch/sec2
  • Maximum Thrust: FX: 1070 N, FX: 241 lbs
  • Load Capacity: FZ: 200 to 3000 N, FZ: 3000 N (986 with roller guide option)
  • Repeatability: ± 0.05 mm, ± 0.002 inch
  • Idler Unit Option: No
  • Additional Protection Included: Steel Strip Cover
  • Corrosion Resistance Included: n/a
  • Specifications Met: Cleanroom (custom option)
  • Feedback Type: None
  • Ingress Protection Rating: IP54

Full Product Description

Completely modular to accommodate a broad range of installation and performance requirements. the OSPE-BHD, the most popular of the OSPE family, offers an extremely high capacity belt-driven actuator in a low profile package. The integrated square rail bearing design captures the bearing and drive train completely within the IP54 sealed unit, and creates extensive environmental protection for the internal components. The OSPE-BHD is optimally designed for both point to point and dynamic positioning applications, and given its extreme level of flexibility and maximized configurability it is the ideally suited for easy integration into any machine layout.

The combination of high speed, high normal loading capacity and high thrust, coupled with the extreme flexibility of the OSPE family and the low profile design, the OSPE-BHD is a belt drive which is truly optimized for any application.

Markets:
• Industrial Manufacturing
• Food & Bev
• Automotive
• Packaging / Warehouse
• Printing

Features/Benefits:
• OSPE-BHD product family’s 4 profile widths provide thousands of standard configurations
• Integrated drive and guidance system to decrease actuator’s overall size - square rail or roller guide options (for high speed applications)
• Tandem and bi-parting carriage options
• Pre-configured motor, gearhead, and control package options for easy ordering
• Diverse range of accessories and mountings
• IP54 rated to withstand harsher application environments
• Ambient temperature range- -30°C to +80°C
• Multi-axis configurations available

Applications:
• Pick and Place
• Palletizing
• Factory Automation
• Material Handling

Related Documents

×

687854
936514