Mobile Directional Control Valve - Series P70LS | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Mobile Directional Control Valve - Series P70LS Mobile Directional Control Valve - Series P70LS

Mobile Directional Control Valve - Series P70LS

Parker P70LS is a robust mobile valve with excellent controllability for single or sequenced used functions. Parker P70LS is a sectional-built, directional control valve for mobile machinery used in load sensing systems.

Technical Specifications

  • Maximum Operating Pressure: 4640 psi, 320 bar
  • Maximum Operating Temperature: +90 °C
  • Maximum Flow Rate: 125 L/min
  • Minimum Operating Temperature: +20 °C
  • Seal Material: HNBR, NBR
  • Function: Normally closed, 4-way
  • Product Type: Mobile Directional Control Valve
  • For Fluid Type: Hydraulic fluids
  • Valve Type: Sectional
  • Valve Configuration: Load Sensing
  • Operation Type: Hydraulic Control, Electro-hydraulic Control
  • Connection Type: BSP, UNF
  • ATEX Specifications Met: Not available
  • Application: Lorry cranes, Forest cranes, Forklift trucks, Refuse trucks, Hook loaders, Skylifts

Full Product Description

P70LS is a versatile valve that offers freedom in machine design, where it can be equipped for both multi-pump and multi-valve systems, thus increasing its range of applications in many different types of hydraulic system. P70LS is a result of Parker’s wide experience in mobile hydraulics, offering robust valves with excellent controllability made with high grade materials and precision manufacturing. P70LS is a directional control valve with a closed center for variable displacement pumps and it is remotely controlled. Each section can be configured with pilot controlled spool actuation or electro-hydraulic spool actuation. They can also be optimized for its particular function in the machinery, with main spools, pressure relief valves and other performance enhancing functions.

For complete customer-specific functional adaptation and to accommodate every conceivable need in terms of auxiliary function control P70LS can be combined with customized manifolds. This offers a compact unit ready to be installed with minimal piping.

The P70LS is designed to operate in perfect harmony together with Parker pumps, motors, electronic systems and joysticks as well as with equipment from other manufacturers.

Markets:
• Forestry Equipment
• Material Handling Equipment
• Municipal vehicles
• Refuse vehicles

Features/Benefits:
• Excellent controllability – When operating the valve the repeatability is exceptional
• Low pressure drops keep down energy losses and reduce the generation of heat.
• Robust valves – Built to last in tough environments.

Applications:
• Lorry Cranes
• Forest Cranes
• Forklift trucks
• Refuse trucks
• Hook loaders
• Sky lift

Related Documents

×

687854
687478