OBSOLETE: Parker Temptrace™ Feed Through (PTFT) Kits | Product Series

Filter by

    No filters selected

Maximum Bundle O.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: Parker Temptrace™ Feed Through (PTFT) Kits

OBSOLETE: Parker Temptrace™ Feed Through (PTFT) Kits OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Maximum Bundle Outside Diameter: 3/4 to 2 inch, 38 to 114 mm
  • Maximum Operating Temperature: 204 °C, 400 °F
  • Minimum Bundle Outside Diameter: 19 to 51 mm
  • Length: 4 to 12 inch, 11.4 to 30.5 cm
  • Maximum Cabinet Wall Thickness: 3/8 to 1-1/4 inch, 9.5 to 28.6 mm
  • Feed-Through Inside Diameter: 1.6 to 5 inch, 4.1 to 12 cm
  • Minimum Expanded Inside Diameter: 1.7 to 2.75 inch
  • Compatible Series: For use with all Multitube® Bundles

Full Product Description

Parker's PTFT kits provide a water tight seal during installation of Parflex Temptube™ and Temptrace™ bundles. PTFT kits provide an exceptional method for installing Parflex bundles in instrument enclosures, a junction box or cabinets. Review the literature listed under the Product Support tab for order details and installation instructions.

Markets:
• Chemical Processing and Refineries

Features/Benefits:
• Provides an excellent method for bundle installation with a water tight seal

Applications:
• Steam supply lines
• Condensate return lines
• Lubrication lines
• Refrigeration lines
• Liquid nitrogen lines
• Simple instrument line freeze protection and viscosity maintenance
• High and low temperature maintenance for gases, liquids and other process materials

Related Documents

Compliance, Certifications & Safety
Parflex ABS Certification for Tubes and Tube Bundles
×
Products Maximum Bundle O.D. (inch)
PTFT 1.50 1.5
PTFT 2.00 2
PTFT 2.75 2.75
PTFT 3.25 3.25
PTFT 4.50 4.5
PTFT 5.0 5

687854
687563