Perfluoroelastomer 75 Durometer O-Ring, Chemical resistant (FF500-75) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Perfluoroelastomer 75 Durometer O-Ring, Chemical resistant (FF500-75)

Perfluoroelastomer 75 Durometer O-Ring, Chemical resistant (FF500-75) OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Inside Diameter: 0.029 to 25.940 inch
  • Width: 0.04 to 0.275 inch
  • Polymer Material Options: Perfluoroelastomer (FFKM, ULTRA®, Parofluor®)
  • Thermal Application Type: Extremely High Temperature (> 400°F)
  • Minimum Operating Temperature: 5 °F
  • Durometer: 75 Shore A
  • Maximum Operating Temperature: 525 °F
  • For Fluid Type: Ultra Broad Range
  • Industry: General
  • Specifications Met: Food, FDA
  • Region of Origin: North America
  • Internally Lubricated: No
  • Color: Black

Full Product Description

Parker's perfluoroelastomer (Ultra® FFKM) currently offers the highest operating temperature range, the most comprehensive chemical compatibility, and the lowest off-gassing and extractable levels of any rubber material. Parker's proprietary formulations deliver an extreme performance spectrum that make them ideal for use in critical applications like semiconductor chip manufacturing, jet engines and chemical processing equipment.

• Heat resistance
• Up to 320°C (608°F)
• Cold flexibility
• -18°C to -26°C (0°F to -15°F)
• Chemical resistance
• Aliphatic and aromatic hydrocarbons
• Chlorinated hydrocarbons
• Polar solvents (ketones, esters, ethers)
• Inorganic and organic acids
• Water and steam
• High vacuum with minimal loss in weight

Not compatible with:
• Fluorinated refrigerants (R11, 12, 13, 113, 114, etc.)
• Perfluorinated lubricants (PFPE)
• Used for Broad Chemical Resistance, FDA

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Related Documents

Software Downloads
Mobile inPHorm app
Product Demos & Tutorials
VIDEO: Mobile inPHorm overview
Communities, Blogs & Industry Links
O-Rings Knowledge Base
×

687854
687519